932612Q - Replacement Elements - CN Series | ParkerCA

Replacement Elements - CN Series | #932612Q

932612Q

Replacement Elements - CN Series | #932612Q

High efficiency genuine replacement elements for Parker 15/40/80CN Series medium pressure hydraulic filters.


Technical Specifications

  • For Use With: 15CN
  • Length: Length 1
  • Filter Element Type: 10Q Microglass
  • Seal Material: Fluoroelastomer
  • Micron Rating: 10 µm
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Oil Filter
  • Filter Type: Medium Pressure Inline Filter
  • Product Series: Replacement Elements - CN Series
  • Industry: • Industrial Manufacturing Equipment
    - Automotive
    - Food & Beverage
    - Rubber & Plastics
    - Metals

    • Off-road Machinery
    - Agriculture
    - Construction
    - Forestry
    - Lawn & Turf
    - Mining
    - Materials Handling

    • Government
    - Military
    - Defence

    • Power Generation & Renewable Energy

    • Transportation
    - Rail
    - Trucks & Buses
  • Application: • Compressor Lube Oil
    • Off-line Filter Loops
    • Machine Tools (Automotive Standard)
    • Hydrostatic Drive Charge Pumps
    • Mobile Equipment
    • Pilot Lines for Servo Controls
    • Oil Patch Drilling Equipment
    • Injection Molding
  • For Fluid Type: Suitable for use with mineral and vegetable oils, and some synthetic oils.
  • Flow Rate: 0 to 600 L/min
  • Operating Pressure: 70 bar Maximum, 1015 psi Maximum
  • Operating Temperature: -40 to 100°C (-40 to 212°F) (Seal material Nitrile), -20 to 120°C (-4 to 248°F) (Seal material Fluoroelastomer), -40 to 100 °C (Seal material Fluoroelastomer)
Safety Warning

Item Information

The 15/40/80CN Series is a range of medium pressure filters offering an economical 'multipurpose' filter solution.

CN series filters can are offered with two types of element:

• The conventional element, making use of the Microglass media and in some sizes also available with ParGelWater removal media.

• The Ecoglass element, an environmentally friendly design without metal inner core. The Eco elements are used in versions of the CN filter with an Eco inner core fixed permanently inside the bowl of the filter. Having no metal content in the element reduces the overall weight with 50% and makes it possible to dispose of the used element in an environmentally friendly way by incineration, also lowering disposal costs.

These elements are designed with the latest in filter media technology for first class system protection.

Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
BROCHURE]-CN Series Filters
×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
C89472