ACR9000 Motion Controllers | ParkerCA

ACR9000 Motion Controllers | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

ACR9000 Motion Controllers

ACR9000 Motion Controllers OBSOLETE

This poduct is obsolete. Please contact us for any further information.

Technical Specifications

  • Product Type: Motion Controller
  • Language: AcroBASIC
  • Number of Axes: up to 16 Total
  • Modes of Control: Programmable Control - Proprietary Language, Electronic Gearing, Electronic CAM, Linear, Circular and Helical Interpolation, Contouring, Multitasking (up to 24 tasks), Local and Remote I/O Control
  • Communication Interface: RS232/RS422, USB, Ethernet TCP/IP, CANopen, EtherNet/IP, Ethernet PowerLink
  • Compatible Feedback Device: Incremental Encoder, Absolute Encoder
  • Inputs/Outputs: up to 1024 via CANopen
  • CPU: 75 MHz
  • Input Voltage: 120/240, 24
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Specifications Met: CE, UL Listed
Safety Warning

Full Product Description

This product is not recommended for new applications, please contact us for alternatives.



The ACR9000 control platform controls a total of 16-axis of motion with up to 8 axes of analog servo/stepper and up to 16 axes over an optional Ethernet Power Link Bus. The ACR supports a wide variety of motion control applications, providing the machine designer an unprecedented level of flexibility. Everything from single-axis point-to-point motion through multi-tasking programs controlling highperformance multi-axis circular interpolation is available within the ACR platform.



ACR9000 Motion Controller - Features:

• Programmed using Parker's AcroBasic programming language

• Multitasking of up to 24 simultaneous programs

• Multiple coordinate systems

• Interpolation of up to eight axes in any combination

• On-the-fly motion parameter changes

• Segmented electronic camming

• Electronic gearing with real-time phase advance

• Linear, circular and helical interpolation

• Automatic tangential and parallel tool alignments

• Interruptible moves

• Analog or digital feedback

• Dual-loop feedback

• Gantry lock

• Data teach and playback

• Backlash and ballscrew compensation



ACR9000 Motion Controller - Technical Specifications:

• Voltage Input : 120/240 VAC

• Axes/controller : 2, 4, 6 or 8 axes, servo or stepper control

• Processor : 32-bit floating-point DSP @ 150 MFLOPS / 75 MHz

• Trajectory Calculation : 64-bit precision

• User Memory : 1 MB Flash-based. Retains user programs and system configurationparameters

• Firmware: Flash-based

• Size : 3.58” W x 10.5” H x 5.3” D (2-4 axes) / 5.0” W x 10.5” H x 5.3” D (6-8 axes)

• Operating System : Multi-tasking RTOS

• Battery Backup : Non-volatile memory retains all system and user variables

• Temperature : 0-45 C (32-113F)

• Humidity : 0-95%, non-condensing

• Standards : UL Listed, CE (LVD and EMC)

• Connections :

    - 10/100 Base-T Ethernet

    - USB 2.0

    - EtherNet/IP compatibility

    - CANopen for expansion I/O

• Encoder Input: Standard Quadrature Encoder, SSI

• Inputs/Ouputs: 24 VDC optically isolated onboard

• Standards: CE (EMC & LVD), UL and cUL Recognized

Related Documents

×

687541
936514