B35 - Industrial Interchange, Push to Connect, Quick Connect Air Couplers - 30 Series | ParkerCA

Industrial Interchange, Push to Connect, Quick Connect Air Couplers - 30 Series | #B35

Click to View CAD Model
B35

Industrial Interchange, Push to Connect, Quick Connect Air Couplers - 30 Series | #B35

30 Series brass coupler with female threads


Technical Specifications

  • Body Material: Brass
  • Connection Hose I.D. (inch): na
  • Thread Style: Female
  • Connection Thread Size (inch): 3/8 - 18
  • Connection Type: NPTF
  • Body Size (inch): 3/8
  • Maximum Operating Pressure: 300 psi
  • Media: Low pressure fluids and compressed air
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 250 °F
  • Seal Material: Nitrile
  • Valve Type: Tubular
  • Application: Air
  • Specifications Met: Connects with A-A-59439 (MIL-C-4109F, ISO 6150-B
  • Sleeve Type: Push to connect
  • Lock Type: Pawls
Safety Warning

Item Information

30 Series Quick Connect Air Couplers, up to 300 psi connect with Industrial Interchange Nipples. They are push-to-connect style, single shut off couplers that mate with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards. 30 Series couplers have steel, tubular style valves that deliver high flow with minimal pressure drop. Couplers are available in a range of sizes and fitting ends to be versatile for use in a wide variety of applications with air or fluid pressures up to 300 psi.

Technical Characteristics:
• Sizes: 1/4” – 3/4”
• Material: Brass
• Port Ends: Female NPTF, Male NPTF, Standard Hose Barb, Push-Lok Hose Barb
• Seal Options: Nitrile, Ethylene Propylene, Fluorocarbon

Markets:
• Industrial
• Construction
• Automotive service and repair
• Factory automation

Features/Benefits:
• Push-to-connect sleeve makes connection easy with one hand
• Large knurled diameter provides easy operation when gloves are worn
• High flow valves with minimal pressure drop for efficient performance
• Global connectivity with nipples conforming to A-A-59439 (MIL-C-4109F, ISO 6150-B) standards
• Optional sleeve-lock adds protection against accidental disconnection
• Optional stainless steel springs and brass valves are also offered for corrosion resistance

Applications:  
• Air compressors
• Pneumatic air tools and hoses
• Water lines
• Grease guns
• Cleaning equipment
• Paint applicators
• Drop-down air lines
• Blow guns

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687539