Baldwin - Lube Filter Parts and Accessories | Product Series

Filter by

    No filters selected

Product Type

Inside Diameter

Outside Diameter

Length

For Use With

Contains

Notes

Application

Compatible Competitor Part Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Baldwin - Lube Filter Parts and Accessories

Baldwin - Lube Filter Parts and Accessories

Genuine replacement parts and accessories are offered for your Baldwin lube filter.

Technical Specifications

  • Brand: Baldwin
Safety Warning

Full Product Description

Genuine replacement parts and accessories are offered for your Baldwin lube filter.

Related Documents

×
Products Product Type Inside Diameter Outside Diameter Length For Use With Contains Notes Application Compatible Competitor Part Number
G281 Fiber Cover Gasket with 6 Bolt Holes 5 1/2 (139.7) 6 5/8 (168.3) 1/32 (0.8) OBSOLETE. Availability Limited to Dealer Stock.; Optional on P996 Some Nugent and Cummins Upright Mount F-F Lube Housings Cummins 169797
G219 Buna N O-Ring (Uniform Dash Number 345) 3 31/32 (100.8) 4 25/64 (111.5) 13/64 (5.2) Optional on P82, PT82-HD, PT82-HD10 Caterpillar 4F7387
G222-B Buna N Groove Gasket 4 3/16 (106.4) 4 19/32 (116.7) 5/32 (4.0) OBSOLETE. Availability Limited to Dealer Stock.; Optional on P82, PT82-HD, PT82-HD10
G431 Buna N Molded Gasket 2 5/16 (58.7) 2 19/32 (65.9) 19/64 (7.5) OBSOLETE. Availability Limited to Dealer Stock.; Optional on P540
G439 Buna N O-Ring (Uniform Dash Number 350) 4 19/32 (116.7) 5 1/64 (127.4) 13/64 (5.2) Optional on P507, PT60-10, PT60-25
G362 Buna N O-Ring (Uniform Dash Number 251) 5 7/64 (129.8) 5 25/64 (136.9) 9/64 (3.6) Optional on P204, P204-HD, PT204-HD10, PT268 IHC 138466-R1, 390610-R1
G336 Buna N Groove Gasket 5 53/64 (148.0) 6 15/64 (158.4) 13/64 (5.2) Optional on P20-HD, P999-HD OB1369, Base Mounted Full-Flow Lube Element-Type Housings Using Square-Cut Gskt. Cummins 173368
G340 Copper Washer 51/64 (20.2) 63/64 (25.0) 3/64 (1.2) Optional on P20-HD
G304 Cork-Buna N Cover Gasket with 8 Bolt Holes 5 11/16 (144.5) 7 1/4 (184.2) 61/64 (24.2) OBSOLETE. Availability Limited to Dealer Stock.; Optional on Hyster Applications of PT88-HD Hyster 75670
G157 Buna N O-Ring (Uniform Dash Number 446) 8 15/32 (215.1) 9 (228.6) 9/32 (7.1) Optional on C704-L, P706-M, C750-E, C750-L, F7500 Cummins 256981; WGB GA38
G363 Buna N Gasket 5 3/8 (136.5) 5 7/8 (149.2) 1/16 (1.6) Optional on V24-A2, PF155 Luber-finer F170 and F170-2 Housings Luber-finer 4041
ES1377 Bleed Plug Washer 11/16 (17.5) 1 (25.4) 1/16 (1.6) Optional on C704-L, C750-E, C750-L, F7500, P7500
G155 Fiber Cover Gasket with 12 Bolt Holes 8 5/16 (211.1) 9 3/4 (247.7) 1/32 (0.8) OBSOLETE. Availability Limited to Dealer Stock.; Optional on C704-L, C750-E, C750-L, F7500, P7500 Fits Luber-finer 500-B and 750-B Housings
G238 Buna N O-Ring (Uniform Dash Number 445) 7 31/32 (202.4) 8 17/32 (216.7) 9/32 (7.1) Optional on C704-L, C750-E, C750-L, F7500, P7500 Early Model Cummins 500, 750 Size Housings Cummins 145641, 150004
G286-C Buna N Molded Gasket 4 1/2 (114.3) 5 1/32 (127.8) 13/32 (10.3) Optional on BT287, BT287-10, BT388, BT388-10, BT8424-MPG
G309-B Buna N Molded Cover Gasket 8 15/32 (215.1) 8 31/32 (227.8) 15/64 (6.0) Optional on 15 Different Elements Luber-finer 500C, 750 Series, 970C, 1000 Housings Cummins 101853; Luber-finer 2788
G280 Fiber Gasket 4 51/64 (121.8) 5 1/64 (127.4) 3/32 (2.4) Optional on 11 Different Elements
G140-A Neoprene Groove Gasket 5 23/32 (145.3) 5 15/16 (150.8) 1/8 (3.2) Furnished with V24-A2, V1645-C. Optional on PT12
G161 Buna N Groove Gasket 2 61/64 (75.0) 3 7/64 (79.0) 3/32 (2.4) Furnished with PT29, P171, P177, PF816, PF820-S. Optional on P174
G184-A Buna N Groove Gasket 4 51/64 (121.8) 5 9/64 (130.6) 3/32 (2.4) Furnished with PT154, P203, P204. Optional on P203-HD, P203-HD10, P204-HD, P204-HD10 IHC 381627-R1
G115-MSB Buna N Groove Gasket 4 25/32 (121.4) 5 1/64 (127.4) 1/8 (3.2) Furnished with PT11, PT11-HD, P20-HD, P52, P203, P204, P206, PT385, OB1313. Optional on PT61-HD, PT72, PT154, P203-HD, PT203-HD10, PF225, PT670 Caterpillar 5B5973; IHC 260839-R1
G303 Cork-Buna N Cover Gasket with 2 Bolt Holes 1 13/16 (46.0) 3 3/8 (85.7) 1/16 (1.6) Optional on PT88-HD Hyster 119934
G208-A Neoprene Gasket 4 3/8 (111.1) 4 13/16 (122.2) 1/16 (1.6) Furnished with P80, P80-HD. Optional on P52
G403 Buna N O-Ring (Uniform Dash Number 231) 2 39/64 (66.3) 2 57/64 (73.4) 9/64 (3.6) Furnished with P7417. Optional on PT189 Caterpillar 8F8882
G164-A Buna N Cover Gasket 5 25/64 (136.9) 5 63/64 (152.0) 1/16 (1.6) Furnished with P47, PT431. Optional on P996, P999-HD Nugent Remote Mount Housings Cummins 69751
G104 Buna N Fiber Gasket 4 11/32 (110.3) 4 47/64 (120.3) 1/16 (1.6) Furnished with P41, P42, PF809, PF821-S. Optional on PF225
G115-A Buna N Gasket 4 3/8 (111.1) 5 1/8 (130.2) 3/32 (2.4) Furnished with P26, P52, P53, V504-MD, VT842-O, F844-A, V852-O, PT903, V1044-O, V1240-C. Optional on P40 (M-F Applications), PT207, PT207-10, PT207-HD, PT207-HD10, PT951
G239 Buna N Groove Gasket 2 31/32 (75.4) 3 9/64 (79.8) 5/32 (4.0) OBSOLETE. Availability Limited to Dealer Stock.; Furnished with P176. Optional on P174
G172-A Buna N Groove Gasket 2 57/64 (73.4) 3 1/8 (79.4) 1/8 (3.2) OBSOLETE. Availability Limited to Dealer Stock.; Furnished with P172, P240, P271. Optional on P176
G127 Buna N Gasket 4 1/64 (102.0) 4 17/32 (115.1) 1/16 (1.6) Furnished with JC405, V738-O. Optional on CU406
G372 Buna N Groove Gasket (with Yellow Stripe) 4 47/64 (120.3) 5 5/32 (131.0) 13/64 (5.2) Furnished with BT287, BT389, B7435, BT8901-MPG Use ONLY on Case Applications
G283 Buna N O-Ring (Uniform Dash Number 232) 2 47/64 (69.5) 3 1/64 (76.6) 9/64 (3.6) Optional on PT66-HD, P171 Caterpillar 5H8848
G220 Buna N Groove Gasket 3 31/32 (100.8) 4 9/32 (108.7) 1/8 (3.2) Optional on PT63-1 John Deere A519R
G251 Buna N Groove Gasket 4 7/16 (112.7) 4 23/32 (119.9) 1/8 (3.2) Optional on PT63-1 John Deere B3586R
G252 Buna N Square Cut Cover Gasket 7 31/32 (202.4) 8 1/2 (215.9) 17/64 (6.7) Optional on PT475, P528, C704-L, C750-E, C750-L, F7500, P7500 Late Model Cummins 500 and 750 Size Housings Cummins 164159; Fram 230820
G278 Buna N Cover Gasket 5 7/32 (132.6) 5 5/8 (142.9) 13/64 (5.2) Optional on P999-HD OB1368, Late Cummins Base-Mounted Full-Flow Lube Element-Type Housings Cummins 153528, 254240
G269 Fiber Cover Gasket with 6 Bolt Holes 5 1/2 (139.7) 6 5/8 (168.3) 1/32 (0.8) OBSOLETE. Availability Limited to Dealer Stock.; Optional on P996, P999-HD Some Nugent and Cummins Upright Mount Full-Flow Lube Housings Cummins 154443
G273 Buna N Groove Gasket 4 17/64 (108.3) 4 33/64 (114.7) 3/32 (2.4) OBSOLETE. Availability Limited to Dealer Stock. Furnished with PT185
G168-B Buna N Groove Gasket 4 3/32 (104.0) 4 11/32 (110.3) 1/8 (3.2) Furnished with PT12, P15, P104, P190
G132 Buna N Gasket 4 13/32 (111.9) 4 15/16 (125.4) 1/16 (1.6) Furnished with P80, P80-HD, P184
G106 Buna N Fiber Gasket 4 (101.6) 4 11/16 (119.1) 1/16 (1.6) OBSOLETE. Availability Limited to Dealer Stock.; Furnished with P60, P73, P81, P82, PF819, PF819-HD, PF822, PF828
G123 Buna N Gasket 3 55/64 (98.0) 4 5/32 (105.6) 1/16 (1.6) Furnished with P54, PT151
G105 Fiber Gasket 3 25/32 (96.0) 4 3/16 (106.4) 1/16 (1.6) Furnished with P40, S489
G268 Buna N Fiber Gasket 3 13/32 (86.5) 3 49/64 (95.6) 1/16 (1.6) OBSOLETE. Availability Limited to Dealer Stock.; Furnished with P184, PT379 KIT
G153 Buna N Groove Gasket 3 49/64 (95.6) 4 (101.6) 1/8 (3.2) Furnished with P18, P18-HD, P19, P476, PF838
G165 Buna N Groove Gasket (with Green Stripe) 2 15/16 (74.6) 3 5/64 (78.2) 11/64 (4.4) Furnished with P172, P174
ES1369-A Inner Seal 1 11/16 (42.9) 2 7/32 (56.4) 13/64 (5.2) Furnished with OB1369
ES1067 Buna N O-Ring (Uniform Dash Number 212) 55/64 (21.8) 1 9/64 (29.0) 9/64 (3.6) Optional on PT88-HD, C704-L, C750-E, C750-L, F7500, P7500 Cat Housings Center Bolt; Cummins 500, 750 Size Housings T-Handle Caterpillar 3H107, 3H0107; Cummins 116029
ES1303-A Buna N Inner Adapter Seal 2 25/64 (60.7) 3 5/32 (80.2) 1/8 (3.2) Furnished with OB1303
ES1303-B Inner Adapter Seal 2 25/64 (60.7) 3 5/32 (80.2) 1/16 (1.6) Furnished with OB1303
G148 Neoprene Fiber Gasket 5 17/32 (140.5) 6 1/32 (153.2) 3/32 (2.4) Furnished with DF408
G264-A Buna N Groove Gasket 3 3/8 (85.7) 3 41/64 (92.5) 5/32 (4.0) Furnished with B10-AL, B10-AL BSP, PF10, PF10-CS, PF967
ES1023 Buna N O-Ring (Uniform Dash Number 037) 2 31/64 (63.1) 2 5/8 (66.7) 1/16 (1.6) OBSOLETE. Availability Limited to Dealer Stock.
G275 Fiber Spool Gasket 7/8 (22.2) 7 3/4 (196.9) 1/16 (1.6) OBSOLETE. Availability Limited to Dealer Stock. Later Model Nugent Spools Using 2 Gaskets (Earlier Models Use G216) Cummins 158019
6L-1540 Buna N Fiber Cover Gasket with 6 Bolt Holes 6 1/16 (154.0) 9 1/8 (231.8) 1/32 (0.8) Optional on PT88-HD
G343-A Cork-Neoprene Cover Gasket with 6 Bolt Holes 5 1/2 (139.7) 7 7/16 (188.9) 1/16 (1.6) Optional on P999-HD Cummins Late-Model Full-Flow Lube Element-Type Upright Mounted Housings Cummins 175133, 194982, 216003
G293-B Buna N Molded Gasket 3 61/64 (100.4) 4 41/64 (117.9) 19/32 (15.1) Optional on BD103, BD103-MPG, BD103-SS, BD324, B333, BD7309, BD7310
OTK5061 Stainless Steel Probalyzer Plug OTK5060 Stainless Steel Plug with Instructions OBSOLETE. Availability Limited to Dealer Stock.; Installs into standard NPT 1/8 In. pressure ports, allows fluid samples to be drawn during operation using live sample caps, handles up to 5000 psi. Can be installed on any pressurized line for oil and coolant. Best used in Marine applications as it does not corrode in salt water. Titan OD1015
G243-A Buna N Fiber Cover Gasket 3 15/16 (100.0) 4 5/16 (109.5) 1/16 (1.6) Furnished with VT842-O
G144 Fiber Gasket 5 49/64 (146.4) 6 3/64 (153.6) 1/16 (1.6) Furnished with V1656-O, V1656-T
G214 Buna N Groove Gasket 4 17/32 (115.1) 4 5/8 (117.5) 1/8 (3.2) Furnished with PT670. Optional on PT670-E Caterpillar 5M5999
OTK5063 Oil Test Kit [1] 2.5 oz. Bottle with Lid; Label for Sample Information; Ziploc, Bubble Mailer for Return (Return Postage is included) Purchase of kit includes testing charges.; Testing includes 23 Elements, Antifreeze, Fuel Dilution, Viscosity @ 100 C, Complete Oil Condition (Soot, Oxidation, Nitration, Sulfation) Extractor Pumps and Tubing as well as mid-drain sampling. Titan OD8011
OTK5060 Oil Test Kit [1] 2.5 oz. Bottle with Lid, Live Sample Cap for Sample Extraction; Label for Sample Information; Ziploc, Bubble Mailer for Return (Return Postage is included) Purchase of kit includes testing charges.; Testing includes 23 Elements, Antifreeze, Fuel Dilution, Viscosity @ 100 C, Complete Oil Condition (Soot, Oxidation, Nitration, Sulfation) Engines, Transmissions, Hydraulics Titan OD1020
PG1326 Pressure Gauge This pressure gauge is for use with a 25 PSI by-pass filter base.; Mounts directly to base with 1/8 Inch NPT.; The indicator is 2 inches in diameter and measures 0-60 psi. Donaldson P777004
PKG406 Filter Cutter
PKG406-W Replacement Wheel for Filter Cutter PKG406 PKG406 cuts spin-on filters 3 1/2 to 5 Inches in diameter.
PKG401 Filter Wrench Fits Filters 4 23/32" - 5 5/32"
PKG412 Filter Wrench Fits Filters 3 5/8" - 4"
PKG50 Service Stickers 250 stickers per roll

687541
082700