Brass Compression Fittings, Compress-Align | Product Series

Filter by

    No filters selected

Shape

Body Material

Connection 1 Type

Connection 2 Thread Size

Configuration

Connection 2 Type

Connection 1 Tube Outside Diameter

Product Style

Connection 2 Tube Outside Diameter

Connection 3 Tube Outside Diameter

Connection 3 Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brass Compression Fittings, Compress-Align

Brass Compression Fittings, Compress-Align

Parker's Compress-Align fittings require no flaring, soldering or other preparation of tubing. The captive sleeve is always oriented for correct installation, visible for inspection before and after installation.

Technical Specifications

  • Application: Compressors, Machine Tools, Dispensing, Purification
  • Connection Type: See Part Technical Specs.
  • Shape: See Part Technical Specs.
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Maximum Operating Pressure: 2800 psi, 193 bar
  • Tube Material: Copper, Aluminum, TFE, FEA, PFA, Thermoplastic
  • For Fluid Type: Water, Air, Inert Gases, Non-combustible Gases
Safety Warning

Full Product Description

Parker's economical Compress-Align fittings are pre-assembled with a captive sleeve which is always oriented correctly for faster assembly. The captive sleeve gives a visible inspection before and after installation and the design of the sleeve aligns to seal even out-of-round tubing. Compress-Align can be used in many areas where flare fittings are used due to the higher pressure rating, meaning no flaring, soldering or tube preparation resulting in faster installation. Compress-Align bodies are interchangeable with standard compression bodies so inventory is decreased.
Use with copper, aluminum and the following Parker Parflex Division tubing.

• Polyethylene
• Nylon
• Polypropylene
• PTFE
• FEP
• PFA

Markets:
• Industrial
• Pneumatic
• Packaging
• Automation
• Chemical
• Compressors
• Water filtration

Features/Benefits:
• All brass construction
• Captive sleeve
• Higher working pressures versus standard compression fitting
• Bodies interchangeable with standard compression bodies
• Economical
• One wrench turn from finger tight for assembly for all sizes
• 1/8" through 1" sizes available
• U.L. listed for flammable liquids

Applications:
• Air lines
• Lubrication lines
• Fluid transfer
• Chemical dispensing
• Cooling lines
• Machine tool

Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Shape Body Material Connection 1 Type Connection 2 Thread Size Configuration Connection 2 Type Connection 1 Tube Outside Diameter Product Style Connection 2 Tube Outside Diameter Connection 3 Tube Outside Diameter Connection 3 Type
164CA-10 Tee Brass, Forged Compression Tube to Tube Compression 5/8" (O.D.) 5/8" (O.D.)
164CA-12 Tee Brass, Forged Compression Tube to Tube Compression 3/4" (O.D.) 3/4" (O.D.)
164CA-2 Tee Brass, Forged Compression Tube to Tube Compression 1/8" (O.D.) 1/8" (O.D.)
164CA-4 Tee Brass, Forged Compression Tube to Tube Compression 1/4" (O.D.) 1/4" (O.D.)
164CA-5 Tee Brass, Forged Compression Tube to Tube Compression 5/16" (O.D.) 5/16" (O.D.)
164CA-6 Tee Brass, Forged Compression Tube to Tube Compression 3/8" (O.D.) 3/8" (O.D.) Compression 3/8" (O.D.)
164CA-6-4-4 Tee Brass, Forged Compression Tube to Tube Compression 3/8" (O.D.) 1/4" (O.D.) 1/4" (O.D.) Compression
164CA-6-6-4 Tee Brass, Forged Compression Tube to Tube Compression 3/8" (O.D.) 3/8" (O.D.) 1/4" (O.D.) Compression
164CA-8 Tee Brass, Forged Compression Tube to Tube Compression 1/2" (O.D.) 1/2" (O.D.)
164CA-8-8-6 Tee Brass, Forged Compression Tube to Tube Compression 1/2" (O.D.) 1/2" (O.D.) 3/8" (O.D.) Compression
165CA-10 Elbow 90° Brass, Forged Compression Tube to Tube Compression 5/8" (O.D.) 5/8" (O.D.)
165CA-12 Elbow 90° Brass, Forged Compression Tube to Tube Compression 3/4" (O.D.) 3/4" (O.D.)
165CA-16 Elbow 90° Brass, Forged Compression Tube to Tube Compression 1" (O.D.) 1" (O.D.)
165CA-2 Elbow 90° Brass, Forged Compression Tube to Tube Compression 1/8" (O.D.) 1/8" (O.D.)
165CA-3 Elbow 90° Brass, Forged Compression Tube to Tube Compression 3/16" (O.D.) 3/16" (O.D.)
165CA-4 Elbow 90° Brass, Forged Compression Tube to Tube Compression 1/4" (O.D.) 1/4" (O.D.)
165CA-5 Elbow 90° Brass, Forged Compression Tube to Tube Compression 5/16" (O.D.) 5/16" (O.D.)
165CA-6 Elbow 90° Brass, Forged Compression Tube to Tube Compression 3/8" (O.D.) 3/8" (O.D.)
165CA-8 Elbow 90° Brass, Forged Compression Tube to Tube Compression 1/2" (O.D.) 1/2" (O.D.)
168CA-4-2 Tee - Gage Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 1/4" (O.D.) Female Pipe
169CA-10-6 Elbow 90° Brass, Forged Compression 3/8" Tube to Pipe Male Pipe 5/8" (O.D.)
169CA-10-8 Elbow 90° Brass, Forged Compression 1/2" Tube to Pipe Male Pipe 5/8" (O.D.)
169CA-12-12 Elbow 90° Brass, Forged Compression 3/4" Tube to Pipe Male Pipe 3/4" (O.D.)
169CA-12-8 Elbow 90° Brass, Forged Compression 1/2" Tube to Pipe Male Pipe 3/4" (O.D.)
169CA-16-12 Elbow 90° Brass, Forged Compression 3/4" Tube to Pipe Male Pipe 1" (O.D.)
169CA-2-1 Elbow 90° Brass, Forged Compression 1/16" Tube to Pipe Male Pipe 1/8" (O.D.)
169CA-3-1 Elbow 90° Brass, Forged Compression 1/16" Tube to Pipe Male Pipe 3/16" (O.D.)
169CA-3-2 Elbow 90° Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 3/16" (O.D.)
169CA-3-4 Elbow 90° Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 3/16" (O.D.)
169CA-4-2 Elbow 90° Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 1/4" (O.D.)
169CA-4-4 Elbow 90° Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 1/4" (O.D.)
169CA-4-6 Elbow 90° Brass, Forged Compression 3/8" Tube to Pipe Male Pipe 1/4" (O.D.)
169CA-5-2 Elbow 90° Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 5/16" (O.D.)
169CA-5-4 Elbow 90° Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 5/16" (O.D.)
169CA-5-6 Elbow 90° Brass, Forged Compression 3/8" Tube to Pipe Male Pipe 5/16" (O.D.)
169CA-6-2 Elbow 90° Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 3/8" (O.D.)
169CA-6-4 Elbow 90° Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 3/8" (O.D.)
169CA-6-6 Elbow 90° Brass, Forged Compression 3/8" Tube to Pipe Male Pipe 3/8" (O.D.)
169CA-6-8 Elbow 90° Brass, Forged Compression 1/2" Tube to Pipe Male Pipe 3/8" (O.D.)
169CA-8-4 Elbow 90° Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 1/2" (O.D.)
169CA-8-6 Elbow 90° Brass, Forged Compression 3/8" Tube to Pipe Male Pipe 1/2" (O.D.)
169CA-8-8 Elbow 90° Brass, Forged Compression 1/2" Tube to Pipe Male Pipe 1/2" (O.D.)
170CA-12-12 Elbow 90° Brass, Forged Compression 3/4" Tube to Female Pipe Female Pipe 3/4" (O.D.)
170CA-2-2 Elbow 90° Brass, Forged Compression 1/8" Tube to Female Pipe Female Pipe 1/8" (O.D.)
170CA-3-2 Elbow 90° Brass, Forged Compression 1/8" Tube to Female Pipe Female Pipe 3/16" (O.D.)
170CA-4-2 Elbow 90° Brass, Forged Compression 1/8" Tube to Female Pipe Female Pipe 1/4" (O.D.)
170CA-4-4 Elbow 90° Brass, Forged Compression 1/4" Tube to Female Pipe Female Pipe 1/4" (O.D.)
170CA-6-4 Elbow 90° Brass, Forged Compression 1/4" Tube to Female Pipe Female Pipe 3/8" (O.D.)
170CA-6-6 Elbow 90° Brass, Forged Compression 3/8" Tube to Female Pipe Female Pipe 3/8" (O.D.)
170CA-8-6 Elbow 90° Brass, Forged Compression 3/8" Tube to Female Pipe Female Pipe 1/2" (O.D.)
170CA-8-8 Elbow 90° Brass, Forged Compression 1/2" Tube to Female Pipe Female Pipe 1/2" (O.D.)
171CA-2-2 Run Tee Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 1/8" (O.D.)
171CA-3-2 Run Tee Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 3/16" (O.D.)
171CA-4-2 Run Tee Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 1/4" (O.D.)
171CA-4-4 Run Tee Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 1/4" (O.D.)
171CA-6-4 Run Tee Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 3/8" (O.D.)
172CA-12-12 Branch Tee Brass, Forged Compression 3/4" Tube to Pipe Male Pipe 3/4" (O.D.)
172CA-2-2 Branch Tee Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 1/8" (O.D.)
172CA-3-2 Branch Tee Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 3/16" (O.D.)
172CA-4-2 Branch Tee Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 1/4" (O.D.)
172CA-4-4 Branch Tee Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 1/4" (O.D.)
172CA-6-2 Branch Tee Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 3/8" (O.D.)
172CA-6-4 Branch Tee Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 3/8" (O.D.)
172CA-6-6 Branch Tee Brass, Forged Compression 3/8" Tube to Pipe Male Pipe 3/8" (O.D.)
172CA-8-6 Branch Tee Brass, Forged Compression 3/8" Tube to Pipe Male Pipe 1/2" (O.D.)
176CA-4-2 Tee Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 1/4" (O.D.) Female Pipe
177CA-4-2 Branch Tee Brass, Forged Compression 1/4" Tube to Female Pipe Compression 1/4" (O.D.) Female Pipe
179CA-4-2 Elbow 45° Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 1/4" (O.D.)
179CA-4-4 Elbow 45° Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 1/4" (O.D.)
179CA-6-2 Elbow 45° Brass, Forged Compression 1/8" Tube to Pipe Male Pipe 3/8" (O.D.)
179CA-6-4 Elbow 45° Brass, Forged Compression 1/4" Tube to Pipe Male Pipe 3/8" (O.D.)
179CA-6-6 Elbow 45° Brass, Forged Compression 3/8" Tube to Pipe Male Pipe 3/8" (O.D.)
179CA-8-6 Elbow 45° Brass, Forged Compression 3/8" Tube to Pipe Male Pipe 1/2" (O.D.)
264CA-3 Tee Brass, Extruded Compression Tube to Tube Compression 3/16" (O.D.) 3/16" (O.D.)
264CA-4 Tee Brass, Extruded Compression Tube to Tube Compression 1/4" (O.D.) 1/4" (O.D.)
265CA-4 Elbow 90° Brass, Extruded Compression Tube to Tube Compression 1/4" (O.D.) 1/4" (O.D.)
269CA-2-2 Elbow 90° Brass, Extruded Compression 1/8" Tube to Pipe Male Pipe 1/8" (O.D.)
269CA-3-2 Elbow 90° Brass, Extruded Compression 1/8" Tube to Pipe Male Pipe 3/16" (O.D.)
269CA-4-2 Elbow 90° Brass, Extruded Compression 1/8" Tube to Pipe Male Pipe 1/4" (O.D.)
269CA-4-4 Elbow 90° Brass, Extruded Compression 1/4" Tube to Pipe Male Pipe 1/4" (O.D.)
269CA-5-2 Elbow 90° Brass, Extruded Compression 1/8" Tube to Pipe Male Pipe 5/16" (O.D.)
269CA-5-4 Elbow 90° Brass, Extruded Compression 1/4" Tube to Pipe Male Pipe 5/16" (O.D.)
269CA-6-2 Elbow 90° Brass, Extruded Compression 1/8" Tube to Pipe Male Pipe 3/8" (O.D.)
269CA-6-4 Elbow 90° Brass, Extruded Compression 1/4" Tube to Pipe Male Pipe 3/8" (O.D.)
269CA-6-6 Elbow 90° Brass, Extruded Compression 3/8" Tube to Pipe Male Pipe 3/8" (O.D.)
270CA-4-2 Elbow 90° Brass, Extruded Compression 1/8" Tube to Female Pipe Female Pipe 1/4" (O.D.)
59CA-4 Brass Compression 1/4" (O.D.) Tube
59CA-6 Brass Compression 3/8" (O.D.) Tube
59CA-8 Brass Compression 1/2" (O.D.) Tube
61CA-10 Brass Compression 5/8" (O.D.) Tube
61CA-12 Brass Compression 3/4" (O.D.) Tube
61CA-14 Brass Compression 7/8" (O.D.) Tube
61CA-16 Brass Compression 1" (O.D.) Tube
61CA-2 Brass Compression 1/8" (O.D.) Tube
61CA-3 Brass Compression 3/16" (O.D.) Tube
61CA-4 Brass Compression 1/4" (O.D.) Tube
61CA-5 Brass Compression 5/16" (O.D.) Tube
61CA-6 Brass Compression 3/8" (O.D.) Tube
61CA-8 Brass Compression 1/2" (O.D.) Tube
62CA-10 Union Brass Compression Tube to Tube Compression 5/8" (O.D.) 5/8" (O.D.)
62CA-10-6 Union Brass Compression Tube to Tube Compression 5/8" (O.D.) 3/8" (O.D.)
62CA-12 Union Brass Compression Tube to Tube Compression 3/4" (O.D.) 3/4" (O.D.)
62CA-14 Union Brass Compression Tube to Tube Compression 7/8" (O.D.) 7/8" (O.D.)
62CA-2 Union Brass Compression Tube to Tube Compression 1/8" (O.D.) 1/8" (O.D.)
62CA-3 Union Brass Compression Tube to Tube Compression 3/16" (O.D.) 3/16" (O.D.)
62CA-4 Union Brass Compression Tube to Tube Compression 1/4" (O.D.) 1/4" (O.D.)
62CA-4-3 Union Brass Compression Tube to Tube Compression 1/4" (O.D.) 3/16" (O.D.)
62CA-5 Union Brass Compression Tube to Tube Compression 5/16" (O.D.) 5/16" (O.D.)
62CA-6 Union Brass Compression Tube to Tube Compression 3/8" (O.D.) 3/8" (O.D.)
62CA-6-4 Union Brass Compression Tube to Tube Compression 3/8" (O.D.) 1/4" (O.D.)
62CA-8 Union Brass Compression Tube to Tube Compression 1/2" (O.D.) 1/2" (O.D.)
62CA-8-6 Union Brass Compression Tube to Tube Compression 1/2" (O.D.) 3/8" (O.D.)
62CABH-4 Brass Compression Tube to Tube Compression 1/4" (O.D.) Bulkhead 1/4" (O.D.)
62CABH-6 Brass Compression Tube to Tube Compression 3/8" (O.D.) Bulkhead 3/8" (O.D.)
639CA-4 Brass Compression 1/4" (O.D.) Tube
66CA-10-8 Brass Compression 1/2" Tube to Female Pipe Female Pipe 5/8" (O.D.) Connector
66CA-2-2 Brass Compression 1/8" Tube to Female Pipe Female Pipe 1/8" (O.D.) Connector
66CA-3-2 Brass Compression 1/8" Tube to Female Pipe Female Pipe 3/16" (O.D.) Connector
66CA-3-4 Brass Compression 1/4" Tube to Female Pipe Female Pipe 3/16" (O.D.) Connector
66CA-4-2 Brass Compression 1/8" Tube to Female Pipe Female Pipe 1/4" (O.D.) Connector
66CA-4-4 Brass Compression 1/4" Tube to Female Pipe Female Pipe 1/4" (O.D.) Connector
66CA-5-2 Brass Compression 1/8" Tube to Female Pipe Female Pipe 5/16" (O.D.) Connector
66CA-5-4 Brass Compression 1/4" Tube to Female Pipe Female Pipe 5/16" (O.D.) Connector
66CA-6-2 Brass Compression 1/8" Tube to Female Pipe Female Pipe 3/8" (O.D.) Connector
66CA-6-4 Brass Compression 1/4" Tube to Female Pipe Female Pipe 3/8" (O.D.) Connector
66CA-6-6 Brass Compression 3/8" Tube to Female Pipe Female Pipe 3/8" (O.D.) Connector
66CA-6-8 Brass Compression 1/2" Tube to Female Pipe Female Pipe 3/8" (O.D.) Connector
66CA-8-4 Brass Compression 1/4" Tube to Female Pipe Female Pipe 1/2" (O.D.) Connector
66CA-8-6 Brass Compression 3/8" Tube to Female Pipe Female Pipe 1/2" (O.D.) Connector
66CA-8-8 Brass Compression 1/2" Tube to Female Pipe Female Pipe 1/2" (O.D.) Connector
68CA-10-12 Brass Compression 3/4" Tube to Pipe Male Pipe 5/8" (O.D.) Connector
68CA-10-6 Brass Compression 3/8" Tube to Pipe Male Pipe 5/8" (O.D.) Connector
68CA-10-8 Brass Compression 1/2" Tube to Pipe Male Pipe 5/8" (O.D.) Connector
68CA-12-12 Brass Compression 3/4" Tube to Pipe Male Pipe 3/4" (O.D.) Connector
68CA-12-8 Brass Compression 1/2" Tube to Pipe Male Pipe 3/4" (O.D.) Connector
68CA-14-12 Brass Compression 3/4" Tube to Pipe Male Pipe 7/8" (O.D.) Connector
68CA-16-12 Brass Compression 3/4" Tube to Pipe Male Pipe 1" (O.D.) Connector
68CA-16-16 Brass Compression 1" Tube to Pipe Male Pipe 1" (O.D.) Connector
68CA-2-1 Brass Compression 1/16" Tube to Pipe Male Pipe 1/8" (O.D.) Connector
68CA-2-2 Brass Compression 1/8" Tube to Pipe Male Pipe 1/8" (O.D.) Connector
68CA-3-1 Brass Compression 1/16" Tube to Pipe Male Pipe 3/16" (O.D.) Connector
68CA-3-2 Brass Compression 1/8" Tube to Pipe Male Pipe 3/16" (O.D.) Connector
68CA-3-4 Brass Compression 1/4" Tube to Pipe Male Pipe 3/16" (O.D.) Connector
68CA-4-2 Brass Compression 1/8" Tube to Pipe Male Pipe 1/4" (O.D.) Connector
68CA-4-4 Brass Compression 1/4" Tube to Pipe Male Pipe 1/4" (O.D.) Connector
68CA-4-6 Brass Compression 3/8" Tube to Pipe Male Pipe 1/4" (O.D.) Connector
68CA-4-8 Brass Compression 1/2" Tube to Pipe Male Pipe 1/4" (O.D.) Connector
68CA-5-2 Brass Compression 1/8" Tube to Pipe Male Pipe 5/16" (O.D.) Connector
68CA-5-4 Brass Compression 1/4" Tube to Pipe Male Pipe 5/16" (O.D.) Connector
68CA-6-2 Brass Compression 1/8" Tube to Pipe Male Pipe 3/8" (O.D.) Connector
68CA-6-4 Brass Compression 1/4" Tube to Pipe Male Pipe 3/8" (O.D.) Connector
68CA-6-6 Brass Compression 3/8" Tube to Pipe Male Pipe 3/8" (O.D.) Connector
68CA-6-8 Brass Compression 1/2" Tube to Pipe Male Pipe 3/8" (O.D.) Connector
68CA-8-4 Brass Compression 1/4" Tube to Pipe Male Pipe 1/2" (O.D.) Connector
68CA-8-6 Brass Compression 3/8" Tube to Pipe Male Pipe 1/2" (O.D.) Connector
68CA-8-8 Brass Compression 1/2" Tube to Pipe Male Pipe 1/2" (O.D.) Connector
682CA-3-2 Brass Compression 1/8" Tube to Pipe Male Pipe 3/16" (O.D.) Tank Fitting

687541
687547