Cast Iron Pumps – SG102 Series | Product Series

Filter by

    No filters selected

Rotation

Configuration

Mounting Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Pumps – SG102 Series

Cast Iron Pumps – SG102 Series

The SG102 is a mid-size dump pump with a large C series dump valve that provides increased dump cycle time compared to a traditional G series dump pump.

Technical Specifications

  • Pump Type: Fixed, Gear
  • Operating Pressure: up to 2500 psi, up to 172 bar
  • Flow Rate: n/a
  • Displacement: up to 80.8 cm3/rev, up to 4.93 inch3/rev
  • Media: Hydraulic Fluids
  • Body Material: Cast Iron
  • Drain Option: No
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester
  • Maximum Displacement: 80.8 cm3/rev, 4.93 inch3/rev
  • Maximum Flow Rate: 38 gal/min
  • Maximum Fluid Temperature: 180 °F, 80 °C
  • Minimum Fluid Temperature: 0 °F, -20 °C
  • Maximum Operating Pressure: 172 bar, 2500 psi
  • Maximum Operating Speed: 2400 RPM
  • Maximum Kinematic Viscosity: 7500 SUS
  • Minimum Kinematic Viscosity: 50 SUS
  • Weight: 25.2 kg (Max), 55.5 lb (Max)
  • Mounting Option: SAE
  • Port Connection: NPT
Safety Warning

Full Product Description

The SG102 Dump Pump is part of Parker’s family of Commercial Hydraulics truck pumps. Building upon the technology of the industry standard C102/G102 pumps, the innovative SG102 Dump Pump provides a 37% faster dumping cycle versus the standard G102.

The pump is designed to fit where space is limited, but greater flow is still a necessity. The SG102 Dump Pump utilizes the valve body of the larger frame size C Series dump pump, providing large dump pump flow characteristics for a faster dump cycle time, yielding greater work cycle efficiency.

The dump truck industry will benefit from the improved power density as well as safety due to the quicker cycle time for the bed to return prior to the operator moving from the job site location.

Markets:
• Vocational and municipal equipment

Features/Benefits:
• 25% greater flow than G102 2" dump pump
• 20% less weight than the C102 2.5" dump pump
• Large pump valve body flow characteristics
• 4-bolt “B” or 4-bolt DIN flange
• 13T “B” or 8T DIN shaft
• Pressures to 172 bar (2500 PSI)
• Manual or air shift option

Applications:
• Dump Truck
• Dump trailer

Technical Specifications:
• Flow is 38 gpm (143 lpm)
• Displacement is 4.93 cir (80 cc/rev)
• Operating pressures up to 172 bar (2,500 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 94%
• CW, CCW, and Bi-rotational pumps available
• SAE shafts, flanges and porting
• Integrated relief valve and load hold valve
• Integrated raise/neutral/lower valve
• Air shift valve available

Related Documents

×
Products Rotation Configuration Mounting Option
3189111001 CW 4 BOLT SQUARE, SAE B / ANSI 101-4 Direct Mount
3189112001 CCW 4 BOLT SQUARE, SAE B / ANSI 101-4 Direct Mount
3189111002 CW 4 BOLT SQUARE, SAE B / ANSI 101-4 Direct Mount w/ Air Shift Installed
3189112002 CCW 4 BOLT SQUARE, SAE B / ANSI 101-4 Direct Mount w/ Air Shift Installed
3189111003 CW 4-BOLT DIN FLANGE Direct Mount w/ Air Shift Installed

687541
688058