CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits. | Product Series

Filter by

    No filters selected

Model Number

Product Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits.

CDAS, OFAS, FBP HL/LE Vacuum Pumps and Maintenance Kits.

Dual frequency 50/60 Hz vacuum pumps and maintenance kits for use with CDAS/OFAS/FBP 100-170 compressed air dryers.

Technical Specifications

  • Brand: Parker
  • Contains: HLVAP Vacuum pump(s), vacuum valve, 3m vacuum hose and fittings.
Safety Warning

Full Product Description

The purge air requirement for a heatless vacuum assisted dryer is reduced from around 20% to 3% of a standard heatless dryer.

Energy reductions from reducing the purge air offsets the energy required to operate the vacuum pump, and provides significant energy savings overall.

CDAS/OFAS/FBP LE heatless vacuum assisted dryers operate almost identically to a standard heatless dryer, however their design includes two additional components, a vacuum valve and a vacuum pump.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Model Number Product Type
HLVAP-OL-02-100 CDAS/OFAS/FBP LE 100 Single Pump
HLVAP-OL-02-110 CDAS/OFAS/FBP LE 110 Single Pump
HLVAP-OL-02-120 CDAS/OFAS/FBP LE 120 Single Pump
HLVAP-OL-02-130 CDAS/OFAS/FBP LE 130 Single Pump
HLVAP-OL-02-140 CDAS/OFAS/FBP LE 140 Single Pump
HLVAP-OL-02-150 CDAS/OFAS/FBP LE 150 Duplex (2) Pumps
HLVAP-OL-02-160 CDAS/OFAS/FBP LE 160 Duplex (2) Pumps
HLVAP-OL-02-170 CDAS/OFAS/FBP LE 170 Duplex (2) Pumps
M06.HLVAP-OL-02-100 HLVAP-OL-02-100 6 month Service Kit
M06.HLVAP-OL-02-110 HLVAP-OL-02-110 6 month Service Kit
M06.HLVAP-OL-02-120 HLVAP-OL-02-120 6 month Service Kit
M06.HLVAP-OL-02-130 HLVAP-OL-02-130 6 month Service Kit
M06.HLVAP-OL-02-140 HLVAP-OL-02-140 6 month Service Kit
M06.HLVAP-OL-02-150 HLVAP-OL-02-150 6 month Service Kit
M06.HLVAP-OL-02-160 HLVAP-OL-02-160 6 month Service Kit
M06.HLVAP-OL-02-170 HLVAP-OL-02-170 6 month Service Kit
M12.HLVAP-OL-02-100 HLVAP-OL-02-100 12 month Service Kit
M12.HLVAP-OL-02-110 HLVAP-OL-02-110 12 month Service Kit
M12.HLVAP-OL-02-120 HLVAP-OL-02-120 12 month Service Kit
M12.HLVAP-OL-02-130 HLVAP-OL-02-130 12 month Service Kit
M12.HLVAP-OL-02-140 HLVAP-OL-02-140 12 month Service Kit
M12.HLVAP-OL-02-150 HLVAP-OL-02-150 12 month Service Kit
M12.HLVAP-OL-02-160 HLVAP-OL-02-160 12 month Service Kit
M12.HLVAP-OL-02-170 HLVAP-OL-02-170 12 month Service Kit

687541
A22066