Chemically Resistant Liquid Filter Housing | PFA Plus | ParkerCA

Chemically Resistant Liquid Filter Housing | PFA Plus | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Chemically Resistant Liquid Filter Housing | PFA Plus

Chemically Resistant Liquid Filter Housing | PFA Plus

The PFA Plus filter housing is designed for maximum chemical resistance and high purity for applications.

Technical Specifications

  • Product Style: Single Cartridge Housing
  • Application: Liquid Filtration
  • Industry: Electronics, Chemical Processing
  • Function: Clarification, Prefiltration, Polishing
  • Length: 10 inch, 20 inch
  • Connection Type: Flare
  • Drain Connection Type: Flare
  • Seal Material: FEP Encapsulated VitonĀ®
  • Materials of Construction: PFA (wetted parts) and PTFE (non-wetted parts)
  • Specifications Met: Non-ASME Code
  • Maximum Operating Pressure: 0.3 MPa 100°C, 43.5 psi 212°F, 0.75 MPa 25°C, 108.7 psi 77°F
  • Maximum Operating Temperature: 100.0 °C, 212.0 °F
Safety Warning

Full Product Description

The PFA Plus filter housing is designed for maximum chemical resistance and high purity for microelectronics applications. Constructed of PFA (wetted parts) and PTFE (non-wetted parts), this housing is compatible with the most aggressive chemistries.

The high-purity materials of construction and cleanroom packaging insure a high level of cleanliness. The housing consists of a stationary bowl and locking ring that provides a positive seal and easy filter replacement.

The PFA Plus is compatible with our FluoroflowĀ® line of all-fluoropolymer cartridges including the large-diameter FluoroflowĀ®-XL in 10 inch lengths.

Related Documents

Ɨ

687541
679945