CHO-BOND 1035 Silver-Plated Glass Filled Silicone Electrically Conductive Sealant | Product Series

Filter by

    No filters selected

Weight (g)

Primer Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-BOND 1035 Silver-Plated Glass Filled Silicone Electrically Conductive Sealant

CHO-BOND 1035 Silver-Plated Glass Filled Silicone Electrically Conductive Sealant

Parker Chomerics CHO BOND® 1035 is a one-component, silver-plated glass filled sealant formulated to provide lightweight EMI shielding in commercial and military applications

Technical Specifications

  • Polymer Material Options: Silicone
  • Filler Material: Silver-plated Glass
  • Color: Beige
  • Volume Resistivity: 0.050 Ω-cm
  • Lap Shear Strength: 689 kPa
  • Specific Gravity: 1.9
  • Durometer: 81
  • Operating Temperature: -55 to 200 °C
  • Operating Time: 0.5 Hours
  • Shelf Life: 6 Months
  • Film Thickness: 0.18 to 3.18 mm
  • Package Type: 1.5 Fluid Ounce Aluminum Foil Tube, 6 Fluid Ounce SEMCO Cartridge
Safety Warning

Full Product Description

Parker Chomerics CHO BOND® 1035 is a one-component, silver-plated glass filled sealant formulated to provide lightweight EMI shielding in commercial and military applications. CHO BOND® 1035 is a beige-colored silicone that provides a flexible, conductive, and environmental seal but it not recommended for high vibration environments.

Features and Benefits:
• One-component system so no mixing or measuring required
• Low cost solution for good conductivity (0.050 ohm-cm)
• No corrosive by-products generated during drying
• Minimal weight added to assembly due to lightweight material
• Thin paste makes the material very easy to dispense, apply, and spread
• No pressure required when curing to achieve bond

Typical Applications:
• Man-portable electronics
• Radar and Communication Systems
• EMI vents
• Military Ground Vehicles
• Military Shelters

Related Documents

×
Products Weight (g) Primer Included
51-00-1035-0000 71 1086
51-00-1035-1000 71 No
51-01-1035-0000 284 1086

687541
179336