Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics CHO-FAB nickel-plated silver fabric tape provides an electrically conductive solution for applications requiring lighter weight and a more flexible electrically conductive tape.
Parker Chomerics CHO-FAB fabric tape provides an electrically conductive solution for applications requiring lighter weight and a more flexible electrically conductive tape. CHO-FAB can be used to wrap cables in order to provide a low impedance connection between cables and backshells.
Features and Benefits:
• Made of fabric tape constructed from a nickel-plated silver conductive material
• Available with single-sided acrylic electrically conductive pressure sensitive adhesive (PSA)
• Lightweight and more flexible than metal foil tapes
• Excellent shielding and good corrosion resistance performance
• Lacks sharp edges that are present on foil tapes
• Very conformable while maintaining strength
• Standard length rolls come in 18 or 36 yards
| Literature and Reference Materials |
|---|
| Datasheet: CHO-FAB EMI Shielding Fabric Tape |
| Parker Chomerics Shelf Life Re-certification for Laminated Materials |
| Products | Width | Length |
|---|---|---|
| CFT-18-101-0050 | 0.5 in (12.7 mm) | 54 ft (16.5 m) |
| CFT-18-101-0100 | 1 in (25.4 mm) | 54 ft (16.5 m) |
| CFT-18-101-0150 | 1.5 in (38.1 mm) | 54 ft (16.5 m) |
| CFT-18-101-0200 | 2 in (50.8 mm) | 54 ft (16.5 m) |
| CFT-18-101-0300 | 3 in (76.2 mm) | 54 ft (16.5 m) |
| CFT-18-101-0400 | 4 in (101.6 mm) | 54 ft (16.5 m) |
| CFT-36-101-0050 | 0.5 in (12.7 mm) | 108 ft (32.9 m) |
| CFT-36-101-0100 | 1 in (25.4 mm) | 108 ft (32.9 m) |
| CFT-36-101-0150 | 1.5 in (38.1 mm) | 108 ft (32.9 m) |
| CFT-36-101-0200 | 2 in (50.8 mm) | 108 ft (32.9 m) |
| CFT-36-101-0300 | 3 in (76.2 mm) | 108 ft (32.9 m) |
| CFT-36-101-0400 | 4 in (101.6 mm) | 108 ft (32.9 m) |