Clamps - (Europe) | Product Series

Filter by

    No filters selected

Diameter (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Clamps - (Europe) Clamps - (Europe)

Clamps - (Europe)

Parker Olaer Clamps are designed to allow quick and easy installation of hydraulic accumulators. Available in carbon and stainless steel.

Technical Specifications

  • Product Type: Clamps
  • Materials of Construction: Stainless Steel, Carbon Steel
  • Design Factor: A, B, C, D, E
  • Weight: 0.59 to 2 kg
Safety Warning

Full Product Description

Parker Clamps are designed to safely and securely support accumulators in a vertical or horizontal position. They are available for all accumulator model weights and sizes (including bladder, piston, diaphragm, hydracushion accumulators) and can be designed for hostile environments with protective coatings.

The Clamps are supplied with a rubber cushion band to protect the shell and any protective coating.

Markets:
• Industrial
• Mobile
• Energy
• Processing
• Oil and Gas
• Defense
• Renewable
• Marine
• Mining
• Rail

Features/Benefits:
• Designed to safely and securely support accumulators in a vertical or horizontal position.
• Protective coatings available for hostile environments.
• Wide range of sizes to suit all accumulator types.
• Parker Olaer accumulator clamps are equipped with a rubber cushion which prevents vibration and wear on the shell.
• In addition to the clamps we would suggest using an accumulator bracket to support the accumulator weight for accumulators mounted vertically.

Applications:
• Agricultural equipment
• Construction equipment
• Forestry
• Handling/Cranes
• Truck
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Air & Gas Compressors
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Die Casting
• Vehicle Assembly Facilities
• Machine Tools

For more information, please download the Accumulator Catalogue or contact your us.

Related Documents

×
Products Diameter (mm)
20149203625 54 - 56
20250803648 87 - 97
20250903648 99 - 109
20251003648 112 - 124
20251103648 128 - 138
20251203648 146 - 157
20259003648 155 - 165
20251303648 166 - 176
20243203625 178 - 184
20251403648 215 - 219
20251503648 215 - 226
20127403625 363.5 - 368

687541
687940