Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This innovative reducer system, using a full range of nuts and olives / ferrules, enables different diameters of steel, copper, brass or polymer tubes to be fitted onto a single Parker Legris compression fitting.
This innovative reducer system, using a full range of nuts and olives / ferrules, enables different diameters of steel, copper, brass or polymer tubes to be fitted onto a single Parker Legris compression fitting.
Features/Benefits:
- Efficient Solution
• Reduces envelope dimensions
• Quick and easy to assemble, whatever the diameters and tube material
• Improved stock management
• Silicone-free
- Multiple Combinations
• A single connector for up to 4 different tube materials and sizes
Example:
polymer tube 4 mm O.D.
copper tube 8 mm O.D.
brass tube 12 mm O.D.
braided PVC hose 12 mm I.D.
• A full range of olives / Ferrules and nuts to optimise all assembly operation
Markets:
• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Machine Tools
Applications:
• Pneumatic Machinery Equipment at Medium and High Pressure
• Lubrication Systems
• Cooling Systems
• Welding Robots
• Suitable for Vacuum Applications
Technologies:
• Compression fittings
• Pneumatic fittings
• Connects to steel tube
• Connects to copper tube
• Connects to brass tube
• Connects to polymer tube
Regulations:
• PED
• REACH
• RoHS / WEEE
• ATEX
Product Types:
• Piece Reducer
• Brass Olive / Ferrule
• Steel Olive / Feruule
• BNA (standards organization in the field of Automotive Process) Brass Olive
• Brass Nut
• Steel Nut
• Brass Long Nut
• Technical Polymer Nut-Olive / Nut-Ferrule
| Literature and Reference Materials |
|---|
| Complementary Brass Fittings Datasheet |
| FCG FSC Assembly Guides |
| FSC Parker Legris Connectors & Nycoil Tubing Catalog - Cat. 3500LEG/NYC |
| Products | Shape | Connection 1 Thread Size | Connection 2 Tube Outside Diameter | Connection 3 Tube Outside Diameter | Connection 4 Tube Outside Diameter |
|---|---|---|---|---|---|
| 0110 12 00 70 | Technical polymer nut-Olive / nut-Ferrule | M18x1,5 | 12 mm | ||
| 0110 14 00 70 | Technical polymer nut-Olive / nut-Ferrule | M20x1,5 | 14 mm | na | na |
| 0110 16 00 70 | Technical polymer nut-Olive / nut-Ferrule | M22x1,5 | 16 mm | na | na |
| 0124 28 00 | Brass Olive / Ferrule | na | 28 mm | na | na |
| 0124 04 00 | Brass Olive / Ferrule | na | 4 mm | na | na |
| 0124 05 00 | Brass Olive / Ferrule | na | 5 mm | na | na |
| 0124 06 00 | Brass Olive / Ferrule | na | 6 mm | na | na |
| 0124 08 00 | Brass Olive / Ferrule | na | 8 mm | na | na |
| 0124 10 00 | Brass Olive / Ferrule | na | 10 mm | na | na |
| 0124 12 00 | Brass Olive / Ferrule | na | 12 mm | na | na |
| 0124 14 00 | Brass Olive / Ferrule | na | 14 mm | na | na |
| 0166 15 22 | 3 pieces reducer | na | na | 15 mm | 22 mm |
| 0166 16 20 | 3 pieces reducer | na | na | 16 mm | 20 mm |
| 0166 16 22 | 3 pieces reducer | na | na | 16 mm | 22 mm |
| 0166 05 06 | 3 pieces reducer | na | na | 5 mm | 6 mm |
| 0166 05 08 | 3 pieces reducer | na | na | 5 mm | 8 mm |
| 0166 18 22 | 3 pieces reducer | na | na | 18 mm | 22 mm |
| 0166 18 28 | 3 pieces reducer | na | na | 18 mm | 28 mm |
| 0166 20 25 | 3 pieces reducer | 20 mm | 25 mm | ||
| 0166 06 08 | 3 pieces reducer | na | na | 6 mm | 8 mm |
| 0166 06 10 | 3 pieces reducer | na | na | 6 mm | 10 mm |
| 0166 06 12 | 3 pieces reducer | na | na | 6 mm | 12 mm |
| 0166 06 14 | 3 pieces reducer | na | na | 6 mm | 14 mm |
| 0166 06 15 | 3 pieces reducer | na | na | 6 mm | 15 mm |
| 0166 06 16 | 3 pieces reducer | na | na | 6 mm | 16 mm |
| 0166 08 10 | 3 pieces reducer | na | na | 8 mm | 10 mm |
| 0166 08 12 | 3 pieces reducer | na | na | 8 mm | 12 mm |
| 0166 08 14 | 3 pieces reducer | na | na | 8 mm | 14 mm |
| 0166 08 15 | 3 pieces reducer | na | na | 8 mm | 15 mm |
| 0166 08 16 | 3 pieces reducer | na | na | 8 mm | 16 mm |
| 0166 08 18 | 3 pieces reducer | na | na | 8 mm | 18 mm |
| 0166 10 12 | 3 pieces reducer | na | na | 10 mm | 12 mm |
| 0166 10 14 | 3 pieces reducer | na | na | 10 mm | 14 mm |
| 0110 04 00 | Brass nut | M8x1 | 4 mm | na | na |
| 0110 05 00 | Brass nut | M10x1 | 5 mm | na | na |
| 0110 06 00 | Brass nut | M10x1 | 6 mm | na | na |
| 0110 08 00 | Brass nut | M12x1 | 8 mm | na | na |
| 0110 10 00 | Brass nut | M16x1,5 | 10 mm | na | na |
| 0110 12 00 | Brass nut | M18x1,5 | 12 mm | na | na |
| 0110 14 00 | Brass nut | M20x1,5 | 14 mm | na | na |
| 0110 15 00 | Brass nut | M20x1,5 | 15 mm | na | na |
| 0110 16 00 | Brass nut | M22x1,5 | 16 mm | na | na |
| 0110 18 00 | Brass nut | M24x1,5 | 18 mm | na | na |
| 0110 20 00 | Brass nut | M27x1,5 | 20 mm | na | na |
| 0110 22 00 | Brass nut | M30x1,5 | 22 mm | na | na |
| 0110 25 00 | Brass nut | M33x1,5 | 25 mm | ||
| 0166 10 15 | 3 pieces reducer | na | na | 10 mm | 15 mm |
| 0166 10 16 | 3 pieces reducer | na | na | 10 mm | 16 mm |
| 0166 10 18 | 3 pieces reducer | na | na | 10 mm | 18 mm |
| 0166 10 20 | 3 pieces reducer | na | na | 10 mm | 20 mm |
| 0166 10 22 | 3 pieces reducer | na | na | 10 mm | 22 mm |
| 0166 12 14 | 3 pieces reducer | na | na | 12 mm | 14 mm |
| 0166 12 16 | 3 pieces reducer | na | na | 12 mm | 16 mm |
| 0166 12 18 | 3 pieces reducer | na | na | 12 mm | 18 mm |
| 0166 12 20 | 3 pieces reducer | na | na | 12 mm | 20 mm |
| 0166 12 22 | 3 pieces reducer | na | na | 12 mm | 22 mm |
| 0166 14 16 | 3 pieces reducer | na | na | 14 mm | 16 mm |
| 0166 14 18 | 3 pieces reducer | na | na | 14 mm | 18 mm |
| 0166 14 22 | 3 pieces reducer | na | na | 14 mm | 22 mm |
| 0166 04 06 | 3 pieces reducer | na | na | 4 mm | 6 mm |
| 0166 14 25 | 3 pieces reducer | na | na | 14 mm | 25 mm |
| 0110 06 00 40 | Steel nut | M10x1 | 6 mm | na | na |
| 0110 08 00 40 | Steel nut | M12x1 | 8 mm | na | na |
| 0110 10 00 40 | Steel nut | M16x1,5 | 10 mm | na | na |
| 0110 12 00 40 | Steel nut | M18x1,5 | 12 mm | na | na |
| 0110 15 00 40 | Steel nut | M20x1,5 | 15 mm | na | na |
| 0110 16 00 40 | Steel nut | M22x1,5 | 16 mm | ||
| 0110 18 00 40 | Steel nut | M24x1,5 | 18 mm | na | na |
| 0110 22 00 40 | Steel nut | M30x1,5 | 22 mm | na | na |
| 0110 04 00 40 | Steel nut | M8x1 | 4 mm | na | na |
| 0110 05 00 40 | Steel nut | M10x1 | 5 mm | na | na |
| 0124 04 00 40 | Steel Olive / Ferrule | na | 4 mm | na | na |
| 0124 06 00 40 | Steel Olive / Ferrule | na | 6 mm | na | na |
| 0124 08 00 40 | Steel Olive / Ferrule | na | 8 mm | na | na |
| 0124 10 00 40 | Steel Olive / Ferrule | na | 10 mm | na | na |
| 0124 12 00 40 | Steel Olive / Ferrule | na | 12 mm | na | na |
| 0124 14 00 40 | Steel Olive / Ferrule | na | 14 mm | na | na |
| 0124 15 00 40 | Steel Olive / Ferrule | na | 15 mm | na | na |
| 0124 16 00 40 | Steel Olive / Ferrule | na | 16 mm | na | na |
| 0124 18 00 40 | Steel Olive / Ferrule | na | 18 mm | na | na |
| 0124 20 00 40 | Steel Olive / Ferrule | na | 20 mm | na | na |
| 0124 22 00 40 | Steel Olive / Ferrule | na | 22 mm | na | na |
| 0124 25 00 40 | Steel Olive / Ferrule | na | 25 mm | na | na |
| 0110 04 00 60 | Brass long nut | M8x1 | 4 mm | na | na |
| 0110 05 00 60 | Brass long nut | M10x1 | 5 mm | na | na |
| 0110 06 00 60 | Brass long nut | M10x1 | 6 mm | na | na |
| 0110 08 00 60 | Brass long nut | M12x1 | 8 mm | na | na |
| 0110 10 00 60 | Brass long nut | M16x1,5 | 10 mm | na | na |
| 0110 12 00 60 | Brass long nut | M18x1,5 | 12 mm | na | na |
| 0110 14 00 60 | Brass long nut | M20x1,5 | 14 mm | na | na |
| 0110 04 00 70 | Technical polymer nut-Olive / nut-Ferrule | M8x1 | 4 mm | na | na |
| 0111 04 00 | BNA brass Olive / Ferrule | na | 4 mm | na | na |
| 0111 05 00 | BNA brass Olive / Ferrule | na | 5 mm | na | na |
| 0111 06 00 | BNA brass Olive / Ferrule | na | 6 mm | na | na |
| 0111 08 00 | BNA brass Olive / Ferrule | na | 8 mm | na | na |
| 0111 10 00 | BNA brass Olive / Ferrule | na | 10 mm | na | na |
| 0111 12 00 | BNA brass Olive / Ferrule | na | 12 mm | na | na |
| 0111 14 00 | BNA brass Olive / Ferrule | na | 14 mm | na | na |
| 0111 15 00 | BNA brass Olive / Ferrule | na | 15 mm | na | na |
| 0111 16 00 | BNA brass Olive / Ferrule | na | 16 mm | na | na |
| 0124 15 00 | Brass Olive / Ferrule | na | 15 mm | na | na |
| 0124 16 00 | Brass Olive / Ferrule | na | 16 mm | na | na |
| 0124 18 00 | Brass Olive / Ferrule | na | 18 mm | na | na |
| 0124 20 00 | Brass Olive / Ferrule | na | 20 mm | na | na |
| 0124 22 00 | Brass Olive / Ferrule | na | 22 mm | na | na |
| 0124 25 00 | Brass Olive / Ferrule | na | 25 mm | na | na |
| 0110 06 00 70 | Technical polymer nut-Olive / nut-Ferrule | M10x1 | 6 mm | na | na |
| 0110 28 00 | Brass nut | M36x1,5 | 28 mm | ||
| 0166 18 20 | 3 pieces reducer | na | na | 18 mm | 20 mm |
| 0166 05 10 | 3 pieces reducer | na | na | 5 mm | 10 mm |
| 0166 05 12 | 3 pieces reducer | na | na | 5 mm | 12 mm |
| 0166 18 25 | 3 pieces reducer | na | na | 18 mm | 25 mm |
| 0166 05 14 | 3 pieces reducer | na | na | 5 mm | 14 mm |
| 0166 05 16 | 3 pieces reducer | na | na | 5 mm | 16 mm |
| 0166 22 28 | 3 pieces reducer | na | na | 22 mm | 28 mm |
| 0166 12 25 | 3 pieces reducer | na | na | 12 mm | 25 mm |
| 0166 14 20 | 3 pieces reducer | na | na | 14 mm | 20 mm |
| 0166 04 05 | 3 pieces reducer | na | na | 4 mm | 5 mm |
| 0166 04 08 | 3 pieces reducer | na | na | 4 mm | 8 mm |
| 0166 15 18 | 3 pieces reducer | na | na | 15 mm | 18 mm |
| 0110 15 00 60 | Brass long nut | M20x1,5 | 15 mm | na | na |
| 0110 16 00 60 | Brass long nut | M22x1,5 | 16 mm | na | na |
| 0110 18 00 60 | Brass long nut | M24x1,5 | 18 mm | na | na |
| 0166 10 25 | 3 pieces reducer | na | na | 10 mm | 25 mm |
| 0166 12 15 | 3 pieces reducer | na | na | 12 mm | 15 mm |
| 0166 04 10 | 3 pieces reducer | na | na | 4 mm | 10 mm |
| 0166 04 12 | 3 pieces reducer | na | na | 4 mm | 12 mm |
| 0166 16 18 | 3 pieces reducer | na | na | 16 mm | 18 mm |
| 0166 04 14 | 3 pieces reducer | na | na | 4 mm | 14 mm |
| 0166 04 15 | 3 pieces reducer | na | na | 4 mm | 15 mm |
| 0166 16 25 | 3 pieces reducer | na | na | 16 mm | 25 mm |
| 0110 14 00 40 | Steel nut | M20x1,5 | 14 mm | na | na |
| 0110 20 00 40 | Steel nut | M27x1,5 | 20 mm | na | na |
| 0110 20 00 60 | Brass long nut | M27x1,5 | 20 mm | na | na |
| 0110 22 00 60 | Brass long nut | M30x1,5 | 22 mm | na | na |
| 0110 08 00 70 | Technical polymer nut-Olive / nut-Ferrule | M12x1 | 8 mm | na | na |
| 0110 10 00 70 | Technical polymer nut-Olive / nut-Ferrule | M16x1,5 | 10 mm | na | na |
| 0124 05 00 40 | Steel Olive / Ferrule | na | 5 mm | na | na |