Compressed Air Dryers, Membrane -40°F/C Dewpoint | Product Series

Filter by

    No filters selected

Flow Rate (SCFM)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compressed Air Dryers, Membrane -40°F/C Dewpoint Compressed Air Dryers, Membrane -40°F/C Dewpoint

Compressed Air Dryers, Membrane -40°F/C Dewpoint

Balston Membrane Compressed Air Dryers, supply clean, dry compressed air with dewpoints as low as -40°F (-40°C)

Technical Specifications

  • Flow Rate: 1.7, 3.4, 17, 34, 68 m3/hour
  • Maximum Ambient Temperature: 120 °F, 49 °C
  • Maximum Inlet Pressure Rating: 150 psig, 10.3 barg
  • Minimum Ambient Temperature: 40 °F, 4 °C
  • Minimum Inlet Pressure Rating: 60 psig, 4.1 barg
  • Width: 6 in, 12 in, 19 in
  • Height: 22 in, 23 in, 37 in, 39 in
  • Weight: 9, 10, 18, 20, 35 lb, 4, 5, 9, 16 kg
  • Inlet Port Size: 1/4 NPT female, 1/2 NPT female, 1 NPT female, 1.5 NPT female inch
  • Outlet Port Size: 1/4 NPT female, 1/2 NPT female, 1 NPT female, 3/4 NPT female inch
  • Operation Type: Steady
  • Industry Application: Explosive environments, General industry
  • Depth: 5 in, 7 in, 8 in
Safety Warning

Full Product Description


Balston Membrane Air Dryers combine superior coalescing technology with a proven innovative membrane system to supply clean, dry compressed air with dewpoints as low as -40°F(-40°C), and provide low cost operation with minimal maintenance. Balston Membrane Air Dryers are engineered for easy installation, operation, and long term reliability. Applications include low dewpoint instrument air, pneumatic equipment, pressurizing electrical cabinets, analytical instrumentation, instrument air for analyzer buildings, dry air for hazardous areas, and general laboratory air supply.

Related Documents

×
Products Flow Rate (SCFM)
76-01 1
76-02 2
76-10 10
76-20 20
76-40 40

687541
688031