Crimped Thermoplastic Oil & Gas Hose Fittings, HV Series Fittings | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic Oil & Gas Hose Fittings, HV Series Fittings Crimped Thermoplastic Oil & Gas Hose Fittings, HV Series Fittings

Crimped Thermoplastic Oil & Gas Hose Fittings, HV Series Fittings

Parker HV Fittings are designed to be used with HCR Collapse Resistant Hydraulic Hose. Includes Grayloc fittings.

Technical Specifications

  • Hose Inside Diameter: 12 to 25 mm
  • Connection Size: 9/16"-18 inch Thread, UNF-LH
  • Length: 4.25 to 6.65 inch, 108 to 169 mm
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa
  • Flange Size: 1GR4, 1GR7
Safety Warning

Full Product Description

Parker HV Series Fittings are designed to be used in conjunction with HCR Collapse Resistant Hydraulic Hose to provide a high performance, subsea rated solution for a variety of applications.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Available for 1/2” and 1” hose sizes
• 5,000 psi (34.5 MPa) with 4:1 design factor
• 316 stainless steel construction for superior corrosion resistance
• Available in Grayloc®, Dual Seal, or female JIC ends

Applications:
• Subsea Hydraulics
• BOP Stack
• Well Stimulation
• Hydraulic Flying Leads

Note:
• Assembly working pressure is dependent on the lowest rated component. Therefore, if the hose has a lower pressure rating than the fitting, the working pressure of the fitting is the working pressure of the assembly.

Related Documents

×
Products Hose I.D. (inch) Product Style
19GHV-8-8C 1/2" Straight Dual Seal
19GHV-16-16C 1" Straight Dual Seal
106HV-8-8C 1/2" JIC Female 37 D. Flare
106HV-16-16C 1" JIC Female 37 D. Flare
1GXHV-4-8C 1/2" Grayloc®
1GXHV-7-16C 1" Grayloc®

687541
687563