CSM11 - Automated sterile filtration system, CSM | ParkerCA

Automated sterile filtration system, CSM | #CSM11

CSM11

Automated sterile filtration system, CSM | #CSM11

Parker and Agidens Process Automation offer a platform of hygienic, fully flexible cold stabilisation modules (CSM) to suit a range of beer flow capacities and specifications.


Technical Specifications

  • Processing Type: Batch processing
  • Flow Rate: 67-167 l/min
  • Number of Final Filter Stages: 1
  • Number of Prefilter Stages: 1
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Technology: Filtration, Process Control
  • Product Type: Filtration and Separation System
  • Product Style: Automated
Safety Warning

Item Information

Parker and Agidens Process Automation offer fully automated sterile filtration systems, which may be specifically tailored to your unique brewing process. The CSM range of beer sterile filtration systems provide either continuous or batch processing combined with automated CIP and integrated integrity testing, ensuring complete microbial control for breweries of all production capacities.

CSM Automated Sterile Filtration Systems:

•Fully automated beer sterile filtration

• Tailored to your specific brewing process

• Integrated CIP and integrity testing

• Full process sensing and data management

• One or two beer lines for batch or continuous processing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
679945