Permanent Fittings for Parflex Hose – CY Series | Product Series

Filter by

    No filters selected

Shape

Hose I.D. (inch)

Connection 2 Size

Length (inch)

Product Style

Body Material

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Permanent Fittings for Parflex Hose – CY Series

Permanent Fittings for Parflex Hose – CY Series

Parker CY Series Fittings are a durable, steel, crimp style permanent fittings that are suitable for use with the Parflex HLB Lubrication Line Hose and the 56DH/568DH Diagnostic Hose.

Technical Specifications

  • Connection 1 Size: 1/8 to 3/16 inch Hose I.D., 3 to 5 mm
  • Connection 2 Size: See Part Connection 2 Size Technical Specs.
  • Maximum Operating Pressure: 6000 psi, 41.4 MPa, 414 bar
  • Shape: Straight, Elbow 90°
  • Brand: Parker
  • Hex Size: See Part Hex Size Technical Specs.
  • Hex Size 1: See Part Hex Size 1 Technical Specs.
  • Technology: Fluid & Gas Handling
  • Product Type: Hose Fittings
  • Configuration: Hose to Port
  • Connection Length: See Part Connection Length Technical Specs. Cut-off allowance
  • Connection 1 Type: Hose
  • For Fluid Type: Hydraulic Fluids, Oil, Pneumatic Media, Water
  • Specifications Met: n/a
  • Body Material: Steel
  • Coating: Chromium 6 Free-plated
  • Connection 2 Type: See Part Connection 2 Type Technical Specs., See Part Connection 2 Type Technical Specs
  • Industry: Transportation, Industrial Manufacturing Equipment, Off-road Machinery
  • Division: Parflex Division
  • Application: Fluid Control, Industrial Hydraulics, Construction Equipment, Diagnostics, Material Handling, Agriculture Equipment, Lubrication
Safety Warning

Full Product Description

Parker’s CY Series are durable, steel, crimp style permanent fittings that are qualified for use with the Parflex HLB Lubrication Line Hose and the 56DH/568DH Diagnostic Hose, and are especially useful in applications that involve diagnostic hydraulic lines, grease and lubrication lines, construction equipment, mobile equipment, and more. They are available in straight crimp fittings and 90° elbow shapes to accommodate different application requirements.
The CY Series includes the unique zerk grease fittings, designed with an integrated nipple, that save money per zerk connection in unnecessary adapter costs. Used with Parflex 1/8" hoses, grease zerks also save hundreds of dollars of waste in your operation by eliminating gallons of unnecessary “in-line” grease versus larger bore rubber hoses with fittings. 





Markets: 

• Material Handling

• Industrial

• Agriculture

• Construction

• Mobile Equipment

• Transportation





Features/Benefits:

• Available as a straight crimp fitting or as a 90° elbow shape



• Available in stainless steel





Applications:

• Hydraulic and pneumatic systems where a small O.D. hose is necessary

• Diagnostic hydraulic lines

• Grease and lubrication lines

Related Documents

×
Products Shape Hose I.D. (inch) Connection 2 Size Length (inch) Product Style Body Material Notes
101CY-2-2 Straight 0.125" 1/8"-27 1.31" Male NPTF Pipe - Rigid - Straight Steel
101CY-2-3 Straight 0.1875" 1/8"-27 1.74" Male NPTF Pipe - Rigid - Straight Steel
101CY-4-2 Straight 0.125" 1/4"-18 1.51" Male NPTF Pipe - Rigid - Straight Steel
101CY-4-3 Straight 0.1875" 1/4"-18 1.97" Male NPTF Pipe - Rigid - Straight Steel
102CY-2-3 Straight 0.1875" 1/8"-27 1.97" Female NPTF Pipe - Rigid - Straight Steel
106CY-2-2 Straight 0.125" Flare 5/16"-24 1.52" Female JIC 37° - Swivel - Straight Steel
106CY-3-2 Straight 0.125" Flare 3/8"-24 1.55" Female JIC 37° - Swivel - Straight Steel
106CY-4-2 Straight 0.125" Flare 7/16"-20 1.59" Female JIC 37° - Swivel - Straight Steel -4 Incorporates A Dual Seat
106CY-4-3 Straight 0.188" Flare 7/16"-20 1.98" Female JIC 37° - Swivel - Straight Steel -4 Incorporates A Dual Seat
113CY-2-2 Straight 0.125" 1/8"-27 1.89" Male NPTF Pipe - Swivel - Straight Steel
113CY-2-3 Straight 0.1875" 1/8"-27 2.29" Male NPTF Pipe - Swivel - Straight Steel
139CY-4-2 Elbow 90° - Short Drop 0.125" 7/16"-20 1.61" Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel
139CY-4-3 Elbow 90° - Short Drop 0.1875" 7/16"-20 1.90" Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel
1GKCY-2-2 Straight 0.125" 1/8"-27 NPSM Male with 1/4"-28 UNF Female 1.45" Bulkhead W/Zerk Port Integrated Steel
1GKCY-2-2-L77 Straight - Long 0.125" 1/8"-27 NPSM Male with 1/4"-28 UNF Female 1.71" Bulkhead W/Zerk Port Integrated Steel
1GKCY-2-3 Straight 0.1875" 1/8"-27 NPSM Male with 1/4"-28 UNF Female 1.86" Bulkhead W/Zerk Port Integrated Steel
1J9CY-4-2 Elbow 90° - Short Drop 0.125" 9/16"-18 UNF 1.81" Female Seal-Lok - Swivel - Short Drop Steel
1JCCY-4-2 Straight 0.125" 9/16"-18 UNF 1.29" Female Seal-Lok - Swivel - Straight - Short Steel
1LMCY-2-2 Straight 0.125" 1/4"-28 1.26" Male Grease Steel
1PDCY-2-2 Straight 0.125" 3/14"-16 UNF 2.42" Bulkhead Diagnostic Nipple Steel

687541
687563