Direct Operated Proportional Directional Control Valve - Series D1FC / D3FC | Product Series

Filter by

    No filters selected

Port Connection

Spool Code

Marking

Flow Rate

Defined Spool Position At Power Down

Seal Material

Signal Input

Function

Connection Type

Signal Output

Spool Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Operated Proportional Directional Control Valve - Series D1FC / D3FC Direct Operated Proportional Directional Control Valve - Series D1FC / D3FC Direct Operated Proportional Directional Control Valve - Series D1FC / D3FC Direct Operated Proportional Directional Control Valve - Series D1FC / D3FC

Direct Operated Proportional Directional Control Valve - Series D1FC / D3FC

Representing cutting-edge technology, Parker’s new compact D1FC (NG06) / D3FC (NG10) provide optimized process speed with high dynamics and flow for various applications. Optionally with EtherCAT® interface for high data speed and short cycle times.

Technical Specifications

  • Operation Type: Direct
  • Electronics Type: Onboard
  • Pressure Differential: 5 bar
  • Spool Design: Spool/body
  • Mounting Type: Subplate Mounting
  • Actuation Type: Proportional Solenoid
  • Weight: D1FC: 3.4 kg, D3FC: 7.7 kg
  • Product Series: Proportional DC Valve
  • Maximum Flow Rate: Depending on Spool L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • For Fluid Type: Hydraulic Oil according to DIN 51524 ... 535, Water Glycol
  • Function: 3-way
  • Seal Material: NBR, FPM
  • Body Material: Cast Iron
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Flow Rate: n/a
  • Division: Industrial Systems Division Europe
  • Valve Type: Proportional DC Valve
  • Media: Hydraulic Oil
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Vibration Resistance: 10 Sinus 5...2000 Hz acc. IEC 68-2-610 (RMS) Random noise 20...2000 Hz acc. IEC 68-2-3615 Shock acc. IEC 68-2-27 g
  • Mounting Position: Unrestricted
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Leak Rate: D1FC: <800 (zerolap spool); <50 (overlap spool), D3FC: <1000 (zerolap spool); <100 (overlap spool)
  • Variation of Opening Point: set to 10 % command signal
  • Response Time: D1FC: 20 ms
  • Hysteresis: D3FC: 40 ms, < 0.1 %
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Power Supply Voltage: 18 to 30 VDC electric shut-off at < 17, ripple < 5 % eff., surge free
  • Mounting Style: DIN 24340 / ISO 4401 / CETOP RP121 / NFPA
Safety Warning

Full Product Description

The direct operated proportional DC valves series D1FC (NG06/ CETOP 03) and D3FC (NG10/CETOP 05) with digital onboard electronics and position feedback provides optimized process speed with high dynamics and flow for various applications. The LVDT is completely integrated into the compact housing,  therefore it does not require an exposed cable connection. Thus an unintended disconnection is impossible. The digital onboard electronics is situated in a robust metal housing, which allows the usage under rough environmental conditions. The nominal values are factory set. The cable connection to a serial RS232 interface is available as accessory.

Optionally available with EtherCAT® interface
The D1FC and D3FC with EtherCAT® interface  fulfill the requirements  of  modern communication between valve and main control. Due to high data transmission speed and short cycle times, also demanding control functions can be realized within the fieldbus system.

The valve is actuated and monitored by the EtherCAT® interface. Actual value (spool position), temperature, operating hours and different error messages are available as diagnostic signals. The valve parameters are factory set  and can be adapted with the Parker ProPxD software via the parametrizing interface.

In addition to the fieldbus communication, the valves provide the range of functions of the standard version including  analogue  command  signal  and  diagnostic  spare stroke. Thus they can be operated independent of the fieldbus control, particularly during commissioning and maintenance.

Markets:
• Industrial
• Power generation
• Machine tools
• Molding
• Rubber & tire processing

Features/benefits:
• High level of dynamics and flows - optimized process speed
• Very good repeatability - improved process and product accuracy
• Fully integrated position feedback system - protection from mechanical external influences, resulting in lower down times
• Position feedback sensor positioned directly on the spool - very precise measurements, resulting in improved process accuracy
• Digital electronics - can be easily adapted to the application, resulting in flexible use
• Short delivery time - no storage necessary
• Compact dimensions - for use in particularly confined conditions
• With EtherCAT® interface upon request - high data speeds, short cycle times
• Progressive flow characteristics for sensitive adjustment

Applications:
• Machine tool
• General presses
• Tire presses

Related Documents

×
Products Port Connection Spool Code Marking Flow Rate Defined Spool Position At Power Down Seal Material Signal Input Function Connection Type Signal Output Spool Type
D1FCB31FC9NB03 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 5 / 10 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB31FC9NB73 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 5 / 10 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB31FC9VB03 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 5 / 10 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB31HC9NB03 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 10 / 20 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB31HC9NB73 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 10 / 20 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB31HC9VB03 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 10 / 20 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB31KC9NB03 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 15 / 30 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB31KC9NB73 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 15 / 30 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32FC9NB03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 / 10 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB32FC9NB73 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 / 10 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32HC9NB03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 / 20 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB32HC9NB73 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 / 20 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32HC9NS73 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 / 20 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32KC9NB03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 15 / 30 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB32KC9NB73 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 15 / 30 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32KC9VB03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 15 / 30 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01FC9NB03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 10 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01FC9NB73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 10 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01FC9VB03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 10 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01HC9NB03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 20 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01HC9NB73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 20 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01HC9NS03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 20 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01HC9VB03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 20 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01KC9NB03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 30 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01KC9NB73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 30 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01KC9NS03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01KC9VB03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 30 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02FC9NB03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02FC9NB73 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE02FC9NS73 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE02HC9NB03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 20 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02HC9NB73 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 20 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE02KC9NB03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 30 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02KC9NB73 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 30 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE02KC9NS03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02KC9VB03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 30 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01KC9NN03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 30 L/MIN Center position NBR EtherCAT bus type N 0 to 4096 = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01MC9NB03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 35 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01SC9NB03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 55 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01UC9NB03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE02MC9NB03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 35 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE02SC9NB03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 55 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE02UC9NB03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 75 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCB31MC9NB03 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 17 / 35 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCB31SC9NB03 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 27 / 55 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCB31UC9NB03 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 37 / 75 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCB32MC9NB03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 17 / 35 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCB32SC9NB03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 27 / 55 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCB32UC9NB03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 37 / 75 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01MC9NB73 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 35 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE01SC9NB73 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 55 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE01UC9NB73 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE02MC9NB73 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 35 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE02SC9NB73 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 55 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE02UC9NB73 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 75 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCB31MC9NB73 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 17 / 35 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCB31SC9NB73 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 27 / 55 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCB31UC9NB73 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 37 / 75 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCB32MC9NB73 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 17 / 35 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCB32SC9NB73 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 27 / 55 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCB32UC9NB73 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 37 / 75 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCB31UC9VB03 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 37 / 75 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01SC9VB03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 55 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01MC9NS03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 35 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE02SC9NS73 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 55 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32FC9NS03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 / 10 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCB32UC9NS03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 37 / 75 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01MC9NS73 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 35 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE01UC9NS03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01FC9NS03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 10 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01FC9NS73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 10 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01FC9VB73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 10 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01FC9VS03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 10 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01HC9NE03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 20 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01HC9VB53 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 20 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 11 + PE +10...0...-10 V Overlap
D3FCE01UC9VB03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01UC9VS03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE02SC9VS03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 55 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE02UC9NS03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 75 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE02UC9VS03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 75 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE50UB9NB03 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 75 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCB32HC9NB33 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 / 20 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE with solenoid disable +10...0...-10 V Overlap
D1FCB32HC9VB03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 / 20 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB32HC9VS03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 / 20 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01CC9VB03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 5 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01CC9VS03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 5 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01FC9NE03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 10 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01KC9NE03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 30 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01KC9NE73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 30 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01KC9NS53 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 11 + PE +10...0...-10 V Overlap
D1FCE01KC9NS73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01KC9VS03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 30 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02CC9NB03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02HC9NS03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 20 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02HC9VB03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 20 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02HC9VS03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 20 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02KC9VS03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 30 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE50CB9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50FB9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50FB9NB73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCE50KB9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50KB9NB73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCE50KB9VB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN P to B FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D3FCB31MC9VB03 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 17 / 35 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE50UB9NB73 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 75 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCE01HC9NS73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 20 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCB31MC9NS73 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 17 / 35 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE02SC9VB73 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 55 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE02UC9VS73 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 75 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE50KA9NN03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN P to A NBR EtherCAT bus type N 0 to 4096 = P-A 6 + PE +10...0...-10 V Zerolap
D3FCB32SC9NE03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 27 / 55 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCB60MA9VB03 NG10 / CETOP 05 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 17 / 35 L/MIN P to A FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D3FCE01MC9VS73 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 35 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE01SC9NS73 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 55 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE01SC9VS03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 55 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01UC9NN03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position NBR EtherCAT bus type N 0 to 4096 = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01UC9VB73 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE01UC9VS73 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE02UC9NE03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 75 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCB31KC9NS03 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 15 / 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCB31KC9NS73 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 15 / 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32KC9VB73 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 15 / 30 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01FC9NN03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 10 L/MIN Center position NBR EtherCAT bus type N 0 to 4096 = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01FC9VE03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 10 L/MIN Center position FPM 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02FC9NN03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 L/MIN Center position NBR EtherCAT bus type N 0 to 4096 = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02HC9NE73 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 20 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE02SC9NS03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 55 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE50SA9NS03 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 55 L/MIN P to A NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D3FCE50SA9VB03 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 55 L/MIN P to A FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D3FCE50UA9NB03 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 75 L/MIN P to A NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE02CC9VB03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02FC9NS03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02FC9VB03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE50CA9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN P to A NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50CA9VB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN P to A FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50CB9NS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN P to B NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50FA9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN P to A NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50FA9NS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN P to A NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50FA9VS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN P to A FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50HA9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 20 L/MIN P to A NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50HA9NS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 20 L/MIN P to A NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50HA9VB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 20 L/MIN P to A FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50HA9VS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 20 L/MIN P to A FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D3FCE50UC9NS03 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 75 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D3FCB32SC9NS03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 27 / 55 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCB32KC9NS03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 15 / 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE50HB9VS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 20 L/MIN P to B FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50KA9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN P to A NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50KA9VS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN P to A FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50CA9VS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN P to A FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50FB9VB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN P to B FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D3FCB32SC9VS03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 27 / 55 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCB32UC9VS03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 37 / 75 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE50MB9NB73 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 35 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCB32FC9VS03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 / 10 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02CC9VS03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02FC9VS03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE50FB9VS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN P to B FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50HC9NB73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 20 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D3FCE01SC9NS03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 55 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE02UC9VB03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 75 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB60FB9NB03 NG06 / CETOP 03 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 5 / 10 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE01CC9NB03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 5 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01UC9NE03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCB60HB9NB03 NG06 / CETOP 03 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 10 / 20 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE01CC9NE03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 5 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02KC9NE03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 30 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE50HB9VB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 20 L/MIN P to B FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50KA9NB73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN P to A NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D3FCE01SC9NE03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 55 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE50UA9NB73 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 75 L/MIN P to A NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCB31KC9VB03 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 15 / 30 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01HC9VS03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 20 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02HC9NS73 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 20 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE50CC9NS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50FB9NS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN P to B NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D3FCB32MC9VS03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 17 / 35 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01MC9VB03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 35 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCB31FC9NS73 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 5 / 10 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32KC9NS73 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 15 / 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01CC9NS03 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 5 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE02HC9NN03 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 20 L/MIN Center position NBR EtherCAT bus type N 0 to 4096 = P-A 6 + PE +10...0...-10 V Overlap
D3FCB31SC9NS03 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 27 / 55 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCB31SC9NS73 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 27 / 55 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCB32MC9NS03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 17 / 35 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE02MC9NS73 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 35 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE02UC9VE03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 75 L/MIN Center position FPM 0 to 20 mA = P-A 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01MC9VS03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 35 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE50SA9VS03 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 55 L/MIN P to A FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE01HC9NE73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 20 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE01MC9NE03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 35 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE50UB9NS03 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 75 L/MIN P to B NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCB31KC9NE03 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 15 / 30 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCB32FC9NE73 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 / 10 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32FC9NS73 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 / 10 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32HC9NS03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 / 20 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCB32KC9VS03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 15 / 30 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCB60FB9NS03 NG06 / CETOP 03 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 5 / 10 L/MIN P to B NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCB60HB9NS03 NG06 / CETOP 03 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 10 / 20 L/MIN P to B NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCB60KB9NS03 NG06 / CETOP 03 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 15 / 30 L/MIN P to B NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE01CC9NB73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 5 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01CC9NE73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 5 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE01HC9NE53 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 20 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 11 + PE +10...0...-10 V Overlap
D1FCE02CC9NB73 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE02HC9NS53 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 20 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 11 + PE +10...0...-10 V Overlap
D1FCE02KC9NS73 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCE50CA9NB73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN P to A NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCE50CB9VS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN P to B FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50CC9NS73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN na NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCE50FA9NB73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN P to A NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCE50FC9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN na NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50FC9NS73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN na NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCE50HB9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 20 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50HB9NB73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 20 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCE50HC9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 20 L/MIN na NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D3FCB31SC9VS03 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 27 / 55 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCB32SC9NS73 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 27 / 55 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE01MC9VE03 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 35 L/MIN Center position FPM 0 to ±20 mA 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE01SC9NE73 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 55 L/MIN Center position NBR 0 to ±20 mA 0 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE01UC9NS73 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap
D3FCE01UC9VB13 NG10 / CETOP 05 E01, equal metering, 4-way, 3 position, all ports open Standard 75 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable with solenoid disable +10...0...-10 V Overlap
D3FCE02MC9NS03 NG10 / CETOP 05 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 35 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D3FCE50SB9NB03 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 55 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D3FCE50SB9NB73 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 55 L/MIN P to B NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D3FCE50SC9NB73 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 55 L/MIN na NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D3FCB44UC1NB03XG509 Proprietary Item
D1FCB32HC9VS03XG183 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 / 20 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D1FCB32FC9VS03XG183 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 / 10 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D1FCB32FC9NS03XG183 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 5 / 10 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D1FCB32HC9NS03XG183 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 / 20 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D1FCB60HA9VS03XG183 NG06 / CETOP 03 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 10 / 20 L/MIN P to A FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Zerolap
D1FCE02FC9NS03XG183 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 10 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D1FCE02KC9NS03XG183 NG06 / CETOP 03 E02, equal metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D3FCB32MC9VS03XG183 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 17 / 35 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D3FCB32SC9NS03XG183 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 27 / 55 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D3FCB32SC9VS03XG183 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 27 / 55 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D3FCB32UC9NS03XG183 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 37 / 75 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D3FCB32UC9VS03XG183 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 37 / 75 L/MIN Center position FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Overlap
D3FCB60MB9VS03XG183 NG10 / CETOP 05 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 17 / 35 L/MIN P to B FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Zerolap
D3FCB60SB9VS03XG183 NG10 / CETOP 05 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 27 / 55 L/MIN P to B FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Zerolap
D3FCB60UB9VS03XG183 NG10 / CETOP 05 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 37 / 75 L/MIN P to B FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Zerolap
D3FCE50SB9VS03XG183 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 55 L/MIN P to B FPM 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Zerolap
D3FCE50UB9NS03XG183 NG10 / CETOP 05 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 75 L/MIN P to B NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE 4...20mA Zerolap
D1FCB31FC9VB73 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 5 / 10 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Overlap
D1FCB32KC9NE03 NG06 / CETOP 03 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 15 / 30 L/MIN Center position NBR 0 to 20 mA = P-A 0 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE50CC9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50CC9NB73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 5 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCE50FC9NS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50KC9NB03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50KC9NS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50KC9VE03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN Center position FPM 0 to 20 mA = P-A 0 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D1FCB82KC9NS53XG338 Proprietary Item
D1FCB60KA9VB03 NG06 / CETOP 03 B60, 2:1 metering, 4-way, 3 position, all ports open, metered Standard 15 / 30 L/MIN P to A FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Zerolap
D1FCE50FC9NB73 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 10 L/MIN Center position NBR 0 to ±10 V 0 to 10 V = P-A 6 + PE + enable +10...0...-10 V Zerolap
D1FCB31HC9NS03 NG06 / CETOP 03 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 10 / 20 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Overlap
D1FCE50KB9NS03 NG06 / CETOP 03 E50, equal metering, 4-way, 3 position, all ports open, metered Standard 30 L/MIN P to B NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE +10...0...-10 V Zerolap
D3FCB31SC9VB03 NG10 / CETOP 05 B31, 2:1 metering, 4-way, 3 position, all ports open Standard 27 / 55 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D3FCB32MC9VB03 NG10 / CETOP 05 B32, 2:1 metering, 4-way, 3 position, A + B bleed to T, metered, P port blocked Standard 17 / 35 L/MIN Center position FPM 0 to ±10 V 0 to 10 V = P-A 6 + PE +10...0...-10 V Overlap
D1FCE01CC9NS73 NG06 / CETOP 03 E01, equal metering, 4-way, 3 position, all ports open Standard 5 L/MIN Center position NBR 4 to 20 mA 12 to 20 mA = P-A 6 + PE + enable +10...0...-10 V Overlap

687541
687478