Display module - IQAN-MD5 | Product Series

Filter by

    No filters selected

Part Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Display module - IQAN-MD5

Display module - IQAN-MD5

Parker's IQAN-MD5 display controller is a family of display units fully compliant with the IQANdesign platform system. The IQAN-MD5 is fully programmable for use in any machine application.

Technical Specifications

  • Number of Inputs: 8
  • Ingress Protection Rating: IP65
  • Maximum Operating Temperature: 70 °C
  • Electrical Connection: Molex MX123 , 56 pos
  • Minimum Operating Temperature: -30 °C
  • Communication Interface: 3x CAN (2.0B/FD), 2x Ethernet 100 Base-Tx
  • Power Supply Voltage: 9 to 32 VDC
  • Display Type: Touch interface: PCAP, 5" color 16:9 800x480 pixels, 8" color 16:9 1280x720 pixels, 10.1" color 16:10 1280x800 pixels, 12,3" color 21:8 1920x720 pixels.
  • Number of Outputs: 2
  • Specifications Met: CE, UKCA, E-mark R10
Safety Warning

Full Product Description

Parker’s IQAN-MD5 is a family of display units with touchscreen capability and video inputs. These fully customizable display controllers reduce engineering expenses and costs with its easy-to-use IQAN software system and are ideal for use in any machine application as a display controller. The IQAN-MD5 displays have a rugged mechanical design with no moving parts and are completely sealed. The use of optical bonded display glass improves the readability, avoids light refraction, and eliminates possible condensation, since there is no air between the glass and LCD.

The IQAN-MD5 displays come in four sizes 5”, 8”, 10,1" and 12,3" and have a pleasing, aesthetic design that blends with modern cabin designs. The IQAN-MD5 is available with IP camera support, so there is no need for separate camera monitors. Mounting is easy. Well-integrated, flush mount in cabin panels, or as a stand-alone mount compatible with RAM™ mount components. The displays may be mounted in landscape or portrait orientation for easy integration of HMI or mechanics.

This makes the IQAN-MD5 display module a perfect fit for any machine mobile off-road machinery.

Markets:

• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:

• Monitors up to 8 inputs
• Has IP camera ports
• Easy-to-use programming tools
• Simple graphic page creation
• Up to 3 CAN buses
• Ethernet

Applications:

• Total machine control
• Control system HMI and operator information center
• Engine monitor

Related Documents

×
Products Part Type
20085201 Master Display Module 5"
20085202 Master Display Module 8"
20085203 Master Display Module 10,1"
20085204 Master Display Module 12,3"
20085205 Cable MX123 56P
20085206 Cable MX64-M12 Ethernet
20085207 Connector Kit MX123 56P
20085208 IQAN-MD5-5 Panel Mounting Kit
20085209 IQAN-MD5-8/10/12 Panel Mounting Kit

687541
936514