Compact Design Pneumatic Cylinder Model:10S-1 | ParkerCA

Compact Design Pneumatic Cylinder Model:10S-1 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Compact Design Pneumatic Cylinder Model:10S-1

Compact Design Pneumatic Cylinder Model:10S-1

Compact pneumatic cylinder 10S-1 series that is space-saving and easy to install. It is a disassembleable type that is convenient for maintenance and maintenance.

Technical Specifications

  • Bore Diameter: 12 to 125 mm
  • For Fluid Type: Air
  • Lubricant: Unnecessary
  • Pressure Rating: 0.07 to 1 MPa (φ12,φ16), 0.05 to 1 MPa (φ20 to φ125)
  • Proof Pressure: 1.5 MPa
  • Operating Temperature: -10 to 70 °C (No freezing)
  • Cushioning Type: None (φ12,φ16), With Cushion Pad (φ20 to φ125)
  • Thread Tolerance: JIS 6g/6H
  • Stroke Tolerance: 0 to +1.0 mm
  • Body Material: Aluminum Alloy
  • Mounting Type: SD,ST (φ12 to φ125), LA,LB,FA,FB,CA,CB (φ40 to φ125)
  • Rod End Thread Type: Male, Female
  • Accessories Included: CB Bracket (φ40 to φ125)
  • Rod End Type: Rod Eye (T-end), Rod Eye (S-end) with Spherical Bearing (φ20 to φ100), Rod Clevis (Y-end) with Pin, Floating Joint (φ20 to φ125)(F-end: Do not use together with Mounting style CA and CB accessories.)
Safety Warning

Full Product Description

The 10S-1 series is compact pneumatic cylinder that supports a wide range of applications. 2   types of rod end specifications are available: female and male thread. We also have bore size from φ12 to φ63. A wide variety of models are available, including single-acting type and rotation-less type.

Markets:
General Industry
Transportation
Machine Tools
Automotive
Railway

Applications:
General Industry
Forging machine
Factory Automation
Machine Tools
Packaging
Outdoor transport and railway

Features/Benefits:
Could be easily disassembled for easy maintenance.
Lineup includes models with various mounting types and rod end accessories to meet a wide range of applications.

687541
881192