Dual Seal Subsea Flange Adapters | Product Series

Filter by

    No filters selected

Shape

Connection Tube O.D. (inch)

Connection Style

Connection Thread Size (inch)

Flange Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dual Seal Subsea Flange Adapters Dual Seal Subsea Flange Adapters

Dual Seal Subsea Flange Adapters

Parker's Dual Seal Flange Adapter product line provides a solution for subsea high-vibration and shock situations.

Technical Specifications

  • Maximum Operating Pressure: 7500 (Dynamic Pressure) psi, 51 (Dynamic Pressure) MPa, 517 (Dynamic Pressure) bar
  • Connection Type: Flare, O-ring Face Seal
  • Application: Various
  • Shape: Straight
  • Specifications Met: NACE MR0175, ISO 6162-2 and SAE J518 Code 62
  • O-Ring Material: 90 Durometer Nitrile
Safety Warning

Full Product Description

Parker’s innovative Dual Seal Flange Adapters improve the reliability of high-vibration, high-shock hydraulic four-bolt connections in critical oil and gas applications. Incorporating both radial and face seal technologies, which reduces the potential for system leakage and air or water ingression caused by side loading of traditional flange face seal connections.

Markets:
• Oil & Gas

Features/Benefits:
• NACE (National Association for Corrosion Engineers) MR0175 Compliant, and tested to 1 million impulse cycles for proven reliability.
• Designed to conform to bolt thread and bolt pattern dimensions of ISO 6162-2 or SAE J518 Code 62.
• Over 28 port configurations available: SAE Straight Thread, Triple-Lok, Seal-Lok, Pipe, Weld Socket and Plugs.
• Available in 316/316L stainless steel with full heat code traceability in sizes ½”, 1” and 1 ½” with working pressures up to 7500 psi and 515 bar

Applications:
• Subsea
• BOP Stacks

Related Documents

Compliance, Certifications & Safety
Tube Fittings Division Frequently Asked Questions
Literature and Reference Materials
Parker Dual Seal Flange Adapters
×
Products Shape Connection Tube O.D. (inch) Connection Style Connection Thread Size (inch) Flange Size (inch)
16 F5OHQ4O-SS Straight na Male SAE-ORB 1 5/16-12 1
24 F5OHQ4O-SS Straight na Male SAE-ORB 1 7/8-12 1 1/2
8 F5OHQ4O-SS Straight na Male SAE-ORB 3/4-16 1/2
16 FHQ4O-SS Straight na Male NPTF 1-11 1/2 1
24 FHQ4O-SS Straight na Male NPTF 1 1/2-11 1/2 1 1/2
8 FHQ4O-SS Straight na Male NPTF 1/2-14 1/2
16 G5HQ4O-SS Straight na Female SAE-ORB 1 5/16-12 1
24 G5HQ4O-SS Straight na Female SAE-ORB 1 7/8-12 1 1/2
8 G5HQ4O-SS Straight na Female SAE-ORB 3/4-16 1/2
16 GHQ4O-SS Straight na Female NPTF 1-11 1/2 1
24 GHQ4O-SS Straight na Female NPTF 1 1/2-11 1/2 1 1/2
8 GHQ4O-SS Straight na Female NPTF 1/2-14 1/2
16 LOHQ4O-SS Straight 1 Male O-ring Face Seal na 1
24 LOHQ4O-SS Straight 1 1/2 Male O-ring Face Seal na 1 1/2
8 LOHQ4O-SS Straight 1/2 Male O-ring Face Seal na 1/2
16 PQ4O-SS Plug na na na 1
24 PQ4O-SS Plug na na na 1 1/2
16 W7HQ4O-SS Straight na Female Socket Weld Pipe 1 1
24 W7HQ4O-SS Straight na Female Socket Weld Pipe 1 1/2 1 1/2
8 W7HQ4O-SS Straight na Female Socket Weld Pipe 1/2 1/2
16 XHQ4O-SS Straight 1 Male 37° Flare na 1
24 XHQ4O-SS Straight 1 1/2 Male 37° Flare na 1 1/2
8 XHQ4O-SS Straight 1/2 Male 37° Flare na 1/2

687541
687620