Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker DF Series Replacement Elements are designed for use with DF Duplex Series Hydraulic Filters. Filters for fuel, lube and hydraulic systems, maximum flow rate 100l/min (6m³/h).
| Products | Filter Element Type | Micron Rating | Seal Material | Length | Compatible Series |
|---|---|---|---|---|---|
| 939126Q | 02QE Ecoglass | 2 µm | Fluoroelastomer | 253 mm | DF25 Series Duplex Filter |
| 939127Q | 05QE Ecoglass | 5 µm | Fluoroelastomer | 253 mm | DF25 Series Duplex Filter |
| 939128Q | 10QE Ecoglass | 10 µm | Fluoroelastomer | 253 mm | DF25 Series Duplex Filter |
| 939129Q | 20QE Ecoglass | 20 µm | Fluoroelastomer | 253 mm | DF25 Series Duplex Filter |
| 939130 | 15N Cellulose | 15 µm | Fluoroelastomer | 253 mm | DF25 Series Duplex Filter |
| 939131 | 35W Metal Mesh | 35 µm | Fluoroelastomer | 251 mm | DF25 Series Duplex Filter |
| 939132 | 60W Metal Mesh | 60 µm | Fluoroelastomer | 251 mm | DF25 Series Duplex Filter |