Ethylene Propylene 80 Durometer O-Ring, General Purpose (E0540-80) | #E0540 2-012


LOADING IMAGES
E0540 2-013

Ethylene Propylene 80 Durometer O-Ring, General Purpose (E0540-80) | #E0540 2-012

Parker's ethylene propylene rubber (EPM, EPR, EPDM) O-rings are compatible with solvents and other chemicals.


Technical Specifications

  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Trade Name: E540
  • Durometer: 80 Shore A
  • Minimum Operating Temperature: -70 °F
  • Maximum Operating Temperature: 250 °F
  • Region of Origin: North America
  • Internally Lubricated: No
  • Thermal Application Type: Low Temperature (< -30°F)
  • For Fluid Type: Steam, Water
  • Industry: General
  • Specifications Met: None
  • Color: Black
Safety Warning

Item Information

Parker's EPR copolymer ethylene propylene and ethylene-propylenediene rubber (EPDM) terpolymer are particularly useful when sealing phosphate-ester hydraulic fluids and in brake systems that use fluids having a glycol base.

• Heat resistance
• Up to 150°C (302°F) (max. 204°C (400°F)) in water and/or steam)
• Cold flexibility
• Down to approximately -57°C (-70°F)
• Chemical resistance
• Hot water and steam up to 149°C (300°F) with special
compounds up to 260°C (500°F)
• Glycol based brake fluids (Dot 3 & 4) and silicone-based
brake fluids (Dot 5) up to 149°C (300°F)
• Many organic and inorganic acids
• Cleaning agents, sodium and potassium alkalis
• Phosphate-ester based hydraulic fluids (HFD-R)
• Silicone oil and grease
• Many polar solvents (alcohols, ketones, esters)
• Ozone, aging and weather resistant

Not compatible with:
• Mineral oil products (oils, greases and fuels)
• Used for General Purpose

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687519