ERV5, Belt Driven, Roller Wheel, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ERV5, Belt Driven, Roller Wheel, Rodless Linear Actuator

ERV5, Belt Driven, Roller Wheel, Rodless Linear Actuator

Expanding on the ER family, the ERV5 linear actuator offers external roller bearings, increasing the overall load capacity to 1915N, while maintaining a low cost solution for linear motion applications

Technical Specifications

  • Profile Width: 58 mm
  • Drive Axis Type: Belt
  • Bearing Type: Roller Wheel - Polyamide
  • Maximum Stroke Length: 6050 mm, 238 inch
  • Maximum Operating Speed: 5 m/sec, 200 inch/sec
  • Maximum Acceleration: 9.8 m/sec2, 386 inch/sec2
  • Maximum Thrust: FX: 587 N, FX: 132 lbs
  • Load Capacity: FZ: 200 to 1915 N, FZ: 1915 N
  • Repeatability: ± 0.10 mm (inline), 0.20 mm (parallel), ± 0.004 inch (inline), 0.008 inch (parallel)
  • Idler Unit Option: No
  • Additional Protection Included: None
  • Corrosion Resistance Included: n/a
  • Specifications Met: -
  • Feedback Type: None
  • Ingress Protection Rating: IP00
Safety Warning

Full Product Description

The ERV series of linear actuators expand on the ER family and bring an external bearing design, which spreads the bearing span and increases the overall load capacity. The ERV is an extremely rugged and industrially hardened linear actuator utilizing the same roller wheel technology as the industry leading HPLA and HLE products. The bearing wheels are pre-loaded to eliminate play in the system and strategically located along the carriage to evenly distribute load across the length of the carriage.                

Related Documents

×
Products

687541
936514