ET50 Screw Drive Electric Cylinder/Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ET50 Screw Drive Electric Cylinder/Actuator

Technical Specifications

  • Product Series: ET
  • Rod End Dimension: ISO 50
  • Profile Width: 63.5 mm
  • Drive Axis Type: Screw
  • Maximum Stroke Length: 1500 mm, 59 inch
  • Maximum Operating Speed: 1.5 m/sec, 60 inch/sec
  • Maximum Acceleration: 9.8 m/sec2, 386 inch/sec2
  • Maximum Thrust: 3200 N, 720 lb
  • Repeatability: ± 0.03 mm (motor inline), 0.15 mm (motor parallel), ± 0.001 inch (motor inline), 0.006 inch (motor parallel)
  • Ingress Protection Rating: IP54, IP65 (optional)
  • Corrosion Resistance Included: Yes (stainless steel)
  • Specifications Met: -
  • Operating Temperature: 0 to 60 °C, 32 to 140 °F
  • Additional Protection Included: None
Safety Warning

Full Product Description

The ET50 'ElectroThrust' Series of electric cylinder linear actuators combine an unparalleled design with a variety of options that make it easy to integrate into any automation application. Produced to hard metric ISO standards, the ET-series electric cylinders can be mounted into existing fluidpower cylinder applications, adding infinite programmability and control to the durability and long life expected of hydraulic and pneumatic cylinders.

Please note - Parker does not recommend the use of ET-series electric cylinders in any new applications and the information provided on this page is for legacy support purposes. For new applications, plus those previously fulfilled by ET-series products, users can now benefit by utilizing the new 'ETH-Series High-Force Electrothrust Cylinders' - the ETH offers the advantages of a lower cost/performance ratio, increased lifetime and greater power-density. Please contact our applications team for assistance in migrating your application over to the new ETH-series. 

ET50 Electric Cylinders - Features:
• Cylinder Size : 50 (flange according to ISO 15552-12)
• Thrust forces : up to 720 lbs (3200 N)
• Stroke lengths : up to 59" (1500 mm)
• Speeds : up to 60 inch/s (1.5 m/s)
• Accelerations : up to 386 inch/s² (9.8 m/s²)
• Typical Repeatability : ± 0.001 inch (± 0.03 mm) motor inline / ± 0.006 inch (± 0.15 mm) motor parallel
• High mechanical efficiency (up to 90%)
• Inline or parallel motor mounting
• Precision anti-rotation roller bearing rod support carriage
• Angular contact thrust bearings
• Anodized aluminum cylinder body
• IP65 version available, suitable for washdown applications
• Several Rod End options, including Linear Rod Guide Module (for additional side load support)

Related Documents

×

687541
936514