Fuel Drip Bunker Samplers | #FG-K1-123-KW


LOADING IMAGES
FG-K1-123-KW

Fuel Drip Bunker Samplers | #FG-K1-123-KW

Parker bunker samplers are designed to provide a representative sample of the entire fuel delivery. Manufactured from stainless steel.


Technical Specifications

  • Quantity per Box: 1
  • Product Style: Drip Sampler
  • Pipe Outside Diameter: 75 mm (3")
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Transportation, Oil & Gas
  • Technology: Filtration
  • Product Type: Condition Monitoring
  • For Fluid Type: Mineral and synthetic fluids: Lubricant oils, hydraulic oils, distillate fuels, water-based fluids and bio-based fuels
  • Features: Simple and effective continuous fuel sampling for the entire delivery as ISO 13739
    ASTM D 4057: 2000 Standard practice for manual sampling of petroleum and petroleum products
  • Options: Wide range of line diameters: 50 mm (2") up to 300 mm (12") in 25 mm (1")
  • Accessories Included: Sample containers, anti-tamper locks, bottle seals and labels available separately
  • Sensing Method: n/a
  • Sensing Range: n/a
  • Accuracy: n/a
  • Cycle Time: n/a
  • Electrical Requirements: n/a
  • Connection Type: Multiple line diameter versions from 50 mm to 350 mm
  • Flow Rate: Needle valve to control drip rate
  • Communication Interface: n/a
  • Sensor Connection: n/a
  • Signal Output: n/a
  • Operating Pressure: 40 bar, 580 psi
  • Operating Temperature: -50 to 75 °C, -18 to 85 °C for Cubitainer
  • Ingress Protection Rating: n/a
  • Size: 515 to 840 x 31.5 x 95 to 401 mm (Height x Width x Diameter)
  • Weight: 3 to 12 kg
  • Wetted Material: Stainless steel, PTFE, non-asbestos grade Y gasket (aramid/glass fibres and nitrile rubber)
Safety Warning

Item Information

May 19th 2005 was the implementation date for IMO MARPOL Annex VI legislation, and ships the world over are using Parker Kittiwake's sampling equipment to adhere to these regulations. Parker Kittiwake supplies a full range of in-line bunker samplers and bunker sampling accessories, a complete range of sample bottles and consumables, plus a Germanischer LLoyd certified Bunker Sample Storage System.

Parker Kittiwake has a wide selection of bunker samplers and equipment ex-stock, ready for immediate delivery. There could not be a better time to ensure that you are IMO MARPOL compliant. Contact your local Parker representative for further details and to place your order.

Bunker samplers are designed to provide a representative sample of the entire fuel delivery. Manufactured from stainless steel, all products comply with ISO 3170, BS 3195, ASTM D 4057 and ISO TR 13729 standards, as well as the Singapore Bunkering Procedure.

Features and Benefits

• Lightweight and very easy to install
• Joint rings included
• All sizes available ex-stock UK
• Comprehensive accessories and consumables

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
C89472