Fire Resistant Marine Fuel and Engine Hose 500 PSI - 221FR Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fire Resistant Marine Fuel and Engine Hose 500 PSI - 221FR Hose

Fire Resistant Marine Fuel and Engine Hose 500 PSI - 221FR Hose

Parker's 221FR hose is a transportation hose used for marine fuel and engines that provides fire resistance for gasoline and fuel systems.

Technical Specifications

  • Cover Material: Synthetic Rubber MSHA approved
  • Media: Fuels, Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 7840, SAE J1527, Type A Class I, SAE J1942
  • Compatible Fitting: 26 Series, 20 Series, 22 Series
  • Weight: 0.19 to 0.47 lb/ft, 0.28 to 0.70 kg/m
  • Inside Diameter: 1/4 to 7/8 inch, 6.3 to 22 mm
  • Maximum Operating Pressure: 3.5 MPa, 500 psi, 35 bar
  • Application: Hydraulics, Marine, Transportation
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Vacuum Pressure Rating: 20 to 24 inch-Hg, 508 to 610 mm-Hg
  • Minimum Bend Radius: 25 to 90 mm, 1 to 3-1/2 inch
  • Outside Diameter: 0.58 to 1.23 inch, 15 to 31 mm
  • Size: -5 to -16
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Color: Blue
Safety Warning

Full Product Description

Parker's 221FR hose is a transportation hose used for marine fuel and engines that provides fire resistance for gasoline and fuel systems. The 221FR hose is manufactured and tested to meet many agency approvals, such as: USCG, ABS, DNV, LR, and MSHA, for reliability. Sizes range from ¼” to 7/8” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Marine

Features/Benefits:
• One-wire braid hose design for flexibility
• Blue, fire resistant cover for safety
• Synthetic rubber inner tube for greater fluid compatibility
• 500  PSI working pressure in all sizes

Industry Standards:
• ISO 7840 / SAE J1527 A Class I / SAE J1942

Applications:
• Gasoline
• ethanol blends
• diesel fuels
• petroleum base hydraulic fluids
• lubricating oils

Compatible Fittings:
• 26 series fittings
• 20 series fittings
• 22 series fittings

Related Documents

×
Products Hose I.D. (size)
221FR-5 -5
221FR-6 -6
221FR-8 -8
221FR-10 -10
221FR-12 -12
221FR-16 -16

687541
687583