Flow Control Valve - 338 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flow Control Valve - 338 Series

Flow Control Valve - 338 Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Function: Flow Control
  • Mounting Type: Inline
  • Port Connection: Female to Female
  • Port Size: 1/8 inch, 1/4 inch
  • Port Type: BSPP
  • Flow Rate: 0.28 to 2.62 Cv (metered), 0.60 to 6.13 Cv (free flow)
  • Air Flow Rate: 15 to 140 SCFM (metered), 32 to 327 SCFM (free flow)
  • Pressure Rating: 0 to 17 bar
  • Operating Temperature: -18 to 82 °C
  • Media: Air
  • Lubricant: None
  • Body Material: Brass
  • Seal Material: Urethane, Nitrile Butadiene Rubber (NBR)
  • Needle Material: Stainless Steel
Safety Warning

Full Product Description

The 338 series flow control valve meter flow of air in one direction. The plunger in these valves is a fine tapered needle, which provides precise flow control even at low flow rates. The perimeter of the adjustment knob features numerical micrometer position markings, providing a visual indication of the flow controls settings. Once the desired flow is selected, a set screw can be tightened to maintain the settings. Due to the light spring on the return check, the 338 flow controls have a 0.06 to 0.14 bar cracking pressure. 

Markets
• Factory automation
• Machine tools
• Miscellaneous industrial
• Moulding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Features/Benefits
• Micrometric screw for very accurate flow set-up

Applications
• Pneumatic flow control
• Cylinder speed limitation

Related Documents

×
Products

687541
A87859