Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s PD and PDC accessory valves are pressure compensated flow dividers that are designed for applications where two separate hydraulic circuits are to be served from a single pump.
| Literature and Reference Materials |
|---|
| Tube Seal |
| Flow Divider Valve Catalog- PD Series |
| HY14-2405 - Mobile Accessory Valve Catalog pages |
| Products | Ratio | Port Size | Maximum Operating Pressure | Flow Rate | Mounting Type |
|---|---|---|---|---|---|
| PD-10-50 | 50/50 | SAE-10 | 2500 PSI | 5-20 GPM | In-Line |
| PD-10-60 | 60/40 | SAE-10 | 2500 PSI | 5-20 GPM | In-Line |
| PD-12-50 | 50/50 | SAE-12 | 2500 PSI | 20-35 GPM | In-Line |
| PD-12-60 | 60/40 | SAE-12 | 2500 PSI | 20-35 GPM | In-Line |
| PD-12-70 | 70/30 | SAE-12 | 2500 PSI | 20-35 GPM | In-Line |
| PD-50-50 | 50/50 | 1/2" NPT | 2500 PSI | 5-20 GPM | In-Line |
| PD-50-60 | 60/40 | 1/2" NPT | 2500 PSI | 5-20 GPM | In-Line |
| PD-50-70 | 70/30 | 1/2" NPT | 2500 PSI | 5-20 GPM | In-Line |
| PD-75-50 | 50/50 | 3/4" NPT | 2500 PSI | 20-35 GPM | In-Line |
| PD-75-60 | 60/40 | 3/4" NPT | 2500 PSI | 20-35 GPM | In-Line |
| PD-75-70 | 70/30 | 3/4" NPT | 2500 PSI | 20-35 GPM | In-Line |
| PDC-10-50 | 50/50 | SAE-10 | 2500 PSI | 5-20 GPM | In-Line |
| PDC-12-50 | 50/50 | SAE-12 | 2500 PSI | 20-35 GPM | In-Line |
| PDC-50-50 | 50/50 | 1/2" NPT | 2500 PSI | 5-20 GPM | In-Line |
| PDC-75-50 | 50/50 | 3/4" NPT | 2500 PSI | 20-35 GPM | In-Line |