Fluoropolymer (FEP) Tubing | Product Series

Filter by

    No filters selected

Tube O.D. (mm)

Tube I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluoropolymer (FEP) Tubing

Fluoropolymer (FEP) Tubing

FEP (fluorinated ethylene propylene) tubing is a robust engineering fluoropolymer which provides excellent fluid visibility and is perfect for flow control monitoring.

Technical Specifications

  • Weight: 0.168 to 2.205 kg/package
  • Tube Material: Fluorinated Ethylene Propylene (FEP) 140
  • Maximum Operating Temperature: 150 °C
  • Media: Industrial Fluids
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Pressure: 28.0 barg
  • Application: Instrumentation, Food Processing, UV, Gas Sampling, Thermal Cycling, Chemicals, Laboratory
  • Color: Natural
  • Number of Tubes: 1.0
  • Specifications Met: FDA, PED (Industrial), UL 94 V-0 (Industrial), RoHS (Industrial), REACH (Industrial)
Safety Warning

Full Product Description

FEP (fluorinated ethylene propylene) tubing is a robust engineering fluoropolymer which provides excellent fluid visibility and is perfect for flow control monitoring.


Features/Benefits:


- Flow Control Transparent


• Flexible and non-flammable material

• Resistant to nearly all chemicals and solvents


- Tried-&-Tested Properties


• Excellent transmission of UV light

• Low friction coefficient

• Food-grade material

• Low permeability

• Easily weldable

• Silicone-free


Markets:


• Food and Beverage

• Lab / Diagnostic

• Industrial Chemical Processing

• Oil and Gas


Applications:


• Aggressive Fluids Conveying

• Applications Requiring High Temperature

• Fire Hazard Zones

• Applications Subjected to Intensive Cleaning

• Thermal Management


Technologies:


• Fluoropolymer Tubing

• FEP Tubing

• Fluorinated Ethylene Propylene

• Fluorinated Ethylene Propylene Tubing

• Industrial Tubing


Technical Characteristics:


• Fluids: Industrial fluids

• Materials: Fluorinated ethylene propylene (pure)

• Pressure: 0 to 28 bar

• Temperature: -40°C to +150°C


Regulations:


Food

• FDA: 21 CFR 177.1550

• RG: 1935/2004

Industrial

• UL94 V-0 (Fire resistance)

• DI: 2002/95/EC (RoHS), 2011/65/EC

• DI: 97/23/EC (PED)

• RG: 1907/2006 (REACH)


Product Types:


• Fluoropolymer (FEP) Tubing

Related Documents

×
Products Tube O.D. (mm) Tube I.D. (mm) Length (m)
1005T04 00 25 4 2,5 5
1005T06 00 6 4 5
1005T08 00 8 6 5
1005T10 00 10 8 5
1005T12 00 12 10 5
1025T04 00 25 4 2,5 25
1025T06 00 6 4 25
1025T08 00 8 6 25
1025T10 00 10 8 25
1025T12 00 12.0 10.0 25.0
1001T00 00 03 6.0 4.0 500.0
1050T04 00 25 4.0 2,5 50.0
1050T06 00 6.0 4.0 50.0
1050T08 00 8.0 6.0 50.0
1100T06 00 6.0 4.0 100.0
1100T08 00 8.0 6.0 100.0

687541
A43098