FPE736-0.5-8V - Flo-Pac Plus Pleated Phenolic Impregnated Cellulosic Filter Cartridges | ParkerCA

Flo-Pac Plus Pleated Phenolic Impregnated Cellulosic Filter Cartridges | #FPE736-0.5-8V

FPE736-0.5-8V

Flo-Pac Plus Pleated Phenolic Impregnated Cellulosic Filter Cartridges | #FPE736-0.5-8V

Parker Fulflo® Flo-Pac® pleated phenolic impregnated cellulosic filter cartridges are the filters of choice for many industrial filtration requirements. Filter cartridges are manufactured with premium grade, phenolic impregnated cellulosic filter media


Technical Specifications

  • Micron Rating (µm): 0.5
  • Seal Material: Viton
  • Length (inch): 35-15/16
  • Outside Diameter (inch): 6-1/4
  • Inside Diameter (inch): 2-1/8
  • Industry: Oil and Gas
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Cellulosic
  • Filter Construction: Pleated
  • End Cap Configuration: DOE
  • End Cap Material: ETP Steel
  • Core Type: ETP Steel
  • Filter Material: Pleated epoxy bonded
  • Filter Type: Phenolic impregnated cellulose
  • Flow Rate: 50 gal/min per 18 inch Cartridge Equivalent Max.
Safety Warning

Item Information

Parker Fulflo® Flo-Pac®+ pleated filter cartridges are the filters of choice for many industrial filtration requirements. These filter cartridges are manufactured with premium grade, phenolic impregnated cellulosic filter media for long service life, high flow rate and low pressure drop. Unique epoxy resin bonding of end caps, pleat side seal and gaskets provides excellent resistance to most organic solvents.
Flo-Pac+ pleated cartridges are available in 0.5μm, 1μm, 5μm, 10μm, 20μm, 30μm, & 60μm pore sizes (95% removal; ß = 20).
Features/Benefits
• Epoxy bonding of end caps, pleat side seal and gaskets provides resistance to most organic solvents
• Premium pleated cellulosic media allow high flow capacity at low pressure drop
• Available in a variety of sizes & configurations to fi t most industrial vessels
• Impregnated phenolic resin provides strength, integrity and high contaminant capacity
• Suitable for operating temps. to 250°F (121°C)
• Perforated outer metal sleeve protects media against damage
• ETP (Electro-tin-plated) steel metal components for aqueous and oil-based applications
• Gaskets provide positive seals and are available in Viton, * cork and standard Vellumoid
• Recommended range is pH 4-10. (Please call for specific recommendation)
• Spiral core withstands pressure surges to 100 psid
Applications
• Aromatic Hydrocarbon Filtration (toluene, xylene, benzene)
• Ketone Filtration (acetone, isophorone, methylethyl ketone)
• Ether Filtration (THF, dioxane)
• Amine Filtration (DEA, TEA, DMEA)
• Glycol Filtration (ethyl acetate, cellosolve acetate)
• Aliphatic Hydrocarbon Filtration (hexane, pentane, naphtha)
• Halogenated Hydrocarbon Filtration (methylene chloride, perchloroethylene)
• Ester Filtration (EG, PEG, DEG)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
702106