NEXPRIME™ PVC Fuel Grade Tubing, Series 115 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXPRIME™ PVC Fuel Grade Tubing, Series 115

NEXPRIME™ PVC Fuel Grade Tubing, Series 115 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Tube Material: PVC
  • Application: Multipurpose
  • Tube Outside Diameter: 6.4 to 12.7 mm, 1/4 to 1/2 inch
  • Maximum Operating Pressure: 45 to 65 psi, 3.1 to 4.5 bar
  • Tube Inside Diameter: 3.2 to 9.5 mm, 1/8 to 3/8 inch
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Media: Fuels
  • Tube Type: PVC
  • Durometer: 70 Shore A
  • Color: Amber Tint
  • Weight: 1.9 to 4.5 lb, 1.9 to 4.5 kg
  • Package Type: Carton
  • Length per Package: 100 ft
Safety Warning

Full Product Description

Parker's Series 115 Nexprime PVC Fuel Grade Tubing provides fuel feed service for small engines. The tubing is lightweight and flexible for easy installation, and is abrasion resistant for maximum performance. The translucent tint allows easy observation of the fuel transfer process.

Markets:
• General Industrial
• Lawn & Garden

Features/Benefits:
• Tubing: Amber PVC, 70A durometer for durability to 150°F.

Applications:
-media
• Fuel
-usage
• Drain lines
• Lawn and garden equipment
• Machinery component
• Laboratories

Safety/Technical:
• Do not use in “under the hood” automotive/heavy duty mobile equipment applications.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.

Related Documents

Literature and Reference Materials
Why Thermoplastics?
×
Products

687541
687583