FULFLO FILTER BAGS | EXTENSIVE RANGE OF FILTER BAG MEDIA FOR REMOVAL OF SOLIDS IN PROCESS LIQUID FILTRATION APPLICATIONS | Product Series

Filter by

    No filters selected

Style

Size

Media

Micron Rating (µm)

Seal Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FULFLO FILTER BAGS | EXTENSIVE RANGE OF FILTER BAG MEDIA FOR REMOVAL OF SOLIDS IN PROCESS LIQUID FILTRATION APPLICATIONS

FULFLO FILTER BAGS | EXTENSIVE RANGE OF FILTER BAG MEDIA FOR REMOVAL OF SOLIDS IN PROCESS LIQUID FILTRATION APPLICATIONS

Fulflo Filter Bags are ideal for process filtration applications requiring the removal of solids at high flow rates and viscosities to 10,000 cps or higher.

Technical Specifications

  • Industry: Industrial / Inks, Paints and Coatings / Food and Beverage, Industrial / Inks, Paints and Coatings
  • Brand: domnick hunter
  • Function: Clarification, Prefiltration, Polishing
  • Media: Nomex, Nylon Mesh, Nylon Monofilament, Polyester Felt, Polyester Mesh, Polypropylene Felt
  • Size: 7.5 x 17.5 inch, 7.5 x 31.5 inch
  • Flow Rate: 80 gal/min Maximum, 160 gal/min Maximum
  • Package Type: 35 per carton
Safety Warning

Full Product Description

Fulflo® Filter Bags are ideal for virtually any process liquid filtration application requiring the removal of solids. Filter bags are widely used in industrial, inks, paints and coatings and food & beverage industries. Parker’s Fulflo filter bags are manufactured and tested under the strictest quality control standards to assure consistent performance. Parker’s Fulflo filter bags perform at high flow rates and viscosities to 10,000 cps or higher.
Standard Fulflo Filter Bags are available in 1μm to 800μm particle retention ratings.
Features/Benefits
• Standard filter bags fit Fulfo bag filter vessels and most major competitive models
• The “C” Style Fulflo filter bag features a polypropylene Quik-Seal ring which effectively seals the bag into standard Parker bag vessels
• The “G” Style Fulflo® filter bag features a carbon steel snap ring for positive sealing in competitive vessels
• Fulflo Quik-Seal™ option is available for all “G˝ style Fulflo filter bag media
• Available in a range of filter bag media to include polypropylene & polyester felt filter bags, polyester multi-filament filter bags, nylon mono-filament filter bags, and nomex felt filter bags
• Felt bags come standard with glazed surface treatment to effectively control migration of fibers into the filtered product
• Polypropylene felt (P) bags are suitable for incidental food contact per CFR Title 21

Applications
• Solvent Filtration
• Bulk Chemical Filtration
• Filtration of Coatings
• Coolant Filtration
• Petroleum Oil Filtration
• Ink Filtration
• Paint Filtration
• Filtration of Adhesives
• Resin Filtration
• Pre-filters for Finer Cartridges
• Filtration for Parts Washing Systems
• Water Filtration

Related Documents

×
Products Style Size Media Micron Rating (µm) Seal Type Options
C2PE5-F C 2 Polyester Felt 5 Flex Band Seal N/A
C2PE75 C 2 Polyester Felt 75 Plastic Quik-Seal Style Bag N/A
C2PE75-F C 2 Polyester Felt 75 Flex Band Seal N/A
C2PEMU150 C 2 Polyester Mesh 150 Plastic Quik-Seal Style Bag N/A
C2PEMU150-F C 2 Polyester Mesh 150 Flex Band Seal N/A
C2PEMU250 C 2 Polyester Mesh 250 Plastic Quik-Seal Style Bag N/A
C2PEMU300 C 2 Polyester Mesh 300 Plastic Quik-Seal Style Bag N/A
C2PEMU400 C 2 Polyester Mesh 400 Plastic Quik-Seal Style Bag N/A
C2PEMU400-F C 2 Polyester Mesh 400 Flex Band Seal N/A
C2PEMU600 C 2 Polyester Mesh 600 Plastic Quik-Seal Style Bag N/A
C2PEMU800 C 2 Polyester Mesh 800 Plastic Quik-Seal Style Bag N/A
G1MNO100-Q G 1 Nylon Monofilament 100 Top Sealing Plastic Ring N/A
G1MNO150 G 1 Nylon Monofilament 150 Steel Ring Bag N/A
G1MNO150-Q G 1 Nylon Monofilament 150 Top Sealing Plastic Ring N/A
G1MNO300-Q G 1 Nylon Monofilament 300 Top Sealing Plastic Ring N/A
G1MNO600 G 1 Nylon Monofilament 600 Steel Ring Bag N/A
G1NOM25-H G 1 Nomex 25 Steel Ring Bag Cotton Handle
G1P1 G 1 Polypropylene Felt 1 Steel Ring Bag N/A
G1P10 G 1 Polypropylene Felt 10 Steel Ring Bag N/A
G1P100 G 1 Polypropylene Felt 100 Steel Ring Bag N/A
G1P100-Q G 1 Polypropylene Felt 100 Top Sealing Plastic Ring N/A
G1P10-Q G 1 Polypropylene Felt 10 Top Sealing Plastic Ring N/A
G1P1-Q G 1 Polypropylene Felt 1 Top Sealing Plastic Ring N/A
G1P25 G 1 Polypropylene Felt 25 Steel Ring Bag N/A
G1P25-Q G 1 Polypropylene Felt 25 Top Sealing Plastic Ring N/A
G1P3 G 1 Polypropylene Felt 3 Steel Ring Bag N/A
G1P3-Q G 1 Polypropylene Felt 3 Top Sealing Plastic Ring N/A
G1P5 G 1 Polypropylene Felt 5 Steel Ring Bag N/A
G1P50 G 1 Polypropylene Felt 50 Steel Ring Bag N/A
G1P50-Q G 1 Polypropylene Felt 50 Top Sealing Plastic Ring N/A
G1P5-Q G 1 Polypropylene Felt 5 Top Sealing Plastic Ring N/A
G2PEMU250 G 2 Polyester Mesh 250 Steel Ring Bag N/A
G2PEMU250-DS G 2 Polyester Mesh 250 Steel Ring Bag Draw String
G2PEMU25S G 2 Polyester Mesh 25 Steel Ring Bag Cotton Handle
G2PEMU300 G 2 Polyester Mesh 300 Steel Ring Bag N/A
G2PEMU300-H G 2 Polyester Mesh 300 Steel Ring Bag Cotton Handle
G2PEMU400-H G 2 Polyester Mesh 400 Steel Ring Bag Cotton Handle
G2PEMU400-Q G 2 Polyester Mesh 400 Top Sealing Plastic Ring N/A
G2PEMU600H G 2 Polyester Mesh 600 Steel Ring Bag Cotton Handle
G2PEMU800 G 2 Polyester Mesh 800 Steel Ring Bag N/A
G2PEMU800-H G 2 Polyester Mesh 800 Steel Ring Bag Cotton Handle
C1MNO100 C 1 Nylon Monofilament 100 Plastic Quik-Seal Style Bag N/A
C1MNO100-PE C 1 Nylon Monofilament 100 Polyester Quik-Seal Style Bag N/A
C1MNO150 C 1 Nylon Monofilament 150 Plastic Quik-Seal Style Bag N/A
C1MNO200 C 1 Nylon Monofilament 200 Plastic Quik-Seal Style Bag N/A
C1MNO300 C 1 Nylon Monofilament 300 Plastic Quik-Seal Style Bag N/A
C1NOM25-F C 1 Nomex 25 Flex Band Seal N/A
C1P1 C 1 Polypropylene Felt 1 Plastic Quik-Seal Style Bag N/A
C1P10 C 1 Polypropylene Felt 10 Plastic Quik-Seal Style Bag N/A
C1P100 C 1 Polypropylene Felt 100 Plastic Quik-Seal Style Bag N/A
C1P100-F C 1 Polypropylene Felt 100 Flex Band Seal N/A
C1P10-F C 1 Polypropylene Felt 10 Flex Band Seal N/A
C1P1-F C 1 Polypropylene Felt 1 Flex Band Seal N/A
C1P25 C 1 Polypropylene Felt 25 Plastic Quik-Seal Style Bag N/A
C1P3 C 1 Polypropylene Felt 3 Plastic Quik-Seal Style Bag N/A
C1P5 C 1 Polypropylene Felt 5 Plastic Quik-Seal Style Bag N/A
C1P50 C 1 Polypropylene Felt 50 Plastic Quik-Seal Style Bag N/A
C1P50-F C 1 Polypropylene Felt 50 Flex Band Seal N/A
C1P5-F C 1 Polypropylene Felt 5 Flex Band Seal N/A
C1PE1 C 1 Polyester Felt 1 Plastic Quik-Seal Style Bag N/A
C1PE10 C 1 Polyester Felt 10 Plastic Quik-Seal Style Bag N/A
C1PE100 C 1 Polyester Felt 100 Plastic Quik-Seal Style Bag N/A
C1PE100-F C 1 Polyester Felt 100 Flex Band Seal N/A
C1PE200 C 1 Polyester Felt 200 Plastic Quik-Seal Style Bag N/A
C1PE25 C 1 Polyester Felt 25 Plastic Quik-Seal Style Bag N/A
G1PE1 G 1 Polyester Felt 1 Steel Ring Bag N/A
G1PE10 G 1 Polyester Felt 10 Steel Ring Bag N/A
G1PE100 G 1 Polyester Felt 100 Steel Ring Bag N/A
G1PE10-Q G 1 Polyester Felt 10 Top Sealing Plastic Ring N/A
G1PE1-Q G 1 Polyester Felt 1 Top Sealing Plastic Ring N/A
G1PE200 G 1 Polyester Felt 200 Steel Ring Bag N/A
G1PE200-Q G 1 Polyester Felt 200 Top Sealing Plastic Ring N/A
G1PE25 G 1 Polyester Felt 25 Steel Ring Bag N/A
G1PE25-Q G 1 Polyester Felt 25 Top Sealing Plastic Ring N/A
G1PE5 G 1 Polyester Felt 5 Steel Ring Bag N/A
G1PE50 G 1 Polyester Felt 50 Steel Ring Bag N/A
G1PE50-Q G 1 Polyester Felt 50 Top Sealing Plastic Ring N/A
G1PE5-Q G 1 Polyester Felt 5 Top Sealing Plastic Ring N/A
G1PE75 G 1 Polyester Felt 75 Steel Ring Bag N/A
G1PEMU100 G 1 Polyester Mesh 100 Steel Ring Bag N/A
G1PEMU150 G 1 Polyester Mesh 150 Steel Ring Bag N/A
G1PEMU200 G 1 Polyester Mesh 200 Steel Ring Bag N/A
G1PEMU200-Q G 1 Polyester Mesh 200 Top Sealing Plastic Ring N/A
G1PEMU250 G 1 Polyester Mesh 250 Steel Ring Bag N/A
G1PEMU300 G 1 Polyester Mesh 300 Steel Ring Bag N/A
G1PEMU400 G 1 Polyester Mesh 400 Steel Ring Bag N/A
G1PEMU800-Q G 1 Polyester Mesh 800 Top Sealing Plastic Ring N/A
G2MNO100 G 2 Nylon Monofilament 100 Steel Ring Bag N/A
G2MNO150-Q G 2 Nylon Monofilament 150 Top Sealing Plastic Ring N/A
G2MNO300-Q G 2 Nylon Monofilament 300 Top Sealing Plastic Ring N/A
G2MNO55 G 2 Nylon Monofilament 50 Steel Ring Bag N/A
G2MNO800 G 2 Nylon Monofilament 800 Steel Ring Bag N/A
G2N50SH G 2 Nomex 50 Steel Ring Bag Cotton Handle
G2NOM100 G 2 Nomex 100 Steel Ring Bag N/A
G2NOM100-H G 2 Nomex 100 Steel Ring Bag Cotton Handle
G2NOM25 G 2 Nomex 25 Steel Ring Bag N/A
C1PE25-F C 1 Polyester Felt 25 Flex Band Seal N/A
C1PE3 C 1 Polyester Felt 3 Plastic Quik-Seal Style Bag N/A
C1PE5 C 1 Polyester Felt 5 Plastic Quik-Seal Style Bag N/A
C1PE50 C 1 Polyester Felt 50 Plastic Quik-Seal Style Bag N/A
C1PE5-F C 1 Polyester Felt 5 Flex Band Seal N/A
C1PE75 C 1 Polyester Felt 75 Plastic Quik-Seal Style Bag N/A
C1PEMU250 C 1 Polyester Mesh 250 Plastic Quik-Seal Style Bag N/A
C1PEMU400 C 1 Polyester Mesh 400 Plastic Quik-Seal Style Bag N/A
C1PEMU800 C 1 Polyester Mesh 800 Plastic Quik-Seal Style Bag N/A
C2MNO100 C 2 Nylon Monofilament 100 Plastic Quik-Seal Style Bag N/A
C2MNO300-F C 2 Nylon Monofilament 300 Flex Band Seal N/A
C2MNO400 C 2 Nylon Monofilament 400 Plastic Quik-Seal Style Bag N/A
C2MNO600-F C 2 Nylon Monofilament 600 Flex Band Seal N/A
C2NOM100-F C 2 Nomex 100 Flex Band Seal N/A
C2NOM10-F C 2 Nomex 10 Flex Band Seal N/A
C2NOM25-F C 2 Nomex 25 Flex Band Seal N/A
C2NOM50-F C 2 Nomex 50 Flex Band Seal N/A
C2NOM5-F C 2 Nomex 5 Flex Band Seal N/A
C2P1 C 2 Polypropylene Felt 1 Plastic Quik-Seal Style Bag N/A
C2P10 C 2 Polypropylene Felt 10 Plastic Quik-Seal Style Bag N/A
C2P100 C 2 Polypropylene Felt 100 Plastic Quik-Seal Style Bag N/A
C2P100-F C 2 Polypropylene Felt 100 Flex Band Seal N/A
C2P10-F C 2 Polypropylene Felt 10 Flex Band Seal N/A
C2P25 C 2 Polypropylene Felt 25 Plastic Quik-Seal Style Bag N/A
C2P25-F C 2 Polypropylene Felt 25 Flex Band Seal N/A
C2P3 C 2 Polypropylene Felt 3 Plastic Quik-Seal Style Bag N/A
C2P5 C 2 Polypropylene Felt 5 Plastic Quik-Seal Style Bag N/A
C2P50 C 2 Polypropylene Felt 50 Plastic Quik-Seal Style Bag N/A
C2P50-F C 2 Polypropylene Felt 50 Flex Band Seal N/A
C2P5-F C 2 Polypropylene Felt 5 Flex Band Seal N/A
C2P75 C 2 Polypropylene Felt 75 Plastic Quik-Seal Style Bag N/A
C2PE1 C 2 Polyester Felt 1 Plastic Quik-Seal Style Bag N/A
C2PE10 C 2 Polyester Felt 10 Plastic Quik-Seal Style Bag N/A
C2PE100 C 2 Polyester Felt 100 Plastic Quik-Seal Style Bag N/A
C2PE100-F C 2 Polyester Felt 100 Flex Band Seal N/A
C2PE10-F C 2 Polyester Felt 10 Flex Band Seal N/A
C2PE1-F C 2 Polyester Felt 1 Flex Band Seal N/A
C2PE200 C 2 Polyester Felt 200 Plastic Quik-Seal Style Bag N/A
C2PE200-F C 2 Polyester Felt 200 Flex Band Seal N/A
C2PE25 C 2 Polyester Felt 25 Plastic Quik-Seal Style Bag N/A
C2PE25-F C 2 Polyester Felt 25 Flex Band Seal N/A
C2PE3-F C 2 Polyester Felt 3 Flex Band Seal N/A
C2PE5 C 2 Polyester Felt 5 Plastic Quik-Seal Style Bag N/A
C2PE50 C 2 Polyester Felt 50 Plastic Quik-Seal Style Bag N/A
C2PE50-F C 2 Polyester Felt 50 Flex Band Seal N/A
G2NOM25-H G 2 Nomex 25 Steel Ring Bag Cotton Handle
G2P1 G 2 Polypropylene Felt 1 Steel Ring Bag N/A
G2P10 G 2 Polypropylene Felt 10 Steel Ring Bag N/A
G2P100 G 2 Polypropylene Felt 100 Steel Ring Bag N/A
G2P100-Q G 2 Polypropylene Felt 100 Top Sealing Plastic Ring N/A
G2P10-Q G 2 Polypropylene Felt 10 Top Sealing Plastic Ring N/A
G2P1-Q G 2 Polypropylene Felt 1 Top Sealing Plastic Ring N/A
G2P25 G 2 Polypropylene Felt 25 Steel Ring Bag N/A
G2P25-Q G 2 Polypropylene Felt 25 Top Sealing Plastic Ring N/A
G2P3 G 2 Polypropylene Felt 3 Steel Ring Bag N/A
G2P3-Q G 2 Polypropylene Felt 3 Top Sealing Plastic Ring N/A
G2P5 G 2 Polypropylene Felt 5 Steel Ring Bag N/A
G2P50 G 2 Polypropylene Felt 50 Steel Ring Bag N/A
G2P50-Q G 2 Polypropylene Felt 50 Top Sealing Plastic Ring N/A
G2P5-Q G 2 Polypropylene Felt 5 Top Sealing Plastic Ring N/A
G2PE1 G 2 Polyester Felt 1 Steel Ring Bag N/A
G2PE10 G 2 Polyester Felt 10 Steel Ring Bag N/A
G2PE100 G 2 Polyester Felt 100 Steel Ring Bag N/A
G2PE100-Q G 2 Polyester Felt 100 Top Sealing Plastic Ring N/A
G2PE10-Q G 2 Polyester Felt 10 Top Sealing Plastic Ring N/A
G2PE200 G 2 Polyester Felt 200 Steel Ring Bag N/A
G2PE200-Q G 2 Polyester Felt 200 Top Sealing Plastic Ring N/A
G2PE25 G 2 Polyester Felt 25 Steel Ring Bag N/A
G2PE25-Q G 2 Polyester Felt 25 Top Sealing Plastic Ring N/A
G2PE3 G 2 Polyester Felt 3 Steel Ring Bag N/A
G2PE3-Q G 2 Polyester Felt 3 Top Sealing Plastic Ring N/A
G2PE5 G 2 Polyester Felt 5 Steel Ring Bag N/A
G2PE50 G 2 Polyester Felt 50 Steel Ring Bag N/A
G2PE50-Q G 2 Polyester Felt 50 Top Sealing Plastic Ring N/A
G2PE5-Q G 2 Polyester Felt 5 Top Sealing Plastic Ring N/A
G2PE75 G 2 Polyester Felt 75 Steel Ring Bag N/A
G2PEMU100 G 2 Polyester Mesh 100 Steel Ring Bag N/A
G2PEMU150 G 2 Polyester Mesh 150 Steel Ring Bag N/A
G2PEMU200-H G 2 Polyester Mesh 200 Steel Ring Bag Cotton Handle

687541
702106