Fusor® 108B/109B Metal Bonding Adhesive (Medium) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 108B/109B Metal Bonding Adhesive (Medium)

Fusor® 108B/109B Metal Bonding Adhesive (Medium)

Fusor® 108B/109B adhesive is a two-component, acrylic-based metal bonding adhesive offering faster cure time than typical panel bonding adhesives.

Technical Specifications

  • Color: Green
  • Working Time: 40 min @ 70°F (21°C)
  • Clamp Time: 2 Hours @ 70°F (21°C)
  • Cure Time: 4 Hours @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 108B/109B adhesive is a two-component, acrylic-based metal bonding adhesive offering faster cure time than typical panel bonding adhesives. Fusor 108B/109B adhesive can be used for panel bonding, weld bonding and rivet bonding of properly prepared quarter panels, rear body panels, roof panels, door skins, van side panels, and outer truck bed panels.


Features and Benefits:


• Snap Cure – provides fast room temperature cure, resulting in reduced cycle times.

• Versatile – bonds a variety of metal, including bare metal, steel and aluminum; no welding required; can be riveted and resistance welded.

• Environmentally Resistant – acrylic chemistry provides excellent corrosion protection over epoxy adhesives.


Shelf Life/Storage:


Shelf life is 12 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 108B 7.1 oz (210 mL)
Fusor 109B 1.7 oz (50 mL)

687541
1A0MGR