Global FRL Filter Regulators | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Global FRL Filter Regulators Global FRL Filter Regulators Global FRL Filter Regulators

Global FRL Filter Regulators

Global FRL filter/regulators provide accurate pressure regulation and high moisture removal efficiency. These filter/regulators are a one-piece unit that minimizes space by incorporating a filter and regulator into one.

Technical Specifications

  • Product Type: Global Modular Filter Regulators : Miniature / Compact / Standard
  • Filter Element Type: 5 micron, Polyethylene, Sintered Polyethylene
  • Port Size: 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch
  • Gauge Port Size: 1/8 inch, 1/4 inch
  • Pressure Regulator Type: Relieving, Non-Relieving
  • Drain Option: Pulse, Manual, Auto
  • Port Type: BSPP, BSPT, NPT
  • Inlet Pressure Rating: 150 psig (Plastic bowl), 250 psig (Metal bowl), 10 bar (Plastic bowl), 17 bar (Metal bowl)
  • Operating Temperature: -25 to 52 °C (Plastic bowl), -25 to 65.5 °C (Metal bowl), -14 to 125 °F (Plastic bowl), -14 to 150 °F (Metal bowl)
  • Pressure Control Range: 0 to 30 psig, 0 to 60 psig, 0 to 125 psig, 0 to 232 psig, 0 to 2 bar, 0 to 4 bar, 0 to 8 bar, 0 to 16 bar
  • Mounting Type: Panel Mount Nut (Plastic)
  • Flow Rate: 73 to 235 SCFM, 35 to 109 dm3/sec
  • Body Material: Aluminum
  • Knob Material: Acetal
  • Bowl Type: Polycarbonate, Aluminum
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 0.42 to 1.87 lb, 0.19 to 0.85 kg
Safety Warning

Full Product Description

Global FRL filter/regulators come in mini, compact and standard sizes. These filter/regulators provide accurate pressure regulation and high moisture removal efficiency in a one piece combined filter/regulator, minimizing space. With a balanced poppet design and a 5 micron filter element this filter/regulator delivers quick response, accurate pressure regulation and a high rate of particulate removal. For low flow and space restricted applications this product can provide a solution that does not sacrifice performance. The Global filter/regulators can also be mounted using a modular connector to other Global FRL air preparation product. The various options available such as auto drain, manual drain, gauge, assortment of bowl/drain options, and pressure range make this series easy to design to your application.


Markets

  •   Machine Tools

  •   Misc. Industrial

  •   Misc. Manufacturing

  •   Air and Gas

  •   Appliances

  •   Factory Automation

  •   Entertainment Automation

  •   Molding

  •   Packaging Machinery

  •   Printing and Marking Equipment

  •   Vehicle Assembly Facilities

  •   Wearing Apparel

  •   Food and Beverage

  •   Misc. Processing


Features/Benefits

  •  Integral ports (NPT, BSPP, BSPT)

  •  High efficiency 5 micron element as standard

  •  Excellent water removal efficiency

  •  Robust but lightweight aluminum construction

  •  Positive bayonet latch to ensure correct & safe fitting

  •  Secondary pressure ranges 0-2 bar (0-30 psig), 0-4 bar, (0-60 psig), 0-8 bar (0-125 psig), 0-16 bar (0-232 psig)

  •  Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation


Applications

  •   To be used in combination with valves and cylinders

  •   To protect tools and cylinder against corrosion

  •   To reduce friction

  •   At the transfer point from workshop to machine

  •   In combination with tools for assembly and on the shop floor

  •   For all type of machines and tools pneumatic driven

Related Documents

×

687541
687577