Global FRL Lubricators | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Global FRL Lubricators Global FRL Lubricators Global FRL Lubricators

Global FRL Lubricators

Global FRL lubricators inject a mist of oil into the flowing air stream to automatically provide the correct amount of internal lubrication for air tools and other pneumatic devices.

Technical Specifications

  • Maximum Flow Rate: 38 SCFM (P32 Lubricator, 1/4"), 110 SCFM (P33 Lubricator, 1/2"), 17 dm3/sec (P32 Lubricator, 1/4"), 52 dm3/sec (P33 Lubricator, 1/2"), 70 SCFM (P32 Lubricator, 3/8"), 150 SCFM (P33 Lubricator, 3/4"), 33 dm3/sec (P32 Lubricator, 3/8"), 71 dm3/sec (P33 Lubricator, 3/4"), 90 SCFM (P32 Lubricator, 1/2"), 42 dm3/sec (P32 Lubricator, 1/2"), 52 SCFM (P31 Lubricator, 1/4"), 25 dm3/sec (P31 Lubricator, 1/4")
  • Minimum Flow Rate: 0.5 dm3/sec, 1 SCFM
  • Product Type: Global Modular Lubricators : Miniature / Compact / Standard
  • Port Type: NPT, BSPP, BSPT
  • Port Size: 1/4 inch, 3/8 inch, 1/2 inch, 3/4 inch
  • Body Material: Aluminum
  • Bowl Type: Aluminum (bowl capacity P31: 0.6oz / P32: 4oz / P33: 6oz), Polycarbonate (bowl capacity P31: 0.6oz / P32: 4oz / P33: 6oz)
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Operating Pressure: 0 to 150 psig (Polycarbonate bowl), 0 to 10.3 bar (Polycarbonate bowl), 0 to 17.2 bar (Metal bowl), 0 to 250 psig (Metal bowl)
  • Operating Temperature: 14 to 125 °F (Polycarbonate bowl), 14 to 150 °F (Metal bowl), -10 to 52 °C (Polycarbonate bowl), -10 to 65.5 °C (Metal bowl)
  • Drain Option: n/a, None
Safety Warning

Full Product Description

The Global FRL Lubricators are available in (3) sizes: Miniature (P31L), Compact (P32L) and Standard (P33L).  These lubricators can be precisely adjusted to a very low oil flow rate because only a portion of the oil drops seen in the sight dome travels downstream. Proportional oil is delivered over a wide range of air flows and a precision needle valve assures repeatable oil delivery. A slight adjustment can provide a desired mist rate. With the various options available, the Global FRL Lubricators are easily configurable with other Global FRL products.


These units are ideal for low and high flow applications that demand uniform lubrication in a robust package. ISO/ASTM VG32 oil is suggested for lubrication and will allow the product to perform at peak performance. Do not use oils with additives, compounded oils containing solvents, graphite, detergents or synthetic oils. 


Markets

  •   Machine Tools

  •   Misc. Industrial

  •   Misc. Manufacturing

  •   Air and Gas

  •   Appliances

  •   Factory Automation

  •   Entertainment Automation

  •   Molding

  •   Packaging Machinery

  •   Printing and Marking Equipment

  •   Vehicle Assembly Facilities

  •   Wearing Apparel

  •   Food and Beverage

  •   Misc. Processing


Features/Benefits

  •   Integral ports (NPT, BSPP & BSPT): P31 - 1/4", P32 - 1/4", 3/8" & 1/2", P33 - 3/4", 1/2"  

  •   Robust but lightweight aluminium construction

  •   Proportional oil delivery over a wide range of air flows

  •   Fingertip ratchet control for precise oil drip rate adjustment

  •   Ability to fill from top while under system pressure


Applications

  •   To be used in combination with valves and cylinders

  •   To protect tools and cylinder against corrosion

  •   To reduce friction

  •   At the transfer point from workshop to machine

  •   In combination with tools for assembly and on the shop floor

  •   For all type of machines and tools pneumatic driven

Related Documents

×

687541
687577