Gold Cup Controls | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Gold Cup Controls

Gold Cup Controls

GOLD CUP® Input Controls provide a wide range of control options for GOLD CUP applications. As a Genuine Parker replacement, Input Controls maintain the OEM quality and durability of your hydrostatic pump.

Technical Specifications

  • For Fluid Type: Hydraulic Fluids
  • Operating Pressure: n/a
  • Displacement: n/a
  • Maximum Displacement: n/a
  • Flow Rate: n/a
  • Body Material: n/a
  • Media: Hydraulic Fluids
  • Maximum Flow Rate: n/a
  • Product Style: Axial Piston Pump
  • Maximum Operating Pressure: n/a
  • Pump Type: Hydrostatic
  • Product Type: Pumps
  • Technology: Hydraulics
Safety Warning

Full Product Description

GOLD CUP Input Controls offer the design flexibility needed to achieve reliable, high-quality performance. With a wide range of options and manual control, these replacement controls increase uptime by eliminating the metal-to-metal mechanical linkage between the controls and pump. The Parker servo control system allows for low hysteresis with a thin layer of oil providing the necessary hydro-dynamic balance to reduce component wear. Engineered specifically for GOLD CUP, these aftermarket Input Controls build reliability and safety into your pump.   

As a Genuine Parker replacement, GOLD CUP Input Controls are engineered to meet the severe-duty performance demands of your application. The engineers at the Parker Hydraulic Pump and Power Systems Division lead the industry in developing components that suit industries requiring closed-loop control for high pressure and high power density. Unlike market parts from unknown and unproven manufacturers, OEM Input Controls deliver the confidence that your pump will perform as originally designed

Markets:
• MRO
• Defense
• Power Generation
• Transmission and Distribution
• Government (Non-Defense)
• Other Government (Non-Aero)
• Entertainment Automation
• Factory Automation
• Machine Tools
• Printing & Marking Equipment
• Agricultural Machinery
• Construction Equipment
• Material Handling Equipment
• Mining
• Oil & Gas
• Other Natural Resources
• Water Drilling
• Marine
• Powertrain: Engine & Trans.
• Rail

Features/Benefits:
• Guaranteed Performance  
• OEM quality parts
• Engineered specifically for GOLD CUP
• Backed by a factory warranty

Applications:
• Blast hole drill rigs
• Shredding
• Cranes
• Mining
• Hydraulic test stands
• Pulp and paper
• Military
• Marine
• Power generation

Example Model Code: P14X8L1C9A2B000A0
• P - Pump
• 14 - Displacement
• X - Type
• 8 - Shaft
• L - Rotation
• 1 - Seals
• C - Design
• 9A - Primary Control
• 2 - Secondary Control
• B - Control Location
• 00 - Control Displacement Features
• 0 - Internal Pump
• A - External Drive
• 0 - Special Modifcation

687541
246579