Helical Hydraulic Rotary Actuator - Helac L10-Series | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Helical Hydraulic Rotary Actuator - Helac L10-Series

Helical Hydraulic Rotary Actuator - Helac L10-Series

The Helac L10 Series is the smallest and most compact helical rotary actuator. Ideal for applications where space is a premium, the ultra-compact L10 Series features extremely high thrust capacity and high shock resistance with 180° or 360° rotation.

Technical Specifications

  • Product Type: Helical
  • Rotation Angle: 180 °, 360 °
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Drive Torque: 3000 to 25000 lb-inch, 339 to 2825 Nm
  • Holding Torque: 11000 to 83000 lb-inch, 1243 to 9379 Nm
  • Cantilever Moment: 9000 to 100000 lb-inch, 1017 to 11300 Nm
  • Radial Load Capacity: 3000 to 15000 lb, 1361 to 6804 kg
  • Axial Load Capacity: 3000 to 15000 lbs, 1.61 to 6.804 kg
  • Displacement: 7.40 to 55.8 inch3 180° Rotation, 14.80 to 111.60 inch3 360° Rotation, 121.3 to 914.4 cm3 180° Rotation, 242.5 to 1,828.8 cm3 360° Rotation
  • Weight: 22 to 125 lbs (180° rotation), 28 to 183 lbs (360° rotation), 10 to 56.7 kg (180° rotation), 12.7 to 83 kg (360° rotation)
  • Mounting Type: Flange
  • Brand: Helac
  • Division: Cylinder Division
  • Industry: Hydraulic
  • Application: Hydraulic, Agriculture, Material Handling, Mining, Industrial, Work Truck
  • Technology: Hydraulics
  • Product Series: L10 Series
  • Torque Rating: 3000 to 25000 inch-lbs
  • Operating Pressure: 3000 psi
  • Maximum Output Torque: Varies per Model. See Catalog for Specifications.
  • Height: Varies per Model. See Catalog for Specifications.
  • Width: Varies per Model. See Catalog for Specifications.
  • Length: Varies per Model. See Catalog for Specifications.
Safety Warning

Full Product Description

Parker Helac L10 Series Compact Hydraulic Rotary Actuator is the smallest and most compact helical hydraulic actuator. Ideal for applications where space is a premium, the ultra-compact L10 Series features extremely high thrust capacity in a slick cylindrical design with flange mounting output. Helac’s hydraulic sliding helical spline technology is non self-locking while providing high shock resistance and high-holding torque for demanding applications. Functioning as a rotating device, mounting bracket and load bearing structure the L10 Series eliminates the need for external bearing systems, brakes or locking devices. Six standard sizes with torque output up to 25,000 in-lbs at 3,000 psi. 180-degree and 360-degree rotary actuators available.

Click on Where to Buy to view a list of Helac hydraulic rotary actuator distributors and prices.

Markets:
Agriculture
Construction
Energy
Marine
Material Handling
Military
Mining
Truck/Trailer

Feature and Benefits:
Powerful – high torque, high bearing capacity
Durable – moving parts enclosed, suitable for harsh environments
Compact – high power density, fits in tight spaces
Holds Position – zero internal leakage, smooth operation, no external brake required
Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials
Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage

Applications:
Steering
Boom positioning
Drill positioning
Platform, basket and jib rotation
Conveyor positioning
Blowout preventer
Davit rotation
Mast / hatch positioning
Access ramp deploy
Attachment rotation
Shotcrete nozzle rotation
Pipe handling
Brush positioning
Tipping and dumping

For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Related Documents

×
Products Model Number
53691 L10-9.5-M-RF-185-S1-O-H
53224 L10-15-E-RF-180-S1-O-H
53491 L10-15-M-RF-180-S1-C-H
53666 L10-5.5-E-RF-180-S1-C-H
53667 L10-5.5-E-RF-360-S1-C-H
53674 L10-5.5-E-RF-360-S1-C-H
53685 L10-9.5-E-RF-360-S1-O-H
53687 L10-9.5-E-RF-360-S1-C-H
53689 L10-9.5-E-RF-185-S1-O-H
53698 L10-9.5-E-RF-185-S1-C-H
53699 L10-9.5-M-RF-185-S1-O-H
53700 L10-9.5-M-RF-360-S1-C-H
53702 L10-15-E-RF-180-S1-C-H
53715 L10-5.5-E-RF-180-S1-O-H
53721 L10-5.5-E-RF-360-S1-O-H
53724 L10-15-E-RF-360-S1-O-H
53755 L10-5.5-M-RF-360-S1-O-H
53791 L10-15-E-RF-360-S1-C-H
53825 L10-5.5-M-RF-180-S1-C-H
53845 L10-15-M-RF-180-S1-O-H
53887 L10-3.0-E-RF-360-S1-C-H
53905 L10-3.0-E-RF-180-S1-O-H
53908 L10-3.0-E-RF-360-S1-O-H
53909 L10-3.0-M-RF-180-S1-O-H
53910 L10-3.0-M-RF-360-S1-O-H
53917 L10-5.5-M-RF-180-S1-O-H
53920 L10-15-M-RF-360-S1-C-H
53940 L10-3.0-M-RF-360-S1-C-H
53968 L10-3.0-M-RF-180-S1-C-H
53977 L10-3.0-E-RF-180-S1-C-H
54001 L10-9.5-M-RF-360-S1-O-H
54026 L10-15-M-RF-360-S1-O-H

687541
687492