High pressure aramid hose - 2022N - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure aramid hose - 2022N - Europe

High pressure aramid hose - 2022N - Europe

Parker 2022N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 103.5MPa, 15000 psi.

Technical Specifications

  • Weight: 0.07 to 0.22 lb/ft, 0.10 to 0.33 kg/m
  • Industry: General Industrial, Oil & Gas
  • Hose Inner Tube Material: Methanol Washed Polyamide 11
  • Brand: Parker
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide
  • Design Factor: 3.33 to 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: High Pressure Aramid Hose
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 2 to 8 inch, 50 to 200 mm
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: API 17E, API 17En, ISO 13628-5
  • Compatible Fitting: 8X Series, LX Series, AH Series
  • Inside Diameter: 1/4 to 1/2 inch, 6.3 to 12.8 mm
  • Maximum Operating Pressure: 345 to 1035 bar, 34.5 to 103.5 MPa, 5000 to 15000 psi
  • Application: Offshore, Oil & Gas
  • Hose Reinforcement Material: Braid of high tensile aramid fiber
  • Outside Diameter: 0.46 to 0.91 inch, 11.8 to 23.2 mm
Safety Warning

Full Product Description

Parker Polyflex 2022N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.


Markets:

• Oil & Gas

• Industrial


Feature/Benefits:

• Strength of Aramid reinforcment with low weight, flexibility with excellent pressure capabilities

• Smooth bore for improved flow rate and low pressure drop

• ISO13628-5 "Specification fro Subsea Production Control Umbilicals" Section 7.9 hose construction


Applications:

• Long length hose and hose umbilicals requiring lightweight construction.

• High pressure hydraulics, pneumatics and lubricating oils, high pressure tools, jacks, test apparatus, oilfi eld pressure control devices and offshore oil applications.

• For working pressure up to 103.5 MPa (15.000 psi) 


Construction:

• Core tube : Polyamide 11, methanol washed

• Pressure reinforcement : High tensile aramid fibre braids

• Cover : pin-pricked on request

• Colour: Black

• Temperature Range: -40°C up to +55°C

Related Documents

×
Products Maximum Working Pressure (MPa) Hose O.D. (mm)
2022N-04V91-10K-PA 69 13.4
2022N-04V91-15K-PA 103.5 13.4
2022N-04V91-5K-PA 34.5 11.8
2022N-06V91-10K-PA 69 19.0
2022N-06V91-5K-PA 34.5 15.3
2022N-08V91-10K-PA 69 23.2
2022N-08V91-5K-PA 34.5 19.2

687541
687513