High Pressure Hose - 2244N | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Hose - 2244N High Pressure Hose - 2244N

High Pressure Hose - 2244N

Parker High Pressure 2244N Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 88 MPa.

Technical Specifications

  • Weight: 0.13 to 1.23 lb/ft, 0.19 to 1.83 kg/m
  • Industry: General Industrial, Marine
  • Hose Inner Tube Material: Polyamide (PA)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Maximum Operating Pressure: 280 to 880 bar, 3990 to 12760 psi, 28.0 to 88.0 MPa
  • Product Type: High Pressure Hose, Hydraulic Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 2.165 to 15.748 inch, 55 to 400 mm
  • Materials of Construction: Thermoplastic
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Compatible Fitting: 8X Series
  • Inside Diameter: 5/32 to 1-1/4 inch, 3.9 to 32.2 mm
  • Minimum Operating Temperature: -40 to -10 °C, -40 to 14 °F
  • Application: High Pressure Hydraulics, Industrial Cleaning, Marine Cleaning
  • Hose Reinforcement Material: 2 Spirals and 1 Braid of High Tensile Wire
  • Outside Diameter: 0.378 to 1.740 inch, 9.60 to 44.20 mm
Safety Warning

Full Product Description

Parker Polyflex 2244N Hoses High Pressure Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning
• Marine cleaning
• Water jetting (only hoses > 2000 bar)

Features/Benefits:
• Excellent handling increases operator efficiency and long service life
• Superior safety standards are applied for the benefit of the operator
• Design factor: 2.5:1

Applications:
• Industrial cleaning
• general Industrial use
• Water jetting applications
• For working pressure up to 88 MPa (12.760 psi)

Technical Specifications:
• Core tube: Polyamide
• Pressure reinforcement: Two spirals layers, one braideed layer of high tensile steel wire
• Cover: Playurethane, DN32: Polyamide
• Standard colour: black
• Temperature range: -10°C up to +70°C for watter jetting applications ; -40°C up to +100°C for hydraulic applications

Related Documents

×
Products Maximum Working Pressure (MPa)
2244N-025V00 75
2244N-06V00 53.5
2244N-08V10 55
2244N-20V30 27.5
2244N-06V10W 86
2244N-08V10W 88

687541
687513