High Pressure Inline Filter 12S Series | Product Series

Filter by

    No filters selected

Flow Rate

Filter Element

Seal Material

Bypass Valve Pressure Rating

Port Connection Type

Indicator Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Inline Filter 12S Series

High Pressure Inline Filter 12S Series

Parker's 12S High Pressure Stainless Steel Inline Filters are ideal for heavy duty applications in aggressive environments. Allowable operating pressure of 20,000 psi/1,380 bar and capable of flows up to 25 GPM/95 LPM depending on viscosity.

Technical Specifications

  • Series or Model Replaced: 12SMP102QHE5T35MP101, 12SMP102QHE5T35N419, 12SMP102QHENN811, 12SMP102QHV4L35MP1011, 12SMP105QHESPN811, 12SMP105QHESPN819, 12SMP105QHV4L35MP611, 12SMP102QHV4L35N81, 12SMP102QHV4L35N819, 12SMP102QHVNMP1011, 12SMP105QHV4L35N411, 12SMP105QHV4L35N611, 12SMP105
  • Mounting Style: Inline
  • Pressure Rating: 20000 psi, 1379 bar, 10000 psi, 689 bar
  • Flow Rate: 10.0 gal/min, 37.8 L/min, 20.0 gal/min, 75.7 L/min
  • Filter Element Type: 2 micron microglass, 5 micron microglass, 10 micron microglass, 20 micron microglass, Cartridge
  • Seal Material: Ethylene Propylene, Fluorocarbon
  • Bypass Valve Pressure Rating: 60.0 psid, 4.1 bar, n/a
  • Port Type: 9/16 High pressure autoclave, 9/16 Medium pressure autoclave, 1/4 Medium pressure autoclave, 3/8 Medium pressure autoclave, 1/4 NPTF, 1/2 NPTF, 3/4 NPTF, SAE-16, 3/8 NPTF, SAE-12, 1 NPTF
  • Indicator Type: No indicator, no pressure port, 1/4” pressure ports only, Electrical/Visual (DIN 43650 style connection), Electrical DIN 43650-A, ISO 4400, 50 psid setting
  • Indicator Pressure Setting: 50 psid
  • Options: Bypass (60 psid), No bypass, No bypass w/ 1/4” drain port, Bypass w/ 1/4” drain port
  • Housing Material: Stainless Steel 17-4, Stainless Steel 316L
  • For Fluid Type: Phosphate Ester Based Fluid, Mineral and Petroleum Based Fluid
  • Maximum Operating Temperature: 225.0 °F, 107.0 °C, 275.0 °F, 135.0 °C
  • Weight: 14 lbs (6.35 kg), 17 lbs (7.71 kg)
  • Compatible Element: 937471, 403482, 403397, 937439, 403483, 937472, 403398, 937440, 403399, 403401, 403402, 937444, 403403, 403404, 403484, 937441, 937442, 403400, 403417, 937443, 937476, 403488, 937446
  • Product Type: Hydraulic Filter
Safety Warning

Full Product Description

The 12S Series is designed to meet the growing demand for high-pressure systems. Stainless Steel construction engineered to handle flow rates of up to 25 GPM/95 LPM at 20,000 psi/1,380 bar working pressure, Parker’s 12S Filter Series designed to perform in harsh environments.

High strength Microglass elements withstand differential pressures up to 2,000 psid/138 bar to ensure system reliability and protect critical equipment from contamination.

Product Features:
• 316L stainless steel construction
• Diverse porting options adapt to your system
• Light weight design for ease of changeouts
• High strength multi-layer Microglass filter elements
• 100% pressure tested
• Maximum pressure 20,000 psi/1,380 bar. Maximum flow 25 gpm/95 lpm

Typical Applications:
• Offshore Drilling
• DI Water Fogging
• Food Processing
• High Pressure Test Stands

Related Documents

×
Products Flow Rate Filter Element Seal Material Bypass Valve Pressure Rating Port Connection Type Indicator Type Options
12SMP110QHE4L35N821 10 gpm (37.8 lpm) 10 micron microglass Ethylene Propylene 50 psid (3.4 bar) 1/2" nominal NPTF Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP110QHE4L35S1621 10 gpm (37.8 lpm) 10 micron microglass Ethylene Propylene 50 psid (3.4 bar) 1" nominal SAE Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP110QHENN821 10 gpm (37.8 lpm) 10 micron microglass Ethylene Propylene N/A 1/2" nominal NPTF No indicator, no pressure port No bypass with 1/4" SAE-4 drain port
12SMP110QHV4L35N1621 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon 50 psid (3.4 bar) 1" nominal NPTF Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP110QHV4L35N821 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon 50 psid (3.4 bar) 1/2" nominal NPTF Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP110QHV4L35S1621 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon 50 psid (3.4 bar) 1" nominal SAE Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP120QHE4L35N821 10 gpm (37.8 lpm) 20 micron microglass Ethylene Propylene 50 psid (3.4 bar) 1/2" nominal NPTF Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP120QHENN821 10 gpm (37.8 lpm) 20 micron microglass Ethylene Propylene No indicator, no pressure port 1/2" nominal NPTF Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP120QHV4L35N821 10 gpm (37.8 lpm) 20 micron microglass Fluorocarbon 50 psid (3.4 bar) 1/2" nominal NPTF Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP120QHV4L35S1621 10 gpm (37.8 lpm) 20 micron microglass Fluorocarbon 50 psid (3.4 bar) 1" nominal SAE Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP120QHVNN821 10 gpm (37.8 lpm) 20 micron microglass Fluorocarbon N/A 1/2" nominal NPTF No indicator, no pressure port No bypass with 1/4" SAE-4 drain port
12SMP120QHVNS1621 10 gpm (37.8 lpm) 20 micron microglass Fluorocarbon No indicator, no pressure port 1" nominal SAE Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP210QHENS1621 20 gpm (75.7 lpm) 10 micron microglass Ethylene Propylene N/A 1" nominal SAE No indicator, no pressure port No bypass with 1/4" SAE-4 drain port
12SMP210QHV4L35N821 20 gpm (75.7 lpm) 10 micron microglass Fluorocarbon 50 psid (3.4 bar) 1/2" nominal NPTF Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP220QHE4L35N821 20 gpm (75.7 lpm) 20 micron microglass Ethylene Propylene 50 psid (3.4 bar) 1/2" nominal NPTF Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP220QHE4L35S1621 20 gpm (75.7 lpm) 20 micron microglass Ethylene Propylene 50 psid (3.4 bar) 1" nominal SAE Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP220QHENN1621 20 gpm (75.7 lpm) 20 micron microglass Ethylene Propylene N/A 1" nominal NPTF No indicator, no pressure port No bypass with 1/4" SAE-4 drain port
12SMP220QHENN821 20 gpm (75.7 lpm) 20 micron microglass Ethylene Propylene N/A 1/2" nominal NPTF No indicator, no pressure port No bypass with 1/4" SAE-4 drain port
12SMP220QHV4L35N1621 20 gpm (75.7 lpm) 20 micron microglass Fluorocarbon 50 psid (3.4 bar) 1" nominal NPTF Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP220QHV4L35S1621 20 gpm (75.7 lpm) 20 micron microglass Fluorocarbon 50 psid (3.4 bar) 1" nominal SAE Visual manual reset, 50 psid No bypass with 1/4" SAE-4 drain port
12SMP102QHV4L35MP1011 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon N/A 9/16 Medium pressure autoclave Visual manual reset, 50 psid No bypass
12SMP102QHV4L35N81 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/2 NPTF Visual manual reset, 50 psid Bypass (60 psid / 4.1 bar)
12SMP102QHVNN411 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon N/A 1/4 NPTF No indicator, no pressure port No bypass
12SMP105QHV5T35MP61 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon 60 psid (4.1 bar) 3/8 Medium pressure autoclave Electrical DIN 43650-A, ISO 4400, 50 psid setting Bypass (60 psid / 4.1 bar)
12SMP120QHV4L35N81 10 gpm (37.8 lpm) 20 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/2 NPTF Visual manual reset, 50 psid Bypass (60 psid / 4.1 bar)
12SMP120QHV4L35S1211 10 gpm (37.8 lpm) 20 micron microglass Fluorocarbon N/A SAE-12 Visual manual reset, 50 psid No bypass
12SMP210QHENS1611 20 gpm (75.7 lpm) 10 micron microglass Ethylene Propylene N/A SAE-16 No indicator, no pressure port No bypass
12SHP102QHENHP101 10 gpm (37.8 lpm) 2 micron microglass Ethylene Propylene 60 psid (4.1 bar) 9/16 High pressure autoclave No indicator, no pressure port Bypass (60 psid / 4.1 bar)
12SHP102QHENMP1011 10 gpm (37.8 lpm) 2 micron microglass Ethylene Propylene N/A 9/16 Medium pressure autoclave No indicator, no pressure port No bypass
12SHP102QHENMP411 10 gpm (37.8 lpm) 2 micron microglass Ethylene Propylene N/A 1/4 Medium pressure autoclave No indicator, no pressure port No bypass
12SHP102QHENMP611 10 gpm (37.8 lpm) 2 micron microglass Ethylene Propylene N/A 3/8 Medium pressure autoclave No indicator, no pressure port No bypass
12SHP102QHVNHP1011 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon N/A 9/16 High pressure autoclave No indicator, no pressure port No bypass
12SHP102QHVNMP1021 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon N/A 9/16 Medium pressure autoclave No indicator, no pressure port No bypass w/ 1/4” drain port
12SHP102QHVNMP61 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon 60 psid (4.1 bar) 3/8 Medium pressure autoclave No indicator, no pressure port Bypass (60 psid / 4.1 bar)
12SHP102QHVSPMP1021 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon N/A 9/16 High pressure autoclave 1/4” pressure ports only No bypass w/ 1/4” drain port
12SHP105QHENMP611 10 gpm (37.8 lpm) 5 micron microglass Ethylene Propylene N/A 3/8 Medium pressure autoclave No indicator, no pressure port No bypass
12SHP105QHESPMP619 10 gpm (37.8 lpm) 5 micron microglass Ethylene Propylene 60 psid (4.1 bar) 3/8 Medium pressure autoclave 1/4” pressure ports only Bypass w/ 1/4” drain port
12SHP105QHVNN421 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon N/A 1/4 NPTF No indicator, no pressure port No bypass w/ 1/4” drain port
12SHP105QHVSPHP101 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon 60 psid (4.1 bar) 9/16 High pressure autoclave 1/4” pressure ports only Bypass (60 psid / 4.1 bar)
12SHP105QHVSPHP1011 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon N/A 9/16 High pressure autoclave 1/4” pressure ports only No bypass
12SHP110QHVNHP1011 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon N/A 9/16 High pressure autoclave No indicator, no pressure port No bypass
12SHP202QHVNMP1011 20 gpm (75.7 lpm) 2 micron microglass Fluorocarbon N/A 9/16 Medium pressure autoclave No indicator, no pressure port No bypass
12SHP202QHVSPMP1011 20 gpm (75.7 lpm) 2 micron microglass Fluorocarbon N/A 9/16 Medium pressure autoclave 1/4” pressure ports only No bypass
12SHP205QHVNMP1021 20 gpm (75.7 lpm) 5 micron microglass Fluorocarbon N/A 9/16 Medium pressure autoclave No indicator, no pressure port No bypass w/ 1/4” drain port
12SHP205QHVSPMP419 20 gpm (75.7 lpm) 5 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/4 NPTF 1/4” pressure ports only Bypass w/ 1/4” drain port
12SHP210QHVNMP1021 20 gpm (75.7 lpm) 10 micron microglass Fluorocarbon N/A 9/16 Medium pressure autoclave No indicator, no pressure port No bypass w/ 1/4” drain port
12SHP210QHVSPHP1011 20 gpm (75.7 lpm) 10 micron microglass Fluorocarbon N/A 9/16 High pressure autoclave 1/4” pressure ports only No bypass
12SHP220QHVSPHP1011 20 gpm (75.7 lpm) 20 micron microglass Fluorocarbon N/A 9/16 High pressure autoclave 1/4” pressure ports only No bypass
12SMP102QHE4L35N81 10 gpm (37.8 lpm) 2 micron microglass Ethylene Propylene 60 psid (4.1 bar) 1/2 NPTF Electrical/Visual (DIN 43650 style connection) Bypass (60 psid / 4.1 bar)
12SMP102QHE5T35MP101 10 gpm (37.8 lpm) 2 micron microglass Ethylene Propylene 60 psid (4.1 bar) 9/16 Medium pressure autoclave Electrical DIN 43650-A, ISO 4400, 50 psid setting Bypass (60 psid / 4.1 bar)
12SMP102QHE5T35N419 10 gpm (37.8 lpm) 2 micron microglass Ethylene Propylene 60 psid (4.1 bar) 1/4 NPTF Electrical DIN 43650-A, ISO 4400, 50 psid setting Bypass w/ 1/4” drain port
12SMP102QHENN811 10 gpm (37.8 lpm) 2 micron microglass Ethylene Propylene N/A 1/2 NPTF No indicator, no pressure port No bypass
12SMP102QHV4L35N819 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/2 NPTF Electrical/Visual (DIN 43650 style connection) Bypass w/ 1/4” drain port
12SMP102QHVNMP1011 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon N/A 9/16 Medium pressure autoclave No indicator, no pressure port No bypass
12SMP102QHVNN1221 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon N/A 3/4 NPTF No indicator, no pressure port No bypass w/ 1/4” drain port
12SMP102QHVSPS161 10 gpm (37.8 lpm) 2 micron microglass Fluorocarbon 60 psid (4.1 bar) SAE-16 1/4” pressure ports only Bypass (60 psid / 4.1 bar)
12SMP105QHESPN411 10 gpm (37.8 lpm) 5 micron microglass Ethylene Propylene N/A 1/4 NPTF 1/4” pressure ports only No bypass
12SMP105QHESPN811 10 gpm (37.8 lpm) 5 micron microglass Ethylene Propylene N/A 1/2 NPTF 1/4” pressure ports only No bypass
12SMP105QHESPN819 10 gpm (37.8 lpm) 5 micron microglass Ethylene Propylene 60 psid (4.1 bar) 1/2 NPTF 1/4” pressure ports only Bypass w/ 1/4” drain port
12SMP105QHV4L35MP611 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon N/A 3/8 Medium pressure autoclave Electrical/Visual (DIN 43650 style connection) No bypass
12SMP105QHV4L35N411 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon N/A 1/4 NPTF Electrical/Visual (DIN 43650 style connection) No bypass
12SMP105QHV4L35N611 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon N/A 3/8 NPTF Electrical/Visual (DIN 43650 style connection) No bypass
12SMP105QHV4L35N81 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/2 NPTF Electrical/Visual (DIN 43650 style connection) Bypass (60 psid / 4.1 bar)
12SMP105QHV4L35N811 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon N/A 1/2 NPTF Electrical/Visual (DIN 43650 style connection) No bypass
12SMP105QHV4L35N819 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/2 NPTF Electrical/Visual (DIN 43650 style connection) Bypass w/ 1/4” drain port
12SMP105QHV4L35S1211 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon N/A SAE-12 Electrical/Visual (DIN 43650 style connection) No bypass
12SMP105QHV5T35MP611 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon N/A 3/8 Medium pressure autoclave Electrical DIN 43650-A, ISO 4400, 50 psid setting No bypass
12SMP105QHVNN1221 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon N/A 3/4 NPTF No indicator, no pressure port No bypass w/ 1/4” drain port
12SMP105QHVNN81 10 gpm (37.8 lpm) 5 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/2 NPTF No indicator, no pressure port Bypass (60 psid / 4.1 bar)
12SMP110QHE5T35N811 10 gpm (37.8 lpm) 10 micron microglass Ethylene Propylene N/A 1/2 NPTF Electrical DIN 43650-A, ISO 4400, 50 psid setting No bypass
12SMP110QHE5T35S1211 10 gpm (37.8 lpm) 10 micron microglass Ethylene Propylene N/A SAE-12 Electrical DIN 43650-A, ISO 4400, 50 psid setting No bypass
12SMP110QHENN1211 10 gpm (37.8 lpm) 10 micron microglass Ethylene Propylene N/A 3/4 NPTF No indicator, no pressure port No bypass
12SMP110QHENN811 10 gpm (37.8 lpm) 10 micron microglass Ethylene Propylene N/A 1/2 NPTF No indicator, no pressure port No bypass
12SMP110QHV4L35N1611 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon N/A 1 NPTF Electrical/Visual (DIN 43650 style connection) No bypass
12SMP110QHV4L35N61 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon 60 psid (4.1 bar) 3/8 NPTF Electrical/Visual (DIN 43650 style connection) Bypass (60 psid / 4.1 bar)
12SMP110QHV4L35N611 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon N/A 3/8 NPTF Electrical/Visual (DIN 43650 style connection) No bypass
12SMP110QHV4L35N81 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/2 NPTF Electrical/Visual (DIN 43650 style connection) Bypass (60 psid / 4.1 bar)
12SMP110QHV4L35N811 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon N/A 1/2 NPTF Electrical/Visual (DIN 43650 style connection) No bypass
12SMP110QHV4L35S121 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon N/A SAE-12 Electrical/Visual (DIN 43650 style connection) No bypass w/ 1/4” drain port
12SMP110QHV4L35S1211 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon N/A SAE-12 Electrical/Visual (DIN 43650 style connection) No bypass
12SMP110QHV5T35MP101 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon 60 psid (4.1 bar) 9/16 Medium pressure autoclave Electrical DIN 43650-A, ISO 4400, 50 psid setting Bypass (60 psid / 4.1 bar)
12SMP110QHV5T35N811 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon N/A 1/2 NPTF Electrical DIN 43650-A, ISO 4400, 50 psid setting No bypass
12SMP110QHVNN611 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon N/A 3/8 NPTF No indicator, no pressure port No bypass
12SMP110QHVNN81 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/2 NPTF No indicator, no pressure port Bypass (60 psid / 4.1 bar)
12SMP110QHVNN819 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/2 NPTF No indicator, no pressure port Bypass w/ 1/4” drain port
12SMP110QHVNN821 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon N/A 1/2 NPTF No indicator, no pressure port No bypass w/ 1/4” drain port
12SMP110QHVSPN1621 10 gpm (37.8 lpm) 10 micron microglass Fluorocarbon N/A 1 NPTF 1/4” pressure ports only No bypass w/ 1/4” drain port
12SMP120QHV4L35N61 10 gpm (37.8 lpm) 20 micron microglass Fluorocarbon 60 psid (4.1 bar) 3/8 NPTF Electrical/Visual (DIN 43650 style connection) Bypass (60 psid / 4.1 bar)
12SMP120QHV4L35S121 10 gpm (37.8 lpm) 20 micron microglass Fluorocarbon N/A SAE-12 Electrical/Visual (DIN 43650 style connection) No bypass w/ 1/4” drain port
12SMP120QHVNN1621 10 gpm (37.8 lpm) 20 micron microglass Fluorocarbon N/A 1 NPTF No indicator, no pressure port No bypass w/ 1/4” drain port
12SMP202QHENN1211 20 gpm (75.7 lpm) 2 micron microglass Ethylene Propylene N/A 3/4 NPTF No indicator, no pressure port No bypass
12SMP202QHV5T35N1619 20 gpm (75.7 lpm) 2 micron microglass Fluorocarbon 60 psid (4.1 bar) 1 NPTF Electrical DIN 43650-A, ISO 4400, 50 psid setting Bypass w/ 1/4” drain port
12SMP205QHE4L35S161 20 gpm (75.7 lpm) 5 micron microglass Ethylene Propylene 60 psid (4.1 bar) SAE-16 Electrical/Visual (DIN 43650 style connection) Bypass (60 psid / 4.1 bar)
12SMP205QHV4L35N1211 20 gpm (75.7 lpm) 5 micron microglass Fluorocarbon N/A 3/4 NPTF Electrical/Visual (DIN 43650 style connection) No bypass
12SMP205QHV4L35N819 20 gpm (75.7 lpm) 5 micron microglass Fluorocarbon 60 psid (4.1 bar) 1/2 NPTF Electrical/Visual (DIN 43650 style connection) Bypass w/ 1/4” drain port
12SMP205QHV4L35N821 20 gpm (75.7 lpm) 5 micron microglass Fluorocarbon N/A 1/2 NPTF Electrical/Visual (DIN 43650 style connection) No bypass w/ 1/4” drain port
12SMP205QHV5T35N811 20 gpm (75.7 lpm) 5 micron microglass Fluorocarbon N/A 1/2 NPTF Electrical DIN 43650-A, ISO 4400, 50 psid setting No bypass
12SMP205QHV5T35S1219 20 gpm (75.7 lpm) 5 micron microglass Fluorocarbon 60 psid (4.1 bar) SAE-12 Electrical DIN 43650-A, ISO 4400, 50 psid setting Bypass w/ 1/4” drain port
12SMP210QHV4L35N1211 20 gpm (75.7 lpm) 10 micron microglass Fluorocarbon N/A 3/4 NPTF Electrical/Visual (DIN 43650 style connection) No bypass
12SMP220QHE5T35N121 20 gpm (75.7 lpm) 20 micron microglass Ethylene Propylene N/A 3/4 NPTF Electrical DIN 43650-A, ISO 4400, 50 psid setting No bypass w/ 1/4” drain port
12SMP220QHESPN1621 20 gpm (75.7 lpm) 20 micron microglass Ethylene Propylene N/A 1 NPTF 1/4” pressure ports only No bypass w/ 1/4” drain port
12SMP220QHV4L35N161 20 gpm (75.7 lpm) 20 micron microglass Fluorocarbon 60 psid (4.1 bar) 1 NPTF Electrical/Visual (DIN 43650 style connection) Bypass (60 psid / 4.1 bar)
12SMP220QHV4L35N821 20 gpm (75.7 lpm) 20 micron microglass Fluorocarbon N/A 1/2 NPTF Electrical/Visual (DIN 43650 style connection) No bypass w/ 1/4” drain port

687541
731421