High pressure wire hose - 2380N | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High pressure wire hose - 2380N High pressure wire hose - 2380N

High pressure wire hose - 2380N

Parker 2380N Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 69 MPa.

Technical Specifications

  • Weight: 0.18 to 0.46 lb/ft, 0.27 to 0.68 kg/m
  • Industry: Marine, Oil & Gas
  • Hose Inner Tube Material: Polyamide 11 Methanol Washed
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °F
  • Product Type: Hydraulic Hose, Transfer Hose, High Pressure Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide 12
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Thermoplastic
  • Product Style: High Pressure Wire Hose
  • Minimum Bend Radius: 2.756 to 5.906 inch, 70 to 150 mm
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids
  • Specifications Met: API 17E, ISO 13628-5
  • Compatible Fitting: 8X Series
  • Inside Diameter: 1/4 to 1/2 inch, 6.4 to 12.9 mm
  • Maximum Operating Pressure: 517 to 690 bar, 51.7 to 69.0 MPa, 7500 to 10000 psi
  • Application: Subsea BOP
  • Hose Reinforcement Material: High Strength Wire
  • Outside Diameter: 0.527 to 0.892 inch, 13.4 to 22.8 mm
Safety Warning

Full Product Description

Parker 2380N Polyflex Hoses for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions.

Markets:
• Oil & Gas
• Marine

Features/Benefits:
• Low dimensional change under pressure and results in excellent response times
• Smooth bore for low pressure drop
• Meets or exceeds performance requirements of ISO 13628-5

Applications:
• Low volumetric expansion hose
• Long length subsea umbilical hose
• Small diameter
• For working pressure up to 69 MPa (10.000 psi)

Technical Specifications:
• Core tube : Methanol washed PA11
• Pressure reinforcement : High strength wire
• Cover : PA12
• Colour: Black
• Temperature Range: -40°C up to +100°C, max. 70°C for water or methanol based fluids.


Related Documents

×
Products Hose I.D. (mm)
2380N-04V91 6.4
2380N-06V91 9.8
2380N-08V91 12.9

687541
687513