DRAGON BREATH® HOT AIR HOSE, SERIES SW360 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DRAGON BREATH® HOT AIR HOSE, SERIES SW360

DRAGON BREATH® HOT AIR HOSE, SERIES SW360

Dragon Breath® Hot Air Hose is designed for hot air transfer in dry material loading/unloading applications to 350°F and 200 psi, Series SW360

Technical Specifications

  • Hose Inner Tube Material: Black, Ethylene Propylene Diene Monomer (EPDM)
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: n/a
  • Vacuum Pressure Rating: 29 inch-Hg, 737 mm-Hg, Full
  • Weight: 0.15 to 0.69 kg/m, 1.1 to 5.0 lb/ft, 1.08 to 5.00 lb, 0.49 to 2.27 kg
  • Maximum Operating Pressure: 0.7 to 1.4 MPa, 100 to 200 psi, 6.9 to 13.8 bar
  • Nominal Hose Inside Diameter: 50 to 150 mm
  • Inside Diameter: 2 to 6 inch, 50.8 to 152.4 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: Multiple Plies of Textile with Dual Wire Helix
  • Outside Diameter: 2.500 to 6.813 inch, 63.5 to 173.0 mm
  • Package Type: Coil
  • Tube Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 350 °F, 177 °C
  • Minimum Bend Radius: 6 to 24 inch, 152.4 to 609.6 mm
  • Length per Package: 100 ft
Safety Warning

Full Product Description

Parker's Series SW360 Dragon Breath®Hot Air Hose provides excellent medium pressure, heavy duty service for transferring hot air from a compressor to a storage bin/cargo bay to efficiently agitate, mix, disgorge and propel bulk dry material products. The hose provides kink resistance and flexibility, making the hose easy to handle, and the specially formulated rubber compounds keep the hose from drying out, cracking and prematurely failing to provide maximum performance.

Markets:
• Agriculture
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black EPDM for high temperature compatibility to 350°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black EPDM for resistance to abrasion, heat and weathering.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot air
- usage
• Hot air blower systems
• Bulk loading/unloading
• Bulk delivery/transport trucks
• In-plant transfer

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
SW360-2000 2 200
SW360-3000 3 200
SW360-4000 4 125
SW360-6000 6 100
SW360-1500 1-1/2 200

687541
687583