Hydraulic Industry Standard High-Temperature Hose 375-2750 PSI – 426 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Industry Standard High-Temperature Hose 375-2750 PSI – 426 Hose Hydraulic Industry Standard High-Temperature Hose 375-2750 PSI – 426 Hose

Hydraulic Industry Standard High-Temperature Hose 375-2750 PSI – 426 Hose

Parker's 426 hose is a hydraulic industry standard hose that has a pressure range of 375-2750 PSI, which is designed for high-temperature applications.

Technical Specifications

  • Cover Material: PKR® Rubber MSHA approved
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: SAE J517 (MSHA compliant Cover)
  • Compatible Fitting: 43 Series
  • Weight: 0.94 to 2.23 kg/m, 0.63 to 1.50 lb/ft
  • Inside Diameter: 1 to 2 inch, 25 to 51 mm
  • Maximum Operating Pressure: up to 19.2 MPa, up to 2750 psi, up to 192 bar
  • Application: Construction Equipment, Hydraulics, Material Handling, Transportation
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Minimum Bend Radius: 12 to 25 inch, 300 to 630 mm
  • Outside Diameter: 1.40 to 2.50 inch, 36 to 64 mm
  • Size: -4 to -32
  • Minimum Operating Temperature: -50 °F, -46 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Color: Blue
Safety Warning

Full Product Description

Parker's 426 hose is a hydraulic industry standard hose that has a pressure range of 375-2750 PSI, which is designed for high-temperature applications. The 426 hose is designed, built, and tested to meet SAE J517 / SAE J1942 specifications. Sizes range from ¼” to 2” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Material Handling

Features/Benefits:
• Meets SAE J517 100R1AT / SAE J1942 specifications
• The distinctive blue cover, MSHA accepted, indicates high temperature rating
• Compatible with temperatures up to 302  ͦF

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings

Related Documents

×
Products Hose I.D. (size)
426-4 -4
426-6 -6
426-8 -8
426-10 -10
426-16 -16
426-20 -20
426-24 -24
426-32 -32
426-12 -12

687541
687583