HMRS11 Screw Driven, Square Rail Bearing, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
HMRS11 Screw Driven, Square Rail Bearing, Rodless Linear Actuator

HMRS11 Screw Driven, Square Rail Bearing, Rodless Linear Actuator

Offering extreme configurability and maximized application optimization the HMRS11 screw driven actuator utilizes two square rail bearing guides for maximum moment loading capacity and is ideal for single or multi-axis systems. For payloads up to 4450N

Technical Specifications

  • Product Series: HMR
  • Profile Width: 110 mm
  • Drive Axis Type: Ballscrew
  • Bearing Type: Square Rail
  • Maximum Stroke Length: 1500 mm, 59 inch
  • Maximum Operating Speed: 0.8 m/sec, 31.5 inch/sec
  • Maximum Acceleration: 10 m/sec2, 393 inch/sec2
  • Maximum Thrust: FX: 2200 N, FX: 494 lbs
  • Load Capacity: FZ: 100 to 4450 N, FZ: 4450 N (standard), 6700 N (tandem carriage)
  • Repeatability: ± 0.02 mm, ± 0.0008 inch
  • Idler Unit Option: No
  • Additional Protection Included: Optional Outer Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: -
  • Feedback Type: None
  • Ingress Protection Rating: IP20, IP54
Safety Warning

Full Product Description

Offering extreme configurability and maximized application optimization for industrial markets, Parker Hannifin's High Moment Rodless, electromechanical linear actuator series is one of the most user friendly and versatile actuator lines on the market today. With 5 different frame sizes, 2 different drive train options, multiple mounting, carriage and sensor options, and an IP54 protective cover option, along with a multitude of other customizable features the HMR was truly designed with flexibility in mind.

Guided by two square rail bearings, the HMR has enormous moment and payload capacity bundled in a low profile, yet sleek package. Ease of use was also at the core of this new actuator design, by integrating externally accessible lubrication fittings into the carriage that evenly disperse lubricant across the bearing trucks. In addition, there are options for two different chassis profiles, allowing the user to choose between a super-low profile ""basic"" version, or a ""reinforced"" version giving great structural rigidity for long unsupported spans.

Markets:
• Industrial Manufacturing
• Food & Bev
• Automotive
• Packaging / Warehouse
• Printing

Features/Benefits:
• HMR product family’s 5 profile widths provide over a million standard configurations
• Precision ground ball screw for optimal accuracy and repeatability
• 2 Profile types - Basic and Reinforced
• Tandem carriage option available
• Optional sensor locations - Internal (protected under the cover) or External
• Easy lube fittings on carriage to minimize maintenance
• Pre-configured motor, gearhead, and control package options for easy ordering
• Diverse range of accessories and mountings

Applications:
• Pick and Place
• Palletizing
• Factory Automation
• Material Handling

Related Documents

×

687541
936514