Hybrid Piston & Vane Pump - Series T6H* | ParkerCA

Hybrid Piston & Vane Pump - Series T6H* | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Hybrid Piston & Vane Pump - Series T6H*

Hybrid Piston & Vane Pump - Series T6H* OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Flange Size: 2-Bolt SAE B, 2-Bolt SAE C
  • Intermittent Outlet Pressure Port 1: 250 to 280 bar
  • Continuous Outlet Pressure Port 1: 210 to 240 bar
  • Intermittent Outlet Pressure Port 2: 210 to 300 bar
  • Continuous Outlet Pressure Port 2: 160 to 275 bar
  • Rated Speed: 2200 to 2600 RPM
  • Brand: Denison
Safety Warning

Full Product Description

Parker hybrid pump T6H* series are economical and offer the best compromise between piston & vane technologies. The common envelope for the variable displacement piston stage and the fixed displacement one, reduces installation costs and provides extended life.

Markets:
• Industrial
• Mobile

Features/Benefits:
• Lower Energy Consumption - The high mechanical & volumetric efficiency, typically 94%, reduces heat generation and allows speeds down to 400 RPM at full pressure.
• Decreased Noise Level - VPDE's proven hybrid piston and vane pump technology will optimize operation for the lowest noise level in the smallest envelope, achieved by the wide speed range, combined with large size cartridge displacements.
• Extended Lifetime - The T6H* is designed to increase protection against particle contamination by utilising its double lip vane concept.  The low ripple pressure reduces piping noise and protects the other components in the circuit.
• Simple Installation - The port orientation allows customized installation and is ideal in restricted access conditions. Using the same body for all displacements highly simplifies installation design.

Applications:
• Refuse trucks
• Injection machines

Related Documents

×
Products

687541
687925