Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size (inch)

Maximum Working Pressure (psi)

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series

Non-Spill, Flat Face Hydraulic ACME Thread to Connect Quick Couplings - 59 Series

Parker's non-spill, flat face connect under pressure hydraulic couplers and nipples are heavy duty for use in high pressure, high impulse hydraulic applications where fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Brand: Parker
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 6000.0 psi, 414.0 bar
  • Body Size: 1/2 to 1-1/2 inch
  • Application: High Pressure Hydraulics, Non-spill, Connect/Disconnect Under Pressure
  • Valve Type: Non-spill
  • Materials of Construction: Steel
  • Vacuum Pressure Rating: No
  • Sleeve Type: Thread to Connect
  • Plating Type: Zinc-nickel Black FNC Coating
  • Thread Size: Female
  • Connection Type: Female Thread
  • Seal Material: Polyurethane/Nitrile
  • Media: Hydraulic
  • Lock Type: Threads
Safety Warning

Full Product Description

Parker 59 Series threaded hydraulic couplers are rated up to 6000 psi and connect with 59 Series nipples. Parker 59 Series quick couplings are the premiere screw to connect coupling for high impulse, high pressure applications.


The rugged Acme threads are resistant to damage and have a double start feature to quickly align the threads, saving time and eliminating frustration. As few as two and one half sleeve rotations will complete a full 59 Series connection. The bright orange O-ring is concealed by the sleeve and you can also feel when the coupler and nipple are fully mated, giving both a visual and tactile confirmation of a secure connection.


Engineered to perform, the 59 Series heavy duty coupling was designed with an internal bearing to reduce hose twist and ease the difficulty of connecting fluid lines while under pressure. These rugged quick connect fittings are built with high strength materials and are highly impulse resistant. The coupler and nipple have non-spill stainless steel valves and can be connected under residual pressure up to 5000 psi and disconnected under residual pressure up to 2500 psi.


Technical Characteristics:

• Sizes: 1/2” to 1 1/2"

• Material: Steel with Zinc Nickel plating and FNC coating for extended durability

• Port Ends: Female NPTF, Female ORB

• Seal: Nitrile, polyurethane


Markets:

• Oil and Gas

• Construction

• Mining

• Forestry


Features/Benefits:

• ACME threads are resistant to damage and easy to clean when used in a rugged environment

• Double start threads quickly align, saving time and eliminating frustration

• Full connection in as few as 2-1/2 sleeve rotations

• When the external orange color O-ring is fully covered by the sleeve, it provides a tactile and visual indication that a complete connection has been made.

• Connect and disconnect under residual pressure

• Internal bearing reduces hose twist to ease the difficulty of connecting fluid lines while under pressure

• High strength materials are impulse resistant for demanding applications

• Hydraulic flat face valve design to minimize spillage


Applications:

• On-shore drilling and oil field equipment

• High impulse mobile circuits

• Excavator attachments

• Tunnel boring

Related Documents

×
Products Coupling Half Body Size (inch) Maximum Working Pressure (psi) Connection Type Connection Thread Size (inch)
59-1001-16FO Coupler 1 6000 UNF 1 5/16 - 12
59-1001-16FP Coupler 1 6000 NPTF 1 - 11 1/2
59-1002-16FO Nipple 1 6000 UNF 1 5/16 - 12
59-1002-16FP Nipple 1 6000 NPTF 1 - 11 1/2
59-1501-20FO Coupler 1 1/2 5000 UNF 1 5/8 - 12
59-1501-20FP Coupler 1 1/2 5000 NPTF 1 1/4 - 11 1/2
59-1501-24FO Coupler 1 1/2 5000 UNF 1 7/8 - 12
59-1501-24FP Coupler 1 1/2 5000 NPTF 1 1/2 - 11 1/2
59-1502-20FO Nipple 1 1/2 5000 UNF 1 5/8 - 12
59-1502-20FP Nipple 1 1/2 5000 NPTF 1 1/4 - 11 1/2
59-1502-24FO Nipple 1 1/2 5000 UNF 1 7/8 - 12
59-1502-24FP Nipple 1 1/2 5000 NPTF 1 1/2 - 11 1/2
59-501-8FO Coupler 1/2 6000 UNF 3/4 -16
59-501-8FP Coupler 1/2 6000 NPSF 1/2 - 14
59-502-8FO Nipple 1/2 6000 UNF 3/4 -16
59-502-8FP Nipple 1/2 6000 NPSF 1/2 - 14
59-751-12FO Coupler 3/4 6000 UNF 1 1/16 - 12
59-751-12FP Coupler 3/4 6000 NPTF 3/4 - 14
59-752-12FO Nipple 3/4 6000 UNF 1 1/16 - 12
59-752-12FP Nipple 3/4 6000 NPTF 3/4 - 14

687541
687539