The maximum number of products that can be compared is 4. Please refine your selection.
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 0 minutes.
Insert Check Valves
318609
false
[
]
This item has been successfully added to your list.
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our
Privacy Policy.
Learn more including how to manage cookies
here.
Parker’s ball and poppet style check valves are cartridges designed to be inserted inside manifolds and can handle flow up to 500 lpm (132 gpm) and pressures at 420 bar (6,000 psi) for circuit optimization and space savings.
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems.
Click here to view all product safety information.
Full Product Description
Parker’s ball and poppet style insert check valves save space and reduce complexity with their high flow and low leak designs. These valves have the capability to handle flow up to 500 lpm (132 gpm) and pressures at 420 bar (6,000 psi), with a variety of crack pressure settings available as standard options. The simple construction and tolerance for contamination makes these insert check valves a cost effective solution for hydraulic systems across many markets and applications.
Markets: • Construction Equipment • Material Handling Equipment • Miscellaneous Industrial • Miscellaneous Manufacturing • Miscellaneous Mobile
Features/Benefits: • For inserting inside manifold blocks • Minimal leakage – less than 3 drops/min • High flow capacity • Simple construction – extremely cost effective • Wide range of crack pressures available • High tolerance for contamination • All external parts zinc plated
Applications: • High flow applications • Load holding • Markets where cleanliness is an issue