Interact 7.0 - HMI Development Software | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Interact 7.0 - HMI Development Software

Interact 7.0 - HMI Development Software OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information. The Interact HMI package combines the ease-of-use of Windows for development with the speed and reliability of an embedded runtime environment.

Technical Specifications

  • Product Type: HMI Development Software
  • Display Size: -
  • Display Type: -
  • Interface Type: -
  • Resolution: -
  • Backlight Life: -
  • Operating System: -
  • Software: -
  • Inputs/Outputs: -
  • CPU: -
  • System Memory: -
  • Client Data Storage: -
  • Input Voltage: -
  • Operating Temperature: -
  • Operating Humidity: -
  • Ingress Protection Rating: -
  • Specifications Met: -
Safety Warning

Full Product Description

Interact is a feature-rich software package that can be tailored to meet the needs of any HMI project. It offers the ease-of-use of Windows® for development, with the speed and reliability of an embedded runtime environment. Interact's modular configuration allows you to scale up from simple pushbutton panel replacement to full-function operator interface applications using the same software platform. Interact lets you build an application with 3-D panel tools, trending, networking, machine configuration and more.

Product Features:
• Development..
- Easy-to-use Windows development environment
- Intuitive menuing and on-line help simplify application development
- Easily load your applications via CompactFlash and serial or Ethernet download
- Easily import 256 color bit-map images into applications
- Features like Interact's tag editor make it easy to design a standard application and adapt it to meet new machine requirements. Tags can easily be switched from one controller manufacturer to another.
• Runtime..
- Comes bundled on CTC's full line of PA2 PowerStations
- Operator-friendly monitoring and alarming features create an intuitive HMI for operators, maintenance and support personnel
- High performance, reliable run-time environment
- Device drivers for most controllers and many other industrial devices are part of the standard Interact package

Connectivity:
With Interact HMI, you get the connectivity you want without the complexity and cost you don't want. Interact includes 60+ device drivers, as well as Ethernet drivers for common controllers including Parker's ACR-9000 and 6K motion controllers.

Related Documents

×
Products

687541
936514