Gas Samplers,Interceptor Series | ParkerCA

Gas Samplers,Interceptor Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Gas Samplers,Interceptor Series

Gas Samplers,Interceptor Series

Parker PGI’s Interceptor™ Series composite gas sampler provides true representative average sampling with both time or flow based capability. Several models are available that cover an inlet pressure range of -10” Hg for Mercury to 2,200 PSI.

Full Product Description

Parker PGI’s Interceptor Series Gas Sampler is a compact, easy to use, install, and service composite sampling system that delivers accurate, high quality gas samples each and every collection period.  The Interceptor provides a more cost effective sampling method when compared to on-line gas chromatographs and is far more accurate and comprehensive than traditional spot sampling.  The highly reliable Interceptor is compatible with all flow computers, and is CSA Approved and Intrinsically Safe for Class I, Division 1, Groups C & D hazardous locations. In addition, it is offered with a wide variety of options including three specific pump styles with customizable features.  All Interceptor materials conform to NACE (MR-01-75 latest revision).

The Interceptor consists of a positive displacement piston pump powered by a low pressure, gas operated, spring return piston actuator. Sampling is accomplished when a 3-way 6, 12, or 24 volt solenoid is energized allowing a downward pumping stroke of the piston actuator. This pump stroke captures a sample of the pipeline gas and stores it in the sample cylinder. The system can be set up to sample at a preset time interval (time based) or can be programmed to sample proportional to the flow rate of the process gas (flow based).

The Interceptor’s optional G6000 programmable controller allows for user controlled time-based or flow-based sampling. As a flow based sampler, the controller can take samples proportional to a flow rate provided by a flow meter or flow computer. The flow signal can be provided as 1 to 5 volts, 4-20 milliamps, or as a voltage pulse.  Additional features include a configurable alarm output, ESD input for remote shut downs, three voltage trigger levels for pulse inputs and a programmable sample count limit.

Markets:
• Oil and Gas
• Chemical
• Petrochemical
• Power

Features/Benefits:
• Compatible with all flow computers
• On-line serviceability
• All materials meet NACE MR0175 / ISO 15156
• Standard pump construction is hard anodized 6061-T6 aluminum
• CSA approved, intrinsically safe, Class I, Div. 1, Group C & D hazardous locations
• Direct or remote mounted
• Inlet pressures from -10 Hg vacuum to 2200 PSIG
• 200°F maximum temperature

Applications:
• Natural Gas Sampling Systems

Related Documents

×
Products

687541
687516