OBSOLETE: Legacy CANbus, 2-axis Joysticks - IQAN-LL and IQAN-LM | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Legacy CANbus, 2-axis Joysticks - IQAN-LL and IQAN-LM

OBSOLETE: Legacy CANbus, 2-axis Joysticks - IQAN-LL and IQAN-LM OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Electrical Connection: AMP/Tyco
  • Ingress Protection Rating: IP65 (above flange), IP44
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -30 °C
  • Power Supply Voltage: 12 VDC, 24 VDC
  • Specifications Met: IQAN CAN Protocol
  • Function: 2 Proportional, 3 Proportional, 1 Proportional
Safety Warning

Full Product Description

Parker’s IQAN-LL and IQAN-LM are legacy CANbus joystick products for IQAN control systems.

The IQAN-LM is a mini 2 axis joystick with an optional side rocker 3rd axis. This makes it perfect for continuous duty machine operations such as in forestry and construction work. The combination of a LM and armrest provide substantial ergonomic benefits. The IQAN-LM is in phase-out and the recommended replacement is the IQAN-LC6-X05 analog joystick, which has the same small size and 3rd axis option - combined with an IQAN-XC21 CAN module for the CAN feature.

The IQAN-LL is discontinued and is easily replaced with IQAN-LC5-C02 or -C03 versions. An adapter cable is available to make the LC5 a drop in service part replacement. The -LL literature is provided to support existing installations.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• CAN bus communication simplifies installation and increases noise immunity
• wide operating voltage range allows use in 12 VDC and 24 VDC systems
• Extra inputs in the base for external signals

Applications:
• Boom and swivel control
• Plow and spreader control
• Excavator control

Related Documents

×
Products Model Number
20005963 IQAN-LM-2A
20005964 IQAN-LM-3D
20005965 IQAN-LM-2A-A02
20011846 IQAN-LM-2A-A03

687541
936514